Oversigt over specifikationer
-
Process temperature
Standard:
-20 ... 100°C
Cleaning:
-20 ... 150°C for 1h
( -4 ... 302°F for 1h) -
Process pressure / max. overpressure limit
Vacuum ... 25 bar
(Vacuum ... 362,5 psi)
Anvendelsesområde
The Liquipoint FTW33 is developed for the food industry and meets all international hygiene requirements. The device also fits perfectly for applications in all industries. For use in pasty and sticky media and media with heavy build-up.
For use in pipes and in storage, mixing and process vessels with or without an agitator. For liquids with electrical conductivity >1 μS/cm or dielectric constant >2. Developed for the food industry. Detection of foam occurring within the food industry possible.
Process connections: Threads and hygiene connections
Sensor length: Flush-mounted
Temperature: -20 to +100°C (-4 to +212°F), CIP/SIP to 150°C (302°F) for 1 hour
Pressure: 0 to 25bar abs (0 to 362,5psi abs)
Hygienic certificates
Fordele
Perfect fit to the hygienic industry thanks to flush-mounted design, which allows pigging of pipes
Safe and reliable measurement due to build-up compensation, ensuring reliable switching; IO-Link reduces costs and complexity due to easy configuration and flexible integration in all fieldbus systems
Individual adjustment to each medium not necessary
Easy installation thanks to compact design, even in tight conditions or where access is restricted
Broad range of process connections for installation in new and existing plants
CIP and SIP cleanability ensured - up to protection class IP 69
LED display for on-site function check
Videoer
Fundamental
-
Enkle produkter
- Nemme at vælge, installere og betjene
Teknisk ydeevne
Enkelhed
-
Standardprodukter
- Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
-
Specialiserede produkter
- Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
Variabel
FLEX valg | Teknisk ydeevne | Enkelhed |
---|---|---|
Fundamental Få dækket dine basale målebehov |
Teknisk ydeevne
|
Enkelhed
|
Lean Administrer nemt dine kerneprocesser |
Teknisk ydeevne
|
Enkelhed
|
Extended Optimer dine processer med innovative teknologier |
Teknisk ydeevne
|
Enkelhed
|
Xpert Til de mest udfordrende applikationer |
Teknisk ydeevne
|
Enkelhed
Variabel |
Forgænger
-
-
Betjeningsvejledning (BA)
Liquipoint FTW33 Operating Instructions
Engelsk version - 03/2019
Point level switch for liquids and pastes in the food and beverage industry
EN DA 01/03/2019Sprog:
Engelsk
Version:
01/03/2019
Filstørrelse:
717.7 KB
Filnavn:
BA01902FEN_0118.pdf
-
-
-
Tekniske oplysninger (TI)
Liquipoint FTW33 Technical Information
Engelsk version - 06/2015
Conductive and capacitance point level measurement
EN DA 18/06/201512/04/201316/07/2012Sprog:
Engelsk
Version:
18/06/2015
Filstørrelse:
1.1 MB
Filnavn:
TI01028FEN_0315.pdf
-
-
-
Tekniske oplysninger (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN DA 15/09/202328/10/202130/07/202119/06/202008/11/2019Sprog:
Engelsk
Version:
15/09/2023
Filstørrelse:
2.9 MB
Filnavn:
TI00426FEN_2423.pdf
-
-
-
Tekniske oplysninger (TI)
Liquipoint FTW33 IO-Link Technical Information
Conductive and capacitance point level measurement
EN DA 30/11/2018Sprog:
Engelsk
Version:
30/11/2018
Filstørrelse:
423.6 KB
Filnavn:
TI01413FEN_0118.pdf
-
-
-
Tekniske oplysninger (TI)
Liquipoint FTW33 Technical Information
Conductive and capacitance point level measurement
EN DA 18/06/201512/04/201316/07/2012Sprog:
Engelsk
Version:
18/06/2015
Filstørrelse:
1.1 MB
Filnavn:
TI01028FEN_0315.pdf
-
-
-
Betjeningsvejledning (BA)
Liquipoint FTW33 Operating Instructions
Point level switch for liquids and pastes
in the food and beverage industryEN DA 01/03/2019Sprog:
Engelsk
Version:
01/03/2019
Filstørrelse:
717.7 KB
Filnavn:
BA01902FEN_0118.pdf
-
-
-
Betjeningsvejledning (BA)
Liquipoint FTW33 Operating Instructions
Conductive and capacitance pointlevel measurement
EN DA 24/06/201512/04/201317/07/2011Sprog:
Engelsk
Version:
24/06/2015
Filstørrelse:
1.6 MB
Filnavn:
BA00418FA2_0315.pdf
-
-
-
Kort anvisning (KA)
KA Liquipoint FTW33
Punktniveaumåling for konduktivitet og kapacitans
EN DA 11/09/2023Sprog:
Dansk
Version:
11/09/2023
Filstørrelse:
336 KB
Filnavn:
KA01634FDA_0223-00.pdf
-
-
-
Kort anvisning (KA)
Liquipoint FTW33 IO-Link Kort betjeningsvejledning
Punktniveauafbryder til flydende og pasta-agtige medier
i fødevareindustrienEN DA 30/11/2018Sprog:
Dansk
Version:
30/11/2018
Filstørrelse:
461.1 KB
Filnavn:
KA01410FDA_0118.pdf
-
-
-
Kort anvisning (KA)
KA Liquipoint FTW33 IO-Link
Punktniveaumåling for konduktivitet og kapacitans
EN DA 11/09/2023Sprog:
Dansk
Version:
11/09/2023
Filstørrelse:
344.2 KB
Filnavn:
KA01594FDA_0223-00.pdf
-
-
-
ZE (certifikat)
Certificate of Compliance Liquipoint FTW33
12/2012 (EHEDG)
Sprog:
Engelsk
Version:
28/04/2015
Filstørrelse:
1.1 MB
Filnavn:
ZE01016FEN_0115.pdf
-
-
-
ZE (certifikat)
Herstellerbescheinigung/Declaration of Compliance Liquipoint FTW33
HE_00160_01.15
EN DA 30/11/2015Sprog:
Engelsk
Version:
30/11/2015
Filstørrelse:
828.4 KB
Filnavn:
ZE01027FA2_0115.pdf
-