Oversigt over specifikationer
-
Input
12 analog (max) (U, I, TC, RTD, frequency, pulse)
6 digital (max) -
Output
6 relays (max)
1 transmitter power supply -
Display
TFT 5.7" colour graphic display
-
Power supply
100…230 V AC +/-10%
24V (-10%, +15%) AC/DC -
Storage/Recording
Internal memory
SD card
USB flash drive -
Storage/Recording
internal memory
SD card
USB flash drive
Anvendelsesområde
Safe and complete recording and visualization of all process sequences. Demands on process monitoring and data recording are becoming more and more complex. Because every measurement value counts, the Universal Data Manager Ecograph T RSG35 records, visualizes and monitors all analog or digital input signals. The unit is easy to use and comes with features to save costs and simplify data acquisition. Due to its variety of communication possibilities a simple system integration is possible.
The Ecograph T is the right solution for a wide range of applications such as:
Quality and quantity monitoring in the water and wastewater industry
Temperature monitoring in metal working
Monitoring of processes in power stations
Displaying and recording of critical process parameters
Tank and level monitoring
Fordele
Versatile: up to 12 universal inputs record a wide range of measuring signals
Clear layout: 5.7" TFT screen for displaying measured values in a maximum of four groups, with digital, bar graph and curve display
Safe: reliable data archiving with internal memory and separate SD card
Easy: intuitive operation via the navigator (jog/shuttle dial) on site, or user-friendly operation at the PC via the integrated web server
Compact: low installation depth, saves space and money
System-enabled: common interfaces such as Ethernet, RS232/485, USB and optional slave function for Modbus RTU/TCP
Informative: e-mail notification in event of alarms and limit violation
Videoer
Lean
-
Standardprodukter
- Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
-
Standardprodukter
- Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
-
Specialiserede produkter
- Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
Variabel
FLEX valg | Teknisk ydeevne | Enkelhed |
---|---|---|
Fundamental Få dækket dine basale målebehov |
Teknisk ydeevne
|
Enkelhed
|
Lean Administrer nemt dine kerneprocesser |
Teknisk ydeevne
|
Enkelhed
|
Extended Optimer dine processer med innovative teknologier |
Teknisk ydeevne
|
Enkelhed
|
Xpert Til de mest udfordrende applikationer |
Teknisk ydeevne
|
Enkelhed
Variabel |
Forgænger
-
-
Tekniske oplysninger (TI)
Ecograph T, RSG35
Engelsk version - 09/2021
Universal Data Manager
EN DA 21/09/202130/07/201831/03/201601/10/201501/10/2013Sprog:
Engelsk
Version:
21/09/2021
Filstørrelse:
1.8 MB
Filnavn:
TI01079REN_0621.pdf
-
-
-
Tekniske oplysninger (TI)
Ecograph T, RSG35
Universal Data Manager
EN DA 21/09/202130/07/201831/03/201601/10/201501/10/2013Sprog:
Engelsk
Version:
21/09/2021
Filstørrelse:
1.8 MB
Filnavn:
TI01079REN_0621.pdf
-
-
-
Betjeningsvejledning (BA)
Ecograph T, RSG35
Universal Data Manager
EN DA 30/07/202103/09/201822/12/201714/12/201615/04/2016Sprog:
Engelsk
Version:
30/07/2021
Filstørrelse:
4.5 MB
Filnavn:
BA01146REN_0821.pdf
-
-
-
Betjeningsvejledning (BA)
BA Ecograph T, RSG35
Universal Data Manager
Additional instructions Modbus RTU/TCP slaveEN DA 31/01/202429/09/201505/08/2013Sprog:
Engelsk
Version:
31/01/2024
Filstørrelse:
1.8 MB
Filnavn:
BA01258REN_0324-00.pdf
-
-
-
Betjeningsvejledning (BA)
FDM Field Data Manager Software MS20, MS21
Data management and visualization
EN DA 04/10/202127/07/202109/05/201916/05/201724/03/2016Sprog:
Engelsk
Version:
04/10/2021
Filstørrelse:
5.9 MB
Filnavn:
BA00288R09EN_1221.pdf
-
-
-
Kort anvisning (KA)
Ecograph T, RSG35
Universal Data Manager
EN DA 21/09/202128/07/201401/01/201418/07/2013Sprog:
Dansk
Version:
21/09/2021
Filstørrelse:
2.5 MB
Filnavn:
KA01132RDA_0421-00.pdf
-
-
-
Specialdokumentation (SD)
Device viewer
Technical documentation in other languages
Sprog:
Engelsk
Version:
14/07/2021
Filstørrelse:
478.5 KB
Filnavn:
SD02429R09EN_0121.pdf
-
-
-
Producentoplysninger (MI)
Manufacturer Information For users regarding firmware and hardware updates
Ecograph T RSG35
Universal Data ManagerEN DA 19/10/2015Sprog:
Engelsk
Version:
19/10/2015
Filstørrelse:
153.2 KB
Filnavn:
MI01384R09en_0115.pdf
-
-
-
Producentoplysninger (MI)
Manufacturer Information For users regarding firmware and hardware updates
Ecograph T RSG35
Universal Data ManagerEN DA 19/04/2016Sprog:
Engelsk
Version:
19/04/2016
Filstørrelse:
120.3 KB
Filnavn:
MI01408R09EN_0116.pdf
-
-
-
Producentoplysninger (MI)
Manufactor Information NAMUR NE53
Graphic Data Manager
Ecograph T, RSG35EN DA 04/03/2014Sprog:
Engelsk
Version:
04/03/2014
Filstørrelse:
119.3 KB
Filnavn:
MI01253R09EN_0114.pdf
-
-
-
Producentoplysninger (MI)
Manufacturer Information in accordance with the NAMUR NE53
“Webserver viaUSB” for
Graphic Data Manager Ecograph T, RSG35
Advanced Data Manager Memograph M, RSG45EN DA 21/12/2017Sprog:
Engelsk
Version:
21/12/2017
Filstørrelse:
165.9 KB
Filnavn:
MI01420R09EN_0117.pdf
-