Liquipoint FTW33 - Point level switch for liquid, pasty and sticky media



Point level switch for liquid, pasty and sticky media in the food and beverage industry

Liquipoint FTW33

from €210.-
Need help?

Info-Hotline
+353 45 989 217

    • Flush-mounted installation, pipes remain piggable
    • For water- and oil-based media
    • Reliable switching function due to compensation even in the case of heavy buildup 

    Specs at a glance

    Product Liquid, pasty and sticky media (DC ≥ 2)
    Installation Vessels and pipes
    Process temperature range –20 to +100 °C (–4 to +212 °F)
    (For 1 hour: +150 °C (+302 °F))
    Process pressure range –1 to +25 bar
    (–14.5 to +362.5 psi)
    Product / VersionPrice / pcs. in EUROrder code
    Electrical ConnectionProcess Connection1 to 34 to 1011+
    Plug M12, IP65/67 NEMA Type 4 Encl.Thread ISO228 G1, 316L, install > accessory weld-in adapter267.-240.-219.- FTW33-AA4MWSJ
    Thread G1/2, 316L install > process sleeve hygienic263.-236.-215.- FTW33-AA4MWVJ
    Thread ISO228 G3/4, 316L, install > accessory weld-in adapter256.-231.-210.- FTW33-AA4MW5J
    DIN11851 DN25 PN40 w/o slutted-nut, 316L300.-270.-246.- FTW33-AA4M1AJ
    DIN11851 DN40 PN40 w/o slutted-nut, 316L300.-270.-246.- FTW33-AA4M1CJ
    Tri-Clamp ISO2852 DN25-38 (1..1-1/2"), 316L, DIN32676 DN25-40300.-270.-246.- FTW33-AA4M3CJ
    Tri-Clamp ISO2852 DN40-51 (2"), 316L, DIN32676 DN50300.-270.-246.- FTW33-AA4M3EJ
    Plug M12, IP66/68/69 NEMA Type 4/6P Encl.Thread ISO228 G1, 316L, install > accessory weld-in adapter289.-260.-237.- FTW33-AA4NWSJ
    Thread G1/2, 316L install > process sleeve hygienic284.-256.-233.- FTW33-AA4NWVJ
    Thread ISO228 G3/4, 316L, install > accessory weld-in adapter278.-250.-228.- FTW33-AA4NW5J
    DIN11851 DN25 PN40 w/o slutted-nut, 316L322.-290.-264.- FTW33-AA4N1AJ
    DIN11851 DN40 PN40 w/o slutted-nut, 316L322.-290.-264.- FTW33-AA4N1CJ
    Tri-Clamp ISO2852 DN25-38 (1..1-1/2"), 316L, DIN32676 DN25-40322.-290.-264.- FTW33-AA4N3CJ
    Tri-Clamp ISO2852 DN40-51 (2"), 316L, DIN32676 DN50322.-290.-264.- FTW33-AA4N3EJ

    Accessories

    Product / VersionPrice / pcs. in EUROrder code
    Weld-in adapter G3/4 d=50, 316L Flush mount process connection. For vessel-mounting. Material: 316L. Seal: silicone O-ring. FDA, EHEDG, 3-A compliant. Usage: FTL20/FTL20H, FTL31/FTL33, FTW23/FTW33, FMI51, FTI51, TMR35.21.20 71258355
    Weld-in adapter G3/4, d=29, 316L Flush mount process connection. For pipe-mounting. Material: 316L. Seal: silicone O-ring. FDA, EHEDG compliant. Usage: FTL20/FTL20H, FTL31/FTL33, FTW23/FTW33.21.20 71258357
    Weld-in adapter G1, d=60, 316L Flush mount process connection. Material: 316L. Seal: silicone O-ring. FDA, EHEDG, 3-A compliant. Usage: FTL260/FTL20/FTL20H/FTL330H/FTL330L, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL80/FTL81, FTL31/FTL33, FTW23/FTW33, FMI51/FMI52, FTI51/FTI52, PMP135, PMP23, PTP35, PMP51, PTP33B, TM401/TM411, TMR35.30.16 52001051
    Weld-in adapter G1, d=53, 316L Flush mount process connection. Material: 316L. Seal: silicone O-ring. FDA, EHEDG, 3-A compliant. Usage: FTL260/FTL20H/FTL330H/FTL330L, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL31/FTL33, FTL80/FTL81, FTW23/FTW33, FMI51/FMI52, FTI51/FTI52, PMP135, PTP35.30.16 71258358
    Cable 4x0.34, box M12, 316L,LED,90o,L=5m M12 socket for plug + integrated LED. 5m cable PVC, 316L lock. Especially for hygiene applications. Usage: device + switch output.19.57 52018763
    Cable 4x0.34, box M12,Cu Sn/Ni,90o,L=5m M12 plug connector. 5m cable PVC, Cu Sn/Ni lock.6.82 52010285
    Socket for plug 4p-125V, 4A-M12 M12 socket for plug. Self confectionery connection. Usage: plug M12.14.98 52006263
    Usage: FTL20/20H, FTL50/50H/51/51H, FTL31/33, FTW23/FTW33.6.82 71267011

    Prices valid until 30.09.2017 in EUR per unit (not including shipping and applicable sales tax). See
    Endress+Hauser Terms and Conditions

  • Application

    The Liquipoint FTW33 is a point level switch for liquid and pasty media. It is used preferably in storage tanks, mixing vessels and pipes. Developed and built for the food and beverage industry, the Liquipoint FTW33 meets international hygienic requirements. It is particularly suited to applications where flush-mounting is necessary. The Liquipoint FTW33 can be used permanently in process temperatures up to 100 °C (212 °F) and for 60 minutes in cleaning and sterilization processes up to 150 °C (302 °F). The Liquipoint FTW33 can also be used for detecting the foam that commonly occurs within the food and beverage industry.

    Function

    A low, galvanically isolated AC voltage is applied at the electrode in contact with the process. If liquid or pasty media come in contact with the
    electrode, a measurable current flows and the Liquipoint FTW33 switches. Active buildup compensation ensures reliable switching of the measuring device even if buildup occurs on the sensor.

    Application Example

    Point level switch for liquid, pasty and sticky media Liquipoint FTW33 - Installation example

    The measuring system consists of a Liquipoint FTW33 point level switch, e.g. for connection to programmable logic controllers (PLC).

    a) Overfill protection or upper level detection (MAX)

    b) Pump dry running protection (MIN)

    c) Lower level detection (MIN)

  • Technical data

    Output
    Function

    3-wire DC-PNP

    Positive voltage signal at the switch output of the electronics

    Connectable load 200 mA (short-circuit proof)
    Residual voltage <3 V
    Residual current <100 μA
    Supply voltage 10 to 30 V DC
    Power consumption <1 W (at max. load: 200 mA)
    Current consumption <15 mA
    Cable specification

    – M12 connector: IEC 60947-5-2

    – Valve plug: Cable cross-section ≤1,5 mm² (16 AWG ); ⌀ 3,5...6,5 mm

    – Cable: Cable cross-section 0,75 mm² (AWG 20)

    Connecting cable
    length
    max. 25 Ω/core, total capacitance < 100 nF
    Performance characteristics
    Reference operating
    conditions

    Horizontal orientation:

    – Ambient temperature: 20 °C (68 °F) ±5 °C

    – Medium temperature: 20 °C (68 °F) ±5 °C

    – Process pressure: 1 bar (14.5 psi)

    – Medium: water

    – Conductivity: approx. 200 μS/cm

    Measured error ±1 mm (0.04 in) in accordance with DIN 61298-2
    Hysteresis max. 1 mm (0.04 in)
    Non-repeatability ±0.5 mm (0.02 in) in accordance with DIN 61298-2
    Switching delay

    0.5 s when sensor is covered;

    1.0 s when sensor is uncovered

    Switch-on delay <1 s (no defined switching status before this)
    Orientation any position
    Environment
    Ambient temperature
    range

    –40 to +70 °C (–40 to +158 °F) (at TProcess ≤ 90 °C (194 °F)),

    –40 to +45 °C (–40 to +113 °F) (at TProcess = 150 °C (302 °F))

    Storage temperature –40 to +85 °C (–40 to +185 °F)
    Climate class DIN EN 60068-2-38/IEC 68-2-38: test Z/AD
    Degree of protection

    – IP65 (valve plug)

    – IP65/67 NEMA Type 4X Enclosure (connector for plastic housing cover)

    – IP66/68/69K NEMA Type 4X/6P Enclosure (M12 connector for metal housing cover)

    – IP66/68 NEMA Type 4X/6P Encl. (cable)

    Cleaning

    Resistant to typical cleaning agents from the outside, in accordance with Ecolab test.

    Electromagnetic
    compatibility

    In accordance with EN 61326-Serie series and NAMUR Recommendation EMV (NE 21).

    Short-circuit
    protection

    Overload protection/short-circuit protection at I > 250 mA; the sensor is not destroyed. Intelligent monitoring: Testing for overload at intervals of approx. 1.5 s; normal operation resumes once the overload/short-circuit has been rectified

    Process
    Process temperature
    range
    –20 to +100 °C (–4 to +212 °F) (For 1 hour: +150 °C (+302 °F))
    Process pressure range –1 to +25 bar (–14.5 to +362.5 psi)
    Standard and
    Extended

    The following settings can be made on the device using the test magnet:

    – Standard: For water- or alcohol-based media (DC ≥ 10)

    – Extended: For oil-based media (2 < DC < 10) or media which generate heavy buildup

    Mechanical construction
    Weight approx. 300 g (10.58 oz)
    Materials in contact
    with process

    – Sensor: 316L (1.4404), PEEK The material PEEK meets the requirements of EU 1935/2004, 10/2011 as well as
    2023/2006 and FDA 21 CFR 177.2415

    – Process connection: 316L (1.4404/1.4435)

    Materials not in
    contact with process

    Housing covers:

    – M12 metal: 316L (1.4404)

    – M12 plastic: PPSU; Design ring: PBT/PC

    – Valve connector, plastic: PPSU

    – Plastic cable: PPSU; Housing: 316L (1.4404)

    Surface Ra ≤ 0.76 μm (30 μin)
    Approvals
    Approval CSA C/US General Purpose
    Sanitary compatibility 3-A; EHEDG

    Dimensions in mm (inches)

    Housing, Electrical connection

    Liquipoint FTW33 - Point level switch - Dimensions

    a) Metal M12

    b) Plastic M12

    c) Plastic valve plug

     

    Installation according to instruction manual

     

    Process connections

    Liquipoint FTW33 - Point level switch - Process connections

    a) Clamp DN25-38; 1...1½"

    b) Clamp DN40, 2"

    c) Milk pipe DN25, PN40

    d) Milk pipe DN40, PN40

    e) Thread G¾"

    f) Thread G1"

    g) Thread M24×1,5

    h) Thread G½" Hygiene adapter

     

    Installation according to instruction manual

     

    Electrical connection

     

    Liquipoint FTW33 - Point level switch - Wiring the 3 wire version

    a) M12 connector

    b) Function monitoring with antivalence

    c) Valve plug

  • More documents for FTW33