Temperature sensors & switches

Temperature is measured everywhere in industry. The temperature sensors, switches and transmitters of our E-direct range enable accurate, reliable and economic temperature measurement and monitoring. The line differentiates between sensors for temperature measurement and switching in general applications, and models specifically designed to meet the stringent requirements of the food and beverages industries. Next to the sensors themselves, we also offer very effective head transmitters for both resistance and thermocouple insets. Though simple and cost effective, these sensors, switches and transmitters do not compromise on Endress+Hauser's well-known quality standards.

Compact thermometer with screw thread for simple applications from €120.- Easytemp TSM487 >>>
Compact thermometer for simple applications
Temperature sensor with screw thread for demanding applications from €67.- Omnigrad T TST187 >>>
Temperature sensor with screw thread
Temperature sensor with screw thread for simple applications from €43.- Omnigrad T TST487 >>>
Temperature sensor with screw thread for simple applications
Temperature transmitters for RTD and thermocouples from €70.- iTEMP TMT127 / 187 and 128 / 188 >>>
Temperature transmitter for RTD & thermocouples
Programmable temperature transmitter from €36.- iTEMP TMT80 >>>
Programmable temperature transmitter
Temperature switch for hygienic applications from €210.- Thermophant T TTR35 >>>
Hygienic temperature switch

About quality

The Easytemp TMR31 and TMR35 thermometers provide a perfect illustration of the 'no quality compromise' motto of E-direct, in the field of temperature measurement. Those very compact, full stainless steel sensors indeed have a sensor response time faster than 1 second at T50 and better than 2 seconds at T90. On top of that they can be supplied either with a Pt100 output or with an integrated PC programmable 4...20mA electronics. No doubt that they fit a very wide panel of industrial applications in both liquids and gases, in pipes, tanks, cabinets, and so on - the whole of it with short delivery times and budget-friendly prices made possible by economies of scale and state-of-the-art production technologies.

Combining performance, fast response, robustness and tiny dimensions, makes an Easytemp temperature sensor an ideal solution for temperature measurement in the process industries and beyond: think of e.g. industrial fridges, industrial washing machines, air conditioning systems, the control of coolant fluids temperature, and so on.

Regarding the E-direct temperature transmitter range, we can simply state that their quality and reliability are proven by the fact that Endress+Hauser is among the top three producers of temperature head transmitters world-wide!