Specs at a glance
-
Process temperature
-40 °C ... 120°C
(-40 °F ... 248 °F) -
Process pressure / max. overpressure limit
-1 ... 25 bar
(-14.5 ... 360 psi)
Field of application
Minicap FTC260 is a simple and cost-effective rod probe for point level detection in bulk solids, particularly suited to applications involving aggressive media and heavy build-up. It is designed for point level detection of light bulk solids, e.g. grain products, flour, milk powder, animal feed, cement, chalk or gypsum.
For point level detection of light bulk solids, with a grain size up to max. 30mm and a dielectric constant εr ≥ 1.6.
Typical applications: Grain products, flour, milk powder, animal feed, cement, chalk or gypsum.
Process connection: Threads
Temperature: -40 to +80°C (-40 to +176°F)
Pressure: -1 to +25bar (-14.5 to +360psi)
Sensor length: 140mm (5.51")
International explosion protection certificates, overfill prevention WHG
Benefits
Simple mounting and commissioning without calibration
Mechanical safety, cost-efficiency and long operating life due to no wearing parts
High operational safety and reliability due to active build-up compensation
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Technical Information Minicap FTC260, FTC262
Point level switch with buildup compensation
No calibration necessaryEN 02/05/201908/04/201626/11/201414/10/201408/10/2012Language:
English
Version:
02/05/2019
File size:
513 KB
File name:
TI00287FEN_1719.pdf
-
-
-
Short Instruction (KA)
FTC 260
FTC 260
EN 01/03/1998Language:
English
Version:
01/03/1998
File size:
62.5 KB
File name:
KA099FA6.PDF
-
-
-
Short Instruction (KA)
Minicap FTC260 Operating Instructions
Point level switch with buildup compensation
No calibration necessaryEN 02/05/201902/12/201814/10/201428/05/200430/04/1999Language:
English
Version:
02/05/2019
File size:
358.7 KB
File name:
KA00093FA6_1519.pdf
-
-
-
Short Instruction (KA)
Kurzanleitung/ Short Operating Instuction Minicap FTC 260.
Compact Point Level Switch for limit detection with active build-up
compensation
No calibration necessary Version available for dust Explosion areas.
Kompakter Grenzschalter mit integrierter aktiver Ansatzkompensation
Inbetriebnahme ohne Abgleich
Auch für staubexplosionsgefährdete Bereiche.EN 20/08/201501/03/1998Language:
English
Version:
20/08/2015
File size:
46 KB
File name:
KA000094FA6_13.15.pdf
-
-
-
Short Instruction (KA)
Operating Instuction
Adapter for Minicap FTC 260
EN 14/10/201401/03/1998Language:
English
Version:
14/10/2014
File size:
149.1 KB
File name:
KA00098FA6_1314.pdf
-
-
-
Ex Safety Instruction (XA)
Minicap FTC260
Ex ta/tb IIIC T<sub>200</sub>105°C Da/Db X
EN 02/05/202230/06/201830/09/2017Language:
English
Version:
02/05/2022
File size:
394.5 KB
File name:
XA01651FEN_0322-00.pdf
-
-
-
Ex Safety Instruction (XA)
Minicap FTC260
II 1/2 D Ex ta/tb IIIC Da/Db
Language:
English
Version:
21/03/2022
File size:
391.7 KB
File name:
XA02847FEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
Minicap FTC260
ATEX, IECEx:
Ex ta/tb IIIC Da/DbEN 20/12/202119/03/201813/04/201626/11/201401/11/2001Language:
English
Version:
20/12/2021
File size:
394.4 KB
File name:
XA00011FEN_1721-00.pdf
-
-
-
Ex Safety Instruction (XA)
Minicap FTC260
Ex ta/tb IIIC T<sub>200</sub>105°C Da/Db
EN 22/07/202218/10/202127/09/202101/11/201627/03/2015Language:
English
Version:
22/07/2022
File size:
496.2 KB
File name:
XA01346FEN_0622-00.pdf
-
-
-
ZE (Certificate)
Minicap FTC260
WHG
Allgemeine bauaufsichtliche Zulassung
Z-65.13-192 (DIBt)EN 01/11/200901/11/2003Language:
German
Version:
01/11/2009
File size:
3.3 MB
File name:
ZE232FDE_1109.pdf
-