©Endress+Hauser
Specs at a glance
Output / communication
2 x 0/4 to 20 mA 2 x Relay
Ingress protection
Front IP65 , NEMA 4X, Body IP20
Field of application
Liquiline CM14 is a basic transmitter that offers all that you need to run a standard measuring point. It fits in the common cabinet cut-outs and is easy to commission thanks to Memosens digital technology. The Memosens hot plug and play concept allows you to quickly install and configure your digital pH/ORP, conductivity or dissolved oxygen sensors. Liquiline CM14 is compact, easy-to-operate, and cost efficient.
The Liquiline CM14 panel transmitter is suitable for all applications in non-hazardous areas, for example in these industries and their utilities:
Food & Beverages
Power & Energy
Water & Wastewater
Liquiline CM14 features the following protocols and interfaces:
Benefits
Saves space, saves money: Good price-performance ratio and small footprint – perfect for skids.
Easy to operate: Plug & play with pre-calibrated Memosens sensors.
Reliable and safe measurement: Memosens technology offers digital signal transmission and sensor check system.
Fundamental selection
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
An automated system for pH measurements at AVR
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Read the full story
Pure high quality beer and clean wastewater
Discover how Heineken meets all regulations to protect the brazilian environment with the Viomax CAS51D digital nitrate or SAC sensor from Endress+Hauser.
Read the full story
Smart vertical farming in big cities
Intuitive pH and conductivity measurement in smart vertical farming plants to meet quality requirements and ensure comprehensive
monitoring of processes.
Read the full story
Characteristic
4-wire transmitter with a two-line display
Measuring principle
pH/ORP transmitter for digital Memosens sensors.
Material
panel housing, polycarbonate front membrane polyester
Dimension
48 mm x 96 mm x 152 mm(built in depth) 3.74x3.74x5.98 inch (built in depth)
Temperature sensor
Display and current output
Ingress protection
Front IP65 , NEMA 4X, Body IP20
Output / communication
2 x 0/4 to 20 mA 2 x Relay
Additional certifications
CSA C/US general purpose UL listed
Characteristic
4-wire transmitter with a two-line display
Measuring principle
pH/ORP transmitter for digital Memosens sensors.
Material
panel housing, polycarbonate front membrane polyester
Dimension
48 mm x 96 mm x 152 mm(built in depth) 3.74x3.74x5.98 inch (built in depth)
Temperature sensor
Display and current output
Ingress protection
Front IP65 , NEMA 4X, Body IP20
Output / communication
2 x 0/4 to 20 mA 2 x Relay
Additional certifications
CSA C/US general purpose UL listed
Characteristic
4-wire transmitter with a two-line display
Measuring principle
conductivity transmitter for digital Memosens sensors.
Material
panel housing, polycarbonate front membrane polyester
Dimension
48 mm x 96 mm x 152 mm(built in depth) 3.74x3.74x5.98 inch (built in depth)
Temperature sensor
Display and current output
Ingress protection
Front IP65 , NEMA 4X, Body IP20
Output / communication
2 x 0/4 to 20 mA 2 x Relay
Additional certifications
CSA C/US general purpose UL listed
Measuring principle
Amperometric oxygen measurement
Characteristic
4-wire transmitter with a two-line display
Measuring principle
disolved oxygen transmitter for digital Memosens sensors.
Material
panel housing, polycarbonate front membrane polyester
Dimension
48 mm x 96 mm x 152 mm(built in depth) 3.74x3.74x5.98 inch (built in depth)
Temperature sensor
Display and current output
Output / communication
2 x 0/4 to 20 mA 2 x Relay
Additional certifications
CSA C/US general purpose UL gelistet
Most downloaded
Special documentation
Liquiline CM14 pH kit 1
English version - 07/2012
For pH measurement in water
Language:
English
Version:
16/07/2012
File size:
339 KB
File name:
SD170_CM14_A5_71154964.pdf
Special documentation
Liquiline CM14 conductivity kit 3
English version - 07/2012
For conductivitymeasurement in wastewater
Language:
English
Version:
16/07/2012
File size:
305.1 KB
File name:
SD168_CM14_A5_71154961.pdf
38 documents
Based on digital Memosens technology
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
03/01/2022
01/10/2011
Language:
English
Version:
03/01/2022
File size:
873.7 KB
File name:
TI00494CEN_0221-00.pdf
Four-wire transmitter with Memosens input for pH and ORP
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
31/10/2022
30/11/2019
11/06/2014
30/08/2011
Language:
English
Version:
31/10/2022
File size:
1.5 MB
File name:
BA01032CEN_0422-00.pdf
Four-wire transmitter with Memosens input for oxygen content
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
31/10/2022
31/12/2019
11/06/2014
30/08/2011
Language:
English
Version:
31/10/2022
File size:
1.5 MB
File name:
BA01033CEN_0422-00.pdf
Four-wire transmitter with Memosens input for conductivity
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
31/10/2022
05/11/2019
30/08/2011
Language:
English
Version:
31/10/2022
File size:
1.8 MB
File name:
BA01030CEN_0322-00.pdf
Adapter frame for installation of CM14 in existing cabinet cut-outs
EN
German
19/01/2022
27/05/2014
01/10/2013
Language:
English
Version:
19/01/2022
File size:
558.7 KB
File name:
EA01083CEN_0321-00.pdf
Informationsblatt LABS-frei Reinigungsverfahren / Information leaflet PWIS-free cleaning prodedure
EN
German French Dutch
26/08/2011
Language:
English
Version:
26/08/2011
File size:
264.8 KB
File name:
SD00027Ka4_0111.pdf
For oxygen measurement in wastewate
Language:
English
Version:
16/07/2012
File size:
345.2 KB
File name:
SD169_CM14_A5_71154963.pdf
Special documentation
Liquiline CM14 pH kit 1
For pH measurement in water
Language:
English
Version:
16/07/2012
File size:
339 KB
File name:
SD170_CM14_A5_71154964.pdf
Special Documentation
Liquiline CM14 pH kit 3
For pH measurement in wastewater
Language:
English
Version:
16/07/2012
File size:
343.1 KB
File name:
SD167_CM14_A5_71154948.pdf
Special documentation
Liquiline CM14 conductivity kit 3
For conductivitymeasurement in wastewater
Language:
English
Version:
16/07/2012
File size:
305.1 KB
File name:
SD168_CM14_A5_71154961.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Terminal plug-in 3pol.for power supply
Drawing number
Order code
6
50078843
Terminal strip 4pole FMC1,5/4-ST-3,5
Drawing number
Order code
7
71037350
Terminal strip 3 pole FKC2,5/3-ST-5,08
Drawing number
Order code
9
71037408
Terminal strip 4pole space 3.81 non Ex
Drawing number
Order code
8
71075062
Thread rod tube fixing 105mm
Drawing number
Order code
10
71081257
Housing front + foil, incl. keyboard
Drawing number
Order code
1
XPM0004-DA
Drawing number
Order code
5
RK01-AG
Drawing number
Order code
3
XPM0004-NA
Relay board + 2 limit relays
Drawing number
Order code
4
RIA45X-RA
Drawing number
Order code
2
XPM0004-
Kit: adapter frame 48x96mm auf 96x96mm
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all