Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture hygienic flow switch DTT35

Flowphant T DTT35
Flow switch

Safe monitoring of flow rates and temperature in hygienic processes. Compact and cost-saving.

DTT35
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Max. measurement error

    2% - 10% (per measurement range)

  • Measuring range

    1"...40"

  • Medium temperature range

    -20...+85°C
    (-4...+185°F)
    CIP able to 130°C / 266°F

  • Max. process pressure

    100 bar (1.740 psi)

Field of application

The switch is designed for the safe monitoring and display of relative mass flow rates of liquid media in hygienic applications, for example the monitoring of cooling water circulation systems and filter monitoring in the beverage industry. It can be selected between one or two switch outputs as well as one switch output and one standardized analog output for flow rates or temperature values. A variety of hygienic process connections leads to a flexible use.

Flow switch for monitoring and displaying relative mass flow rates of liquid media in the range from 0.03 to 3 m/s (0.1 to 9.84 ft/s). Flowphant T DTT35 − with process connections for hygienic applications.

Application examples:

  • Monitoring cooling water circulation systems of pumps, turbines, compressors and heat exchangers

  • Leak monitoring in process lines

  • Monitoring pump functionality

  • Monitoring lubrication systems

  • Filter monitoring in the beverage industry

Benefits

  • Practically no pressure loss

  • Configuration software FieldCare for quick configuration and reliable storage of device settings

  • Optional: second switch output or 4 to 20 mA analog output for temperature monitoring or for outputting the flow as a percentage

  • Function check and process information onsite thanks to digital display at device

  • Top housing section which can be rotated 310° and rotatable display make it possible to read the measured values in all orientations

  • 3-A approval

Fundamental selection

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

FLEX: Fundamental ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products