Specs at a glance
-
Accuracy
class A acc. to IEC 60751
-
Response time
t50 = 1 s
t90 = 1.5 s -
Max. process pressure (static)
at 20 °C: 50 bar (725 psi)
-
Operating temperature range
PT 100:
-50 °C ...200 °C
(-58 °F ...392 °F) -
Max. immersion length on request
up to 600,00 mm (23,62'')
Field of application
iTHERM CompactLine TM311 sanitary thermometer provides accurate and fast process temperature measurements in hygienic and aseptic applications. Its temperature sensor offers a 4-wire connection or feeds into a smart temperature transmitter with 4 to 20 mA, IO-Link (auto-detect) or switch output. Featuring TipSens technology, the RTD (Pt100; Class A) delivers response times as low as 1.5 s (t90) for optimum process control. This versatile device is a great choice to drive plant standardization.
Developed for universal use in sterile applications
High standardization potential for skid builders, machine and plant manufacturers
Measuring range: -50 to 200 °C (-58 to 392 °F)
Pressure range: Up to 50 bar (725 psi)
Protection class: IP69
Output: Pt100 (4-wire connection); IO-Link, 4 to 20 mA, 1x PNP switch
International approvals: 3-A, EHEDG, ASME BPE, FDA, EC 1935/2004, EN 2023/2006, TSE/ADI, GB4806-2016, GB9685-2016; Marine approval acc. to DNV GL
Benefits
Fast installation and easy commissioning:
- Compact dimensions for installation in tight spaces
- Standard M12 connector with IP69 for easy electrical connection
- Recommended process immersion lengths for optimum measurement
- Preset temperature rangeExcellent temperature measurement performance:
- Short response times as low as 1.5 s (t90)
- High sensor accuracy even with short immersion lengths
- Improved measuring accuracy with transmitter-sensor matchingSafe and reliable operation:
- Device safety to EN 610101-1 and CSA C/US
- Electromagnetic compatibility (NAMUR NE 21)
- Device diagnostic information (NAMUR NE 43)
- Hygienic design manufactured from high-grade stainless steel
- Marine approval
Videos
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
iTHERM CompactLine TM311
English version - 10/2022
Compact thermometer with IO-Link
EN 31/10/202231/03/202229/06/202002/09/2019Language:
English
Version:
31/10/2022
File size:
1.7 MB
File name:
BA01952TEN_0422-00.pdf
-
-
-
Short Instruction (KA)
iTHERM CompactLine TM311
English version - 06/2020
Compact thermometer with IO-Link
EN 22/06/202012/08/2019Language:
English
Version:
22/06/2020
File size:
537.1 KB
File name:
KA01437TEN_0220.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 15/09/202328/10/202130/07/202119/06/202008/11/2019Language:
English
Version:
15/09/2023
File size:
2.9 MB
File name:
TI00426FEN_2423.pdf
-
-
-
Technical Information (TI)
iTHERM CompactLine TM311
Compact thermometer, Pt100, 4-wire connection, class A
Optionally with integrated IO-Link and 4 to 20 mA transmitter, PC
programmableEN 31/10/202231/03/202230/06/202001/04/2019Language:
English
Version:
31/10/2022
File size:
1.4 MB
File name:
TI01439TEN_0422-00.pdf
-
-
-
Operating Instruction (BA)
iTHERM CompactLine TM311
Compact thermometer with IO-Link
EN 31/10/202231/03/202229/06/202002/09/2019Language:
English
Version:
31/10/2022
File size:
1.7 MB
File name:
BA01952TEN_0422-00.pdf
-
-
-
Short Instruction (KA)
iTHERM CompactLine TM311
Compact thermometer with IO-Link
EN 22/06/202012/08/2019Language:
English
Version:
22/06/2020
File size:
537.1 KB
File name:
KA01437TEN_0220.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Special Documentation (SD)
SD Hygienic process connection types
Supplement to TM311, TM371, TM372, TM401, TM411, TM402, TM412, TT411,
TT412, TE411, TK40, TMR35, DTT35, TTR35Language:
English
Version:
15/09/2023
File size:
800.3 KB
File name:
SD03119TEN_0123-00.pdf
-
-
-
PU (Publication)
Next Level Hygienic
Komplettangebot für
die Lebensmittel- und Getränke- sowie die
Life-Sciences-IndustrieLanguage:
German
Version:
12/09/2022
File size:
3.3 MB
File name:
PU01305T_09_DE_03.22_online.pdf
-
-
-
PU (Publication)
Next Level Hygienic: Complete offering for the Food & Beverage and Life Sciences industries
Endress+Hauser offers innovative
temperature sensors and assemblies,
system products, accessories, software
solutions and related services for
hygienic, sterile and aseptic applications
in the food & beverage and life
sciences industries governed by stringent
quality and safety regulations.Language:
English
Version:
05/08/2022
File size:
25.5 MB
File name:
PU01305T_09_EN_03.22.pdf
-
-
-
PU (Publication)
iTHERM CompactLine TM311 Digital compact thermometer
The iTHERM CompactLine TM311 digital compact thermometer
with IO-Link is an easy to install, fit for purpose, IIoT
ready temperature probe that fulfills the design and performance
requirements for the life sciences, food & beverage
and general process industries.Language:
English
Version:
09/08/2022
File size:
1.1 MB
File name:
PU01293T09EN_0322.pdf
-
-
-
PU (Publication)
Misura della temperatura e componenti di sistema per i settori alimentare e farmaceutico.
Misura della temperatura e componenti di sistema per i settori
alimentare e
farmaceutico.
La nuova frontiera dell'igiene: un'offerta complete per applicazioni
igieniche e asetticheLanguage:
Italian
Version:
10/01/2020
File size:
11.2 MB
File name:
EH_Booklet COMPLETO.pdf
-