Liquipoint FTW23 - Point level switch for liquids



Point level switch for liquids in the food and beverage industry

Liquipoint FTW23

from €103.-
Need help?

Info-Hotline
+353 45 989 217

    • Individual adjustment to each medium not necessary
    • Function test of the switch output with test magnet
    • 3-A and EHEDG certificates

    Specs at a glance

    Product Water-based medium (DC > 20)
    Installation Vessels and pipes
    Process temperature range

    –20 to +100 °C (–4 to +212 °F)

    (For 1 hour: +135 °C (+275 °F))

    Process pressure range –1 to +16 bar (–14.5 to +232 psi)
    Product / VersionPrice / pcs. in EUROrder code
    Electrical ConnectionProcess Connection1 to 34 to 1011+
    Plug M12, IP65/67 NEMA Type 4 Encl.Thread ISO228 G1, 316L, install > accessory weld-in adapter137.-123.-112.- FTW23-AA4MWSJ
    Thread G1/2, 316L install > process sleeve hygienic133.-119.-109.- FTW23-AA4MWVJ
    Thread ISO228 G3/4, 316L, install > accessory weld-in adapter126.-114.-103.- FTW23-AA4MW5J
    Thread M24, 316L install > accessory adapter133.-119.-109.- FTW23-AA4MX2J
    Plug M12, IP66/68/69 NEMA Type 4/6P Encl.Thread ISO228 G1, 316L, install > accessory weld-in adapter159.-143.-130.- FTW23-AA4NWSJ
    Thread G1/2, 316L install > process sleeve hygienic154.-139.-126.- FTW23-AA4NWVJ
    Thread ISO228 G3/4, 316L, install > accessory weld-in adapter148.-133.-121.- FTW23-AA4NW5J
    Thread M24, 316L install > accessory adapter154.-139.-126.- FTW23-AA4NX2J

    Accessories

    Product / VersionPrice / pcs. in EUROrder code
    Weld-in adapter G3/4 d=50, 316L Flush mount process connection. For vessel-mounting. Material: 316L. Seal: silicone O-ring. FDA, EHEDG, 3-A compliant. Usage: FTL20/FTL20H, FTL31/FTL33, FTW23/FTW33, FMI51, FTI51, TMR35.21.20 71258355
    Weld-in adapter G3/4, d=29, 316L Flush mount process connection. For pipe-mounting. Material: 316L. Seal: silicone O-ring. FDA, EHEDG compliant. Usage: FTL20/FTL20H, FTL31/FTL33, FTW23/FTW33.21.20 71258357
    Weld-in adapter G1, d=60, 316L Flush mount process connection. Material: 316L. Seal: silicone O-ring. FDA, EHEDG, 3-A compliant. Usage: FTL260/FTL20/FTL20H/FTL330H/FTL330L, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL80/FTL81, FTL31/FTL33, FTW23/FTW33, FMI51/FMI52, FTI51/FTI52, PMP135, PMP23, PTP35, PMP51, PTP33B, TM401/TM411, TMR35.30.16 52001051
    Weld-in adapter G1, d=53, 316L Flush mount process connection. Material: 316L. Seal: silicone O-ring. FDA, EHEDG, 3-A compliant. Usage: FTL260/FTL20H/FTL330H/FTL330L, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL31/FTL33, FTL80/FTL81, FTW23/FTW33, FMI51/FMI52, FTI51/FTI52, PMP135, PTP35.30.16 71258358
    Cable 4x0.34, box M12, 316L,LED,90o,L=5m M12 socket for plug + integrated LED. 5m cable PVC, 316L lock. Especially for hygiene applications. Usage: device + switch output.19.57 52018763
    Cable 4x0.34, box M12,Cu Sn/Ni,90o,L=5m M12 plug connector. 5m cable PVC, Cu Sn/Ni lock.6.82 52010285
    Socket for plug 4p-125V, 4A-M12 M12 socket for plug. Self confectionery connection. Usage: plug M12.14.98 52006263
    Test magnet6.82 71267011

    Prices valid until 30.09.2017 in EUR per unit (not including shipping and applicable sales tax). See
    Endress+Hauser Terms and Conditions

  • Application

    The Liquipoint FTW23 is a point level switch for water-based liquids. It is used preferably in storage tanks, mixing vessels and pipes. Developed and built for the food and beverage industry, the Liquipoint FTW23 meets international hygienic requirements. The Liquipoint FTW23 can be used permanently in process temperatures up to 100 °C (212 °F) and in cleaning and sterilization processes to 135 °C (275 °F) for 60 minutes.

    Function

    The capacitance at the tip of the sensor, and therefore the dielectric value of the medium, is determined using an electrical field. Given that the dielectric value of air and a water-based liquid differ, the Liquipoint FTW23 can differentiate between the two states, i.e. covered and uncovered.

    Application Example

    Liquipoint FTW23 - Point level switch - Application Example

    The measuring system consists of a Liquipoint FTW23 point level switch, e.g. for connection to programmable logic controllers (PLC).

    a) Overfill protection or upper level detection (MAX)

    b) Pump dry running protection (MIN)

    c) Lower level detection (MIN)

  • Technical data

    Output
    Function

    3-wire DC-PNP

    Positive voltage signal at the switch output of the electronics

    Connectable load 200 mA (short-circuit proof)
    Residual voltage <3 V
    Residual current <100 μA
    Supply voltage 10 to 30 V DC
    Power consumption <1.2 W (at max. load: 200 mA)
    Current consumption <40 mA
    Cable specification IEC 60947-5-2
    Connecting cable
    length
    Max. 25 Ω/core, total capacity <100 nF
    Performance characteristics
    Reference operating
    conditions

    Horizontal orientation:

    – Ambient temperature: 20 °C (68 °F) ±5 °C

    –Medium temperature: 20 °C (68 °F) ±5 °C

    – Process pressure: 1 bar (14.5 psi)

    –Medium: water

    Switching accuracy ±2 mm (0.08 in) in accordance with DIN 61298-2
    Hysteresis Typically ±1 mm (0.04 in)
    Non-repeatability ±1 mm (0.04 in) in accordance with DIN 61298-2
    Switching delay

    0.5 s when sensor is covered

    1.0 s when sensor is uncovered

    Switch-on delay <2 s (previously not through-connected)
    Orientation any position
    Environment
    Ambient temperature
    range

    –20 to +70 °C (–4 to +158 °F) (at TProcess ≤ 80 °C (176 °F)),

    –20 to +35 °C (–4 to +95 °F) (at TProcess = 135 °C (275 °F))

    Storage temperature –40 to +85 °C (–40 to +185 °F)
    Climate class DIN EN 60068-2-38/IEC 68-2-38: test Z/AD
    Degree of protection

    – IP65/67 NEMA Type 4X Enclosure (M12 connector for plastic housing cover)

    – IP66/68/69K NEMA Type 4X/6P Enclosure (M12 connector for metal housing cover)

    Short-circuit
    protection

    Overload protection/short-circuit protection at I > 200 mA; the sensor is not destroyed. Intelligent monitoring: check for overload approx. every 1.5 s; normal mode follows once the cause of the overload/short-circuit is corrected

    Process
    Process temperature
    range
    –20 to +100 °C (–4 to +212 °F) (For 1 hour: +135 °C (+275 °F))
    Process pressure
    range
    –1 to +16 bar (–14.5 to +232 psi)
    Process fluid Water-based medium (dielectric constant >20)
    Mechanical construction
    Weight Max. 300 g (10.58 oz)
    Materials in contact
    with process

    – Sensor: 316L (1.4404), PEEK The material PEEK meets the requirements of EU 1935/2004, 10/2011,
    2023/2006 and FDA 21 CFR 177.2415

    – Process connection: 316L (1.4404/1.4435)

    Materials not in
    contact with process

    Housing covers:

    – M12 metal: 316L (1.4404)

    – M12 plastic: PPSU; Design ring: PBT/PC; Housing: 316L (1.4404)

    Surface Ra ≤ 0.76 μm (30 μin)
    Approvals
    Approval CSA C/US General Purpose
    Sanitary compatibility 3-A, EHEDG

    Dimensions in mm (inches)

    Housing, electrical connection

    Liquipoint FTW23 - Point level switch – Dimensions

    a) M12 (metal)

    b) M12 (plastic)

     

    Installation according to instruction manual

     

    Process connections

    Liquipoint FTW23 - Point level switch – Process connections

    a) G¾"

    b) G1"

    c) M24×1,5

    d) G½" Hygiene adapter

     

    Installation according to instruction manual

     

    Electrical connection

     

    Liquipoint FTW23 - Point level switch – Electrical connections

    a) M12 connector

    b) Function monitoring with antivalence

  • More documents for FTW23