©Endress+Hauser
Specs at a glance
Accuracy
Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class standard acc. to ASTM E230 Class 2 acc. to IEC 60584-2
Response time
t90 around 17 s depending on configuration
Max. process pressure (static)
depending on the configuration
Operating temperature range
Basic PT100 TF: -50 °C …200 °C (-58 °F …392 °F) Typ K: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on request
Field of application
Basic thermometers offer reliable temperature measurement performance with basic sensor technology, a standard extension neck and a fixed, non-replaceable insert for use in non-hazardous areas. The devices are available with optional Bluetooth®-enabled head transmitters with 4 to 20 mA output or HART® communication, providing enhanced measurement accuracy and reliability compared to directly wired sensors.
Wide range of applications
Measuring range: -50 to +650 °C (-58 to +1202 °F)
Pressure range: up to 50 bar (725 psi)
Protection class: up to IP68
For use in non-hazardous areas
Benefits
Excellent value for money and fast global delivery
User-friendly product selection, smart design for easy maintenance
Wide range of process connections
Bluetooth® connectivity (optional)
Fundamental selection
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Measuring principle
Resistance Temperature Detector
Characteristic / Application
Basic technologie metric style universal range of application direct process contact
Thermowell / protection tube
without, direct process contact
Outer diameter protection tube / Insert
Max. immersion length on request
Material protection tube/ thermowell
Insert Material: 316L (1.4404) Alloy 600 (2.4816)
Process connection
Thread: G1/2", G1/4" NPT1/2" M18x1.5, M20x1.5 Cap-nut: G1/2", G3/4" Compression fitting, also spring load: NPT1/2", G1/2"
Operating temperature range
Basic PT100 TF: -50 °C …200 °C (-58 °F …392 °F) Typ K: max. 1.100 °C (max. 2.012 °F)
Max. process pressure (static)
depending on the configuration
Accuracy
Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class standard acc. to ASTM E230 Class 2 acc. to IEC 60584-2
Response time
t90 around 17 s depending on configuration
Integration head transmitter
Most downloaded
Modular thermometers
Operating Instructions
English version - 08/2018
Universal modular thermometers with RTD or TC insert for industrial
applications
EN
BG CS DA DE EL ES ET FI FR HR HU ID IT JA KO LT LV NL NO PL PT RO RU SK SL SV TH TR ZH
31/08/2018
Language:
English
Version:
31/08/2018
File size:
611.3 KB
File name:
BA01915TEN_0118.pdf
iTHERM ModuLine TM101
English version - 06/2022
RTD or thermocouple temperature probe for direct installation in various
industrial applications
EN
DE ES FR IT JA PL PT RU ZH
15/06/2022
20/01/2021
15/03/2019
Language:
English
Version:
15/06/2022
File size:
2.2 MB
File name:
TI01446TEN_0322-00.pdf
18 documents
RTD or thermocouple temperature probe for direct installation in various industrial applications
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
15/06/2022
20/01/2021
15/03/2019
Language:
English
Version:
15/06/2022
File size:
2.2 MB
File name:
TI01446TEN_0322-00.pdf
Modular thermometers
Operating Instructions
Universal modular thermometers with RTD or TC insert for industrial applications
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
31/08/2018
Language:
English
Version:
31/08/2018
File size:
611.3 KB
File name:
BA01915TEN_0118.pdf
TRxx, TCxx, TS211, iTHERM TS111, TM211, TPx100, TSx310, TM1x1, TM411,
TM412
Thermometers and inserts Ex nA IIC T6...T1 Gc
Language:
English
Version:
31/07/2020
File size:
173.5 KB
File name:
XA02111TEN_0120.pdf
Automatic identification of physical objects
EN
German
10/05/2023
03/12/2021
01/11/2021
Language:
English
Version:
10/05/2023
File size:
649 KB
File name:
SD02817TEN_0323-00.pdf
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
Temperatur und Systemprodukte für
Kraftwerke & Energie, Chemie und Öl & Gas
Temperatur und Systemprodukte für Kraftwerke & Energie, Chemie und Öl & Gas Enthält iTHERM ModuLine, iTHERM MultiSens, iTEMP Temperaturtransmitters, Systemprodukte
Language:
German
Version:
02/06/2023
File size:
6.7 MB
File name:
PU01318T_04.23_DE_PECHOG_Booklet.pdf
Komplettangebot für die Lebensmittel- und Getränke- sowie die Life-Sciences-Industrie
Language:
German
Version:
12/09/2022
File size:
3.3 MB
File name:
PU01305T_09_DE_03.22_online.pdf
Temperature and system products for
Power & Energy, Chemical and Oil & Gas
including iTHERM ModuLine,
iTHERM MultiSens,
iTEMP temperature
Transmitters, system products
Temperature and system products for Power & Energy, Chemical and Oil & Gas including innovative iTHERM ModuLine, iTHERM MultiSens temperature assemblies, iTEMP temperature transmitters and system products
Language:
English
Version:
02/06/2023
File size:
6.7 MB
File name:
PU01318T_04.23_EN_PECHOG_Booklet.pdf
Product family: Process RTD general purpose
Product root: TM101- Declaration number: HE_01244_01.20 Manufacturer specification: RoHS Additional information: China RoHS
Language:
Chinese
Version:
01/01/2020
File size:
324.2 KB
File name:
HE_01244_01.20 China RoHS TM101.pdf
Product family: Accessories: Bar stock thermowell, Accessories: Pipe thermowell, Accessories: Inserts, Magphant, Process RTD general
purpose, Process RTD hygienic, RTD thermometer
Product root: DTT31-, DTT35-, TK40-, TM101-, TM111-, TM121-, TM131-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-, TS111-, TS212-, TT131-, TT151-, TT411-, TT412- Declaration number: HE_01494_01.21 Manufacturer specification: Food hygiene Additional information: BSE, TSE
Language:
English
Version:
27/07/2023
File size:
266 KB
File name:
HE_00886_07_17.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Spare parts kit sealing TA30A/TA30D
Spare parts kit copper ring G1/2"
Spare parts kit copper ring G3/4"
Spare parts kit copper ring M20x1.5
Spare parts kit ring D21/di 10xgreen
Spare parts kit o-ring (silicon) 71x3
Spare parts kit copper ring M18
Spare parts kit compr.fitt. spring G1/2
Spare parts kit copper ring M14x1.5
Spare parts kit gasket ring D21/d6 Viton
Spare parts kit gasket ring D21/d6 Neop.
Spare parts kit gasket ring D21/d3 Viton
Spare parts kit gasket ring D21/d3 Neop.
Spare part set for TMT181/187/188/182
Fixing kit cpl.TMT8x/7x (european)
iTEMP TMT180, Head Transmitter Pt100
iTEMP TMT31, Transmitter 4-20mA
iTEMP TMT71, Transmitter 4-20mA
iTEMP TMT72, Transmitter HART
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all