Field of application
The HAW562 surge arrester is used to protect electronic components from being destroyed by overvoltage. It ensures that overvoltage surges which occur in signal cables (e.g. 4 to 20 mA), in communication lines (fieldbuses) and in power lines are safely passed into the ground. The functionality of the transmitter or the electronics component to be protected is not affected.
Surge arresters are used to weaken residual currents from upstream lightning protection steps and to limit system-induced or -generated overvoltage surges.
HAW562 units are primarily used in process automation and in measuring and communication technology within the chemicals, pharmaceuticals, water and wastewater sectors as well as in the food industry.
Benefits
Investment intensive measuring instruments protected
Increased plant availability as surge arrester is perfectly matched to the electronic components involved in process automation and process measuring technology
Application in Ex areas - optionally available with SIL2 intrinsically safe approvals
Vibration and shock tested according to EN 60068-2
Direct and indirect shield grounding
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
HAW562 Technical Information
Overvoltage protection
for mounting on DINrailEN 29/04/201431/12/2010Language:
English
Version:
29/04/2014
File size:
991.7 KB
File name:
TI01012KEN_1514.pdf
-
-
-
Operating Instruction (BA)
Betriebsanleitung HAW562-AAB/-AAC für Versorgungsleitungen Operating instructions HAW562-AAB/-AAC for supply lines
HAW562-AAB/-AAC Überspannungsschutz zur Montage auf Hutschiene
zum Schutz von Versorgungsleitungen 10-55 V / 90-230 V
HAW562-AAB/-AAC surge arrester for top hat rail mounting for the
protection of supply lines 10-55 V / 90-230 VEN 23/04/201431/12/2010Language:
English
Version:
23/04/2014
File size:
349.7 KB
File name:
BA00302KA2_1414.pdf
-
-
-
Operating Instruction (BA)
Betriebsanleitung HAW562-AAA/-AAD/-8DA für Signalleitungen Operating instructions HAW562-AAA/-AAD/-8DA for signal lines
HAW562-AAA/-AAD/-8DA Überspannungsschutz zur Montage auf
Hutschiene zum Schutz von Signalleitungen 0/4-20mA, PFM, PA, FF,
RS485, Modbus, DP
HAW562-AAA/-AAD/-8DA Surge arrester for top hat rail mounting for the
protection of signal lines 0/4-20mA, PFM, PA, FF,RS485, Modbus, DPEN 31/12/2010Language:
English
Version:
31/12/2010
File size:
893.4 KB
File name:
BA00303Ka2_1310.pdf
-
-
-
Operating Instruction (BA)
Betriebsanleitung HAW562-AAE für Prosonic FM9x Operating instructions HAW562-AAE for Prosonic FMU9x
HAW562-AAB/-AAC Überspannungsschutz zur Montage auf Hutschiene
zum Schutz von Prosonic FMU9x
HAW562-AAB/-AAC surge arrester for top hat rail mounting for the
protection of FMU9xEN 31/12/2010Language:
English
Version:
31/12/2010
File size:
768.7 KB
File name:
BA00306Ka2_1310.pdf
-
-
-
Ex Safety Instruction (XA)
HAW562-8DA CSA
HAW562-8DA CSA
Language:
English
Version:
17/12/2018
File size:
43.6 KB
File name:
XA01822K09EN_0118_10000010453.pdf
-
-
-
Ex Safety Instruction (XA)
XA HAW562
Surge arrester
ATEX, IECEx:
Ex ia [ia Ga] IIC T6 GbEN 20/02/202302/05/201604/12/201502/05/2011Language:
English
Version:
20/02/2023
File size:
452 KB
File name:
XA01002KEN_0423-00.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
PU (Publication)
Portfolioübersicht Systemprodukte und Datenmanager
Lösungen zur Komplettierung der Messstelle
Language:
German
Version:
10/03/2023
File size:
5.5 MB
File name:
PU01321K09DE_0422.pdf
-
-
-
PU (Publication)
Componenti di sistema e data manager
Soluzioni per il completamento del punto di misura
Language:
Italian
Version:
02/05/2019
File size:
828.5 KB
File name:
E+H_SelectionGuide_8-Seiter_IT.pdf
-
-
-
PU (Publication)
Composants système et gestionnaires de données
Des solutions pour compléter vos points de mesure
Language:
French
Version:
11/02/2022
File size:
794.5 KB
File name:
PU01321K14FR _0221-BD.pdf
-