Specificaţii pe scurt
-
Process temperature
-40 °C ... 150 °C
(-40 °F ... 302 °F) -
Process pressure / max. overpressure limit
Vacuum ... 40 bar
(Vacuum ... 580 psi) -
Min. density of medium
>0,7g/cm³
(>0,5g/cm³ optional)
Domeniu de aplicare
Liquiphant FTL33 is a point level switch for liquids. The FTL33 is especially designed for food & beverage applications where hygienic requirements are requested. The Liquiphant is used for overfill protection or pump dry-run protection. The IO-Link capability allows easy parameter setting.
Compact:
- Smallest vibronic sensor in the market
Safe:
- Continuous self-monitoring
- Reliable switching independent of media properties
Easy:
- No calibration
- Plug & play
-IO-Link connectivity
Point level switch in compact hygienic design with stainless steel housing for the food industry.
Process connections: Threads, hygienic process connections, M24 process adapter
Temperature: -40 to +150°C (-40 to +302°F)
Pressure: -1 to +40bar (-14.5 to +580psi)
Surface roughness: 0.76µm or 1.5µm
Overfill protection and leakage detection WHG, hygienic certificates, final inspection report
Avantaje
Designed for hygienic applications especially in the food industry - hygienic process connections and approvals available. IO-Link reduces costs and complexity due to easy configuration of the devices via engineering tools
CIP and SIP cleanability ensured - up to protection class IP69k
-
Designed according to highest requirements to quality and environmental sustainability, the self-monitoring Liquiphant offers safe switching also in case of power supply loss
-
Independent of changing media properties an accurate switching point is offered
-
A real plug & play sensor is offered without any need for adjustment even with changing media. Measurement is unaffected by conductivity, build-up, turbulence, flows or air bubbles
-
No calibration is required, no specific know-how or tools (e.g. software) necessary
-
Robust design made of stainless steel (316L) assures highest durability - no mechanically moved parts, free of maintenance
Clipuri video
Colecție Fundamental
-
Produse simple
- Ușor de ales, instalat și administrat
Excelenţă tehnică
Simplitate
-
Produse de specialitate
- Conceput pentru aplicatii solicitante
Excelenţă tehnică
Simplitate
Variabil
Colecții FLEX | Excelenţă tehnică | Simplitate |
---|---|---|
Colecție Fundamental Îndepliniți-vă nevoile esențiale de măsurare |
Excelenţă tehnică
|
Simplitate
|
Selecţie Lean Gestionați-vă cu ușurință procesele de bază |
Excelenţă tehnică
|
Simplitate
|
Colecție Extended Optimizați-vă procesele cu tehnologii inovatoare |
Excelenţă tehnică
|
Simplitate
|
Colecție Xpert Stăpâniţi cele mai dificile aplicaţii |
Excelenţă tehnică
|
Simplitate
Variabil |
Predecesor
-
-
Informaţii tehnice (TI)
Liquiphant FTL33 IO- Link
Vibronic
EN RO 27/01/202103/12/2018Limbă:
Engleză
Versiune:
27/01/2021
Dimensiune fişier:
1007.6 KB
Nume fişier:
TI01434FEN_0221.pdf
-
-
-
Informaţii tehnice (TI)
Liquiphant FTL33
Vibronic
EN RO 12/07/202227/01/202130/05/201630/09/2014Limbă:
Engleză
Versiune:
12/07/2022
Dimensiune fişier:
1.3 MB
Nume fişier:
TI01148FEN_0522-00.pdf
-
-
-
Informaţii tehnice (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN RO 25/03/202415/09/202328/10/202130/07/202119/06/2020Limbă:
Engleză
Versiune:
25/03/2024
Dimensiune fişier:
1.1 MB
Nume fişier:
TI00426FEN_2524.pdf
-
-
-
Instrucţiuni de operare (BA)
Liquiphant FTL33 IO-Link
Comutator de nivel punctual pentru lichide în industria alimentară
EN RO 12/10/202021/12/201803/12/2018Limbă:
Română
Versiune:
12/10/2020
Dimensiune fişier:
1.2 MB
Nume fişier:
BA01934FRO_0320.pdf
-
-
-
Instrucţiuni de operare (BA)
Liquiphant FTL33
Point level switch for liquids in the food industry
EN RO 12/07/202215/05/201530/09/201429/09/2014Limbă:
Engleză
Versiune:
12/07/2022
Dimensiune fişier:
1.1 MB
Nume fişier:
BA01286FEN_0322-00.pdf
-
-
-
Instrucţiuni scurte (KA)
Liquiphant FTL33
Detector de nivel punctual pentru lichide în industria alimentară
EN RO 03/10/2022Limbă:
Română
Versiune:
03/10/2022
Dimensiune fişier:
347.7 KB
Nume fişier:
KA01619FRO_0122-00.pdf
-
-
-
Instrucţiuni scurte (KA)
Liquiphant FTL33 IO-Link
Detector de nivel punctual pentru lichide în industria alimentară
EN RO 03/10/2022Limbă:
Română
Versiune:
03/10/2022
Dimensiune fişier:
339.4 KB
Nume fişier:
KA01620FRO_0122-00.pdf
-
-
-
Instrucţiuni scurte (KA)
Liquiphant FTL33, FTL20H, FTL5xH Operating Instructions
Weld-in adapter
EN RO 24/11/201407/02/2006Limbă:
Engleză
Versiune:
24/11/2014
Dimensiune fişier:
144.8 KB
Nume fişier:
KA00269FA6_1314.pdf
-
-
-
ZE (Certificat)
Herstellerbescheinigung/Declaration of Compliance Liquiphant FTL33
HE_00153_01.15
EN RO 02/11/2015Limbă:
Engleză
Versiune:
02/11/2015
Dimensiune fişier:
874.8 KB
Nume fişier:
ZE01025FA2_0115.pdf
-
-
-
ZE (Certificat)
Liquiphant FTL31, FTL33
Allgemeine bauaufsichtliche Zulassung /
Allgemeine Bauartzulassung Z-65.40-532 (DIBt) für Liquiphant
LeckageEN RO 22/07/201917/09/2014Limbă:
Germană
Versiune:
22/07/2019
Dimensiune fişier:
1.5 MB
Nume fişier:
ZE01011FDE_0219.pdf
-