Specificaţii pe scurt
-
Accuracy
class A acc. to IEC 60751
-
Response time
t50 = 1 s
t90 = 1.5 s -
Max. process pressure (static)
at 20 °C: 50 bar (725 psi)
-
Operating temperature range
PT 100:
-50 °C ...200 °C
(-58 °F ...392 °F) -
Max. immersion length on request
up to 600,00 mm (23,62'')
Domeniu de aplicare
iTHERM CompactLine TM311 sanitary thermometer provides accurate and fast process temperature measurements in hygienic and aseptic applications. Its temperature sensor offers a 4-wire connection or feeds into a smart temperature transmitter with 4 to 20 mA, IO-Link (auto-detect) or switch output. Featuring TipSens technology, the RTD (Pt100; Class A) delivers response times as low as 1.5 s (t90) for optimum process control. This versatile device is a great choice to drive plant standardization.
Developed for universal use in sterile applications
High standardization potential for skid builders, machine and plant manufacturers
Measuring range: -50 to 200 °C (-58 to 392 °F)
Pressure range: Up to 50 bar (725 psi)
Protection class: IP69
Output: Pt100 (4-wire connection); IO-Link, 4 to 20 mA, 1x PNP switch
International approvals: 3-A, EHEDG, ASME BPE, FDA, EC 1935/2004, EN 2023/2006, TSE/ADI, GB4806-2016, GB9685-2016; Marine approval acc. to DNV GL
Avantaje
Fast installation and easy commissioning:
- Compact dimensions for installation in tight spaces
- Standard M12 connector with IP69 for easy electrical connection
- Recommended process immersion lengths for optimum measurement
- Preset temperature rangeExcellent temperature measurement performance:
- Short response times as low as 1.5 s (t90)
- High sensor accuracy even with short immersion lengths
- Improved measuring accuracy with transmitter-sensor matchingSafe and reliable operation:
- Device safety to EN 610101-1 and CSA C/US
- Electromagnetic compatibility (NAMUR NE 21)
- Device diagnostic information (NAMUR NE 43)
- Hygienic design manufactured from high-grade stainless steel
- Marine approval
Clipuri video
Colecție Fundamental
-
Produse simple
- Ușor de ales, instalat și administrat
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
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN RO 25/03/202415/09/202328/10/202130/07/202119/06/2020Limbă:
Engleză
Versiune:
25/03/2024
Dimensiune fişier:
1.1 MB
Nume fişier:
TI00426FEN_2524.pdf
-
-
-
Informaţii tehnice (TI)
iTHERM CompactLine TM311
Compact thermometer, Pt100, 4-wire connection, class A
Optionally with integrated IO-Link and 4 to 20 mA transmitter, PC
programmableEN RO 31/10/202231/03/202230/06/202001/04/2019Limbă:
Engleză
Versiune:
31/10/2022
Dimensiune fişier:
1.4 MB
Nume fişier:
TI01439TEN_0422-00.pdf
-
-
-
Instrucţiuni de operare (BA)
iTHERM CompactLine TM311
Compact thermometer with IO-Link
EN RO 31/10/202231/03/202229/06/202002/09/2019Limbă:
Engleză
Versiune:
31/10/2022
Dimensiune fişier:
1.7 MB
Nume fişier:
BA01952TEN_0422-00.pdf
-
-
-
Instrucţiuni scurte (KA)
iTHERM CompactLine TM311
Termometru compact cu IO-Link
EN RO 22/06/202012/08/2019Limbă:
Română
Versiune:
22/06/2020
Dimensiune fişier:
583.3 KB
Nume fişier:
KA01437TRO_0220.pdf
-
-
-
Documentaţie specială (SD)
Device viewer
Technical documentation in other languages
Limbă:
Engleză
Versiune:
14/07/2021
Dimensiune fişier:
478.5 KB
Nume fişier:
SD02429R09EN_0121.pdf
-
-
-
Documentaţie specială (SD)
SD Hygienic process connection types
Supplement to TM311, TM371, TM372, TM401, TM411, TM402, TM412, TT411,
TT412, TE411, TK40, TMR35, DTT35, TTR35Limbă:
Engleză
Versiune:
15/09/2023
Dimensiune fişier:
800.3 KB
Nume fişier:
SD03119TEN_0123-00.pdf
-
-
-
PU (Publicaţie)
Next Level Hygienic
Komplettangebot für
die Lebensmittel- und Getränke- sowie die
Life-Sciences-IndustrieLimbă:
Germană
Versiune:
12/09/2022
Dimensiune fişier:
3.3 MB
Nume fişier:
PU01305T_09_DE_03.22_online.pdf
-
-
-
PU (Publicaţie)
Next Level Hygienic: Complete offering for the Food & Beverage and Life Sciences industries
Endress+Hauser offers innovative
temperature sensors and assemblies,
system products, accessories, software
solutions and related services for
hygienic, sterile and aseptic applications
in the food & beverage and life
sciences industries governed by stringent
quality and safety regulations.Limbă:
Engleză
Versiune:
05/08/2022
Dimensiune fişier:
25.5 MB
Nume fişier:
PU01305T_09_EN_03.22.pdf
-
-
-
PU (Publicaţie)
iTHERM CompactLine TM311 Digital compact thermometer
The iTHERM CompactLine TM311 digital compact thermometer
with IO-Link is an easy to install, fit for purpose, IIoT
ready temperature probe that fulfills the design and performance
requirements for the life sciences, food & beverage
and general process industries.Limbă:
Engleză
Versiune:
09/08/2022
Dimensiune fişier:
1.1 MB
Nume fişier:
PU01293T09EN_0322.pdf
-
-
-
PU (Publicaţie)
Misura della temperatura e componenti di sistema per i settori alimentare e farmaceutico.
Misura della temperatura e componenti di sistema per i settori
alimentare e
farmaceutico.
La nuova frontiera dell'igiene: un'offerta complete per applicazioni
igieniche e asetticheLimbă:
Italiană
Versiune:
10/01/2020
Dimensiune fişier:
11.2 MB
Nume fişier:
EH_Booklet COMPLETO.pdf
-