Lastnosti na dlani
-
Accuracy
class A acc. to IEC 60751
-
Response time
t50 = 1 s
t90 = 1.5 s -
Max. process pressure (static)
at 20 °C: 50 bar (725 psi)
-
Operating temperature range
PT 100:
-50 °C ...200 °C
(-58 °F ...392 °F) -
Max. immersion length on request
up to 600,00 mm (23,62'')
Področje uporabe
iTHERM CompactLine TM311 sanitary thermometer provides accurate and fast process temperature measurements in hygienic and aseptic applications. Its temperature sensor offers a 4-wire connection or feeds into a smart temperature transmitter with 4 to 20 mA, IO-Link (auto-detect) or switch output. Featuring TipSens technology, the RTD (Pt100; Class A) delivers response times as low as 1.5 s (t90) for optimum process control. This versatile device is a great choice to drive plant standardization.
Developed for universal use in sterile applications
High standardization potential for skid builders, machine and plant manufacturers
Measuring range: -50 to 200 °C (-58 to 392 °F)
Pressure range: Up to 50 bar (725 psi)
Protection class: IP69
Output: Pt100 (4-wire connection); IO-Link, 4 to 20 mA, 1x PNP switch
International approvals: 3-A, EHEDG, ASME BPE, FDA, EC 1935/2004, EN 2023/2006, TSE/ADI, GB4806-2016, GB9685-2016; Marine approval acc. to DNV GL
Prednosti
Fast installation and easy commissioning:
- Compact dimensions for installation in tight spaces
- Standard M12 connector with IP69 for easy electrical connection
- Recommended process immersion lengths for optimum measurement
- Preset temperature rangeExcellent temperature measurement performance:
- Short response times as low as 1.5 s (t90)
- High sensor accuracy even with short immersion lengths
- Improved measuring accuracy with transmitter-sensor matchingSafe and reliable operation:
- Device safety to EN 610101-1 and CSA C/US
- Electromagnetic compatibility (NAMUR NE 21)
- Device diagnostic information (NAMUR NE 43)
- Hygienic design manufactured from high-grade stainless steel
- Marine approval
Videoposnetki
Segment Fundamental
-
Enostavni produkti
- Lahka izbira, vgradnja in uporaba
Tehnična odličnost
Preprostost
-
Standardni produkti
- Zanesljivi, robustni, nezahtevni za vzdrževanje
Tehnična odličnost
Preprostost
-
Specialni produkti
- Zasnovani za posebej zahtevne aplikacije
Tehnična odličnost
Preprostost
Spremenljivo
FLEX izbira | Tehnična odličnost | Preprostost |
---|---|---|
Segment Fundamental Zadostite svojim osnovnim merilnim potrebam |
Tehnična odličnost
|
Preprostost
|
Segment Lean Obvladajte ključne procese na preprost način |
Tehnična odličnost
|
Preprostost
|
Segment Extended Optimirajte procese z inovativnimi tehnologijami |
Tehnična odličnost
|
Preprostost
|
Segment Xpert Imejte pod nadzorom najzahtevnejše aplikacije |
Tehnična odličnost
|
Preprostost
Spremenljivo |
-
-
Tehnične informacije (TI)
iTHERM CompactLine TM311
Angleška različica - 10/2022
Compact thermometer, Pt100, 4-wire connection, class A Optionally with integrated IO-Link and 4 to 20 mA transmitter, PC programmable
EN SL 31/10/202231/03/202230/06/202001/04/2019Jezik:
angleščina
Verzija:
31/10/2022
Velikost datoteke:
1.4 MB
Ime datoteke:
TI01439TEN_0422-00.pdf
-
-
-
Navodila za uporabo (BA)
iTHERM CompactLine TM311
Angleška različica - 10/2022
Compact thermometer with IO-Link
EN SL 31/10/202231/03/202229/06/202002/09/2019Jezik:
angleščina
Verzija:
31/10/2022
Velikost datoteke:
1.7 MB
Ime datoteke:
BA01952TEN_0422-00.pdf
-
-
-
Tehnične informacije (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN SL 15/09/202328/10/202130/07/202119/06/202008/11/2019Jezik:
angleščina
Verzija:
15/09/2023
Velikost datoteke:
2.9 MB
Ime datoteke:
TI00426FEN_2423.pdf
-
-
-
Tehnične informacije (TI)
iTHERM CompactLine TM311
Compact thermometer, Pt100, 4-wire connection, class A
Optionally with integrated IO-Link and 4 to 20 mA transmitter, PC
programmableEN SL 31/10/202231/03/202230/06/202001/04/2019Jezik:
angleščina
Verzija:
31/10/2022
Velikost datoteke:
1.4 MB
Ime datoteke:
TI01439TEN_0422-00.pdf
-
-
-
Navodila za uporabo (BA)
iTHERM CompactLine TM311
Compact thermometer with IO-Link
EN SL 31/10/202231/03/202229/06/202002/09/2019Jezik:
angleščina
Verzija:
31/10/2022
Velikost datoteke:
1.7 MB
Ime datoteke:
BA01952TEN_0422-00.pdf
-
-
-
Kratka navodila (KA)
iTHERM CompactLine TM311
Kompakten termometer s funkcijo IO-Link
EN SL 22/06/202012/08/2019Jezik:
slovenščina
Verzija:
22/06/2020
Velikost datoteke:
538 KB
Ime datoteke:
KA01437TSL_0220.pdf
-
-
-
Posebna dokumentacija (SD)
Device viewer
Technical documentation in other languages
Jezik:
angleščina
Verzija:
14/07/2021
Velikost datoteke:
478.5 KB
Ime datoteke:
SD02429R09EN_0121.pdf
-
-
-
Posebna dokumentacija (SD)
SD Hygienic process connection types
Supplement to TM311, TM371, TM372, TM401, TM411, TM402, TM412, TT411,
TT412, TE411, TK40, TMR35, DTT35, TTR35Jezik:
angleščina
Verzija:
15/09/2023
Velikost datoteke:
800.3 KB
Ime datoteke:
SD03119TEN_0123-00.pdf
-
-
-
PU (objava)
Next Level Hygienic
Komplettangebot für
die Lebensmittel- und Getränke- sowie die
Life-Sciences-IndustrieJezik:
nemščina
Verzija:
12/09/2022
Velikost datoteke:
3.3 MB
Ime datoteke:
PU01305T_09_DE_03.22_online.pdf
-
-
-
PU (objava)
Next Level Hygienic: Complete offering for the Food & Beverage and Life Sciences industries
Endress+Hauser offers innovative
temperature sensors and assemblies,
system products, accessories, software
solutions and related services for
hygienic, sterile and aseptic applications
in the food & beverage and life
sciences industries governed by stringent
quality and safety regulations.Jezik:
angleščina
Verzija:
05/08/2022
Velikost datoteke:
25.5 MB
Ime datoteke:
PU01305T_09_EN_03.22.pdf
-
-
-
PU (objava)
iTHERM CompactLine TM311 Digital compact thermometer
The iTHERM CompactLine TM311 digital compact thermometer
with IO-Link is an easy to install, fit for purpose, IIoT
ready temperature probe that fulfills the design and performance
requirements for the life sciences, food & beverage
and general process industries.Jezik:
angleščina
Verzija:
09/08/2022
Velikost datoteke:
1.1 MB
Ime datoteke:
PU01293T09EN_0322.pdf
-
-
-
PU (objava)
Misura della temperatura e componenti di sistema per i settori alimentare e farmaceutico.
Misura della temperatura e componenti di sistema per i settori
alimentare e
farmaceutico.
La nuova frontiera dell'igiene: un'offerta complete per applicazioni
igieniche e asetticheJezik:
italijanščina
Verzija:
10/01/2020
Velikost datoteke:
11.2 MB
Ime datoteke:
EH_Booklet COMPLETO.pdf
-