Specs at a glance
-
Accuracy
class A acc. to IEC 60751
-
Response time
depending on configuration
-
Max. process pressure (static)
at 20 °C: 40 bar (580 psi)
-
Operating temperature range
PT100:
-50 °C … 200 °C
(-58 °F … 392 °F) -
Max. immersion length on request
up to 400 mm (15,75")
Field of application
This iTHERM thermometer has been designed to meet the basic requirements of the Food & Beverages and Life Sciences industries at the best price. It offers a variety of versions within a clearly segmented standard product. The result: Time and cost savings by simple and fast product selection. The device uses basic technology with features such as a fixed, non-replaceable insert, a wide range of process connections and international certification at an excellent value for money.
Specially designed for use in hygienic and aseptic applications in the Food & Beverages and Life Sciences industries
Measuring range: –50 to +200 °C (–8 to +392 °F)
Pressure range up to 50 bar (725 psi)
Protection class: up to IP69K
Can be used in non-hazardous areas
Benefits
Excellent value for money and fast delivery
User-friendly and reliable from product selection to maintenance
International certification: hygiene standards as per 3-A® , EHEDG, ASME BPE, FDA, TSE Certificate of Suitability
Wide range of process connections
Videos
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
iTHERM TM401
English version - 03/2022
Resistance thermometer for hygienic and aseptic applications
EN 18/03/202221/02/202030/03/201827/02/201520/12/2013Language:
English
Version:
18/03/2022
File size:
1.8 MB
File name:
TI01058TEN_0622-00.pdf
-
-
-
Special Documentation (SD)
SD Hygienic process connection types
English version - 09/2023
Supplement to TM311, TM371, TM372, TM401, TM411, TM402, TM412, TT411, TT412, TE411, TK40, TMR35, DTT35, TTR35
Language:
English
Version:
15/09/2023
File size:
800.3 KB
File name:
SD03119TEN_0123-00.pdf
-
-
-
Technical Information (TI)
iTHERM TM401
Resistance thermometer for hygienic and aseptic applications
EN 18/03/202221/02/202030/03/201827/02/201520/12/2013Language:
English
Version:
18/03/2022
File size:
1.8 MB
File name:
TI01058TEN_0622-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Operating Instruction (BA)
Modular hygienic thermometers
Universal modular thermometers with RTD insert for hygienic applications
EN 20/01/2020Language:
English
Version:
20/01/2020
File size:
591 KB
File name:
BA02023TEN_0120.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Special Documentation (SD)
SD Hygienic process connection types
Supplement to TM311, TM371, TM372, TM401, TM411, TM402, TM412, TT411,
TT412, TE411, TK40, TMR35, DTT35, TTR35Language:
English
Version:
15/09/2023
File size:
800.3 KB
File name:
SD03119TEN_0123-00.pdf
-
-
-
PU (Publication)
iTHERM TM4xx Innovatives modulares Thermometer
Topmoderne, modulare RTD-Temperaturfühler
für hygienische und aseptische AnwendungenLanguage:
German
Version:
14/09/2022
File size:
1.4 MB
File name:
PU01224T_09_DE_02.22 TM4xx.pdf
-
-
-
PU (Publication)
Ecograph T RSG35 Universeller Datenmanager
Prozesswerte überwachen, anzeigen,
aufzeichnen und übertragen
Der Ecograph T RSG35 Datenmanager ist eine einfache und dennoch
in höchstem Maße effektive Lösung zur manipulationssicheren
Datenaufzeichnung.
Das intelligente Gerät lässt sich perfekt überall dort
integrieren, wo Prozessparameter angezeigt, aufgezeichnet, analysiert
und überwacht werden müssen.Language:
German
Version:
14/09/2022
File size:
2.1 MB
File name:
PU01244T_09_DE_01.17 RSG35.pdf
-
-
-
PU (Publication)
iTHERM TM4xx Innovative modular temperature assemblies
Advanced, modularRTD temperature probes
for hygienic and aseptic applicationsLanguage:
English
Version:
09/08/2022
File size:
1.4 MB
File name:
PU01224T_09_EN_02.22 TM4xx.pdf
-
-
-
Fields of Activities (FA)
Temperaturmesstechnik
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
17/05/2023
File size:
17.9 MB
File name:
FA00006Tde_2223_online.pdf
-
-
-
Fields of Activities (FA)
Temperature measurement
Thermometers and transmitters for the process industry
Language:
English
Version:
17/05/2023
File size:
18 MB
File name:
FA00006Ten_2223_online.pdf
-