Flow switch for monitoring of mass flow

Flow switch for the monitoring of mass flow

Flowphant T DTT31

from €218.-
Need help?

Info-Hotline
+43 (1) 880 56 0

    • On-site display

    • High reproducibility and long-term stability

    • Large turndown

     

    Specs at a glance

    Medium Liquids
    Measuring range 0.03 to 3 m/s (0.1 to 9.84 ft/s)
    Medium temperature –20 to +85 °C (–4 to +185 °F)
    Process pressure 0 to +100 bar (at 20 °C) (0 to 1450 psi)
    Product / VersionPrice / pcs. in EUROrder code
    Process ConnectionElectrical ConnectionPower Supply; Output1 to 34 to 1011+
    w/o; Compr. fitting, 316L, L=>100mm insertion length Compr. fitting, to order separatelyPlug M1218-30VDC; 1x switch PNP248,-231,-218,- DTT31-A1A111AA2CAB
    18-30VDC; 2x switch PNP263,-245,-232,- DTT31-A1B111AA2CAB
    18-30VDC; switch PNP + 4-20mA299,-278,-263,- DTT31-A1C111AA2CAB
    Plug ISO4400 M16x1.518-30VDC; 1x switch PNP263,-245,-232,- DTT31-A2A111AA2CAB
    Thread ISO228 G1/4A, 316LPlug M1218-30VDC; 1x switch PNP253,-235,-222,- DTT31-A1A111ABxxAB
    18-30VDC; 2x switch PNP268,-249,-236,- DTT31-A1B111ABxxAB
    18-30VDC; switch PNP + 4-20mA303,-282,-267,- DTT31-A1C111ABxxAB
    Plug ISO4400 M16x1.518-30VDC; 1x switch PNP268,-249,-236,- DTT31-A2A111ABxxAB
    Thread ISO228 G1/2A, 316LPlug M1218-30VDC; 1x switch PNP253,-235,-222,- DTT31-A1A111AExxAB
    18-30VDC; 2x switch PNP268,-249,-236,- DTT31-A1B111AExxAB
    18-30VDC; switch PNP + 4-20mA303,-282,-267,- DTT31-A1C111AExxAB
    Plug ISO4400 M16x1.518-30VDC; 1x switch PNP268,-249,-236,- DTT31-A2A111AExxAB
    Cable and plug to be ordered separately from the accessories section. Please specify length.

    Accessories

    Product / VersionPrice / pcs. in EUROrder code
    Collar welding boss d6 PEEK + screw moveable with sealing taper, washer + pressure screw G1/2, material of wetted parts: 316L, PEEK, max. Prozessdruck: 10 bar (145 psi)44,97 51004751
    Compression Fitting TA50
    6mm; G1/2; PTFE
    54,79 TA50-HP
    Cable M12x1 l=5m 5m cable 4x 0.34 mm2, molded PVC angled connector, M12x1 connector screw Cu Sn/Ni, IP67.9,28 51005148
    Socket for plug 4p-125V, 4A-M12 M12 socket for plug. Self confectionery connection. Usage: plug M12.14,99 52006263
    Configuration kit TXU10- for PC-programmable devices. set-up programme+interface cable for PC with USB-Port. 4 pin plug + ReadWin200096,34 TXU10-AA
    M12 elbow plug ready for cable, IP67,PG79,81 51006327
    System power supply RNB130 Primary switched-mode. Input voltage: 85-264VAC, 45-65Hz. Output voltage: 24VDC, max. 30V (for errors).131,56 RNB130-A1A

    Prices valid until 28.02.2018 in EUR per unit (not including shipping and applicable sales tax). See
    Endress+Hauser Terms and Conditions

  • Application

    The Flowphant T DTT31 is a flow switch for monitoring, displaying and measuring relative mass flow rates of liquid media in the range from 0.03 to 3 m/s (0.1 to 9.84 ft/s). Application examples include: Monitoring cooling water circulation systems of pumps, turbines, compressors and heat exchangers and monitoring lubrication systems.

    Function

    The device measures the mass flow of a liquid medium with the calorimetric measurement method. The calorimetric measuring principle is based on cooling a heated temperature sensor. Heat is removed from the sensor by forced convection due to medium flowing by. The extent of this heat transfer depends on the medium velocity and the difference in temperature between the sensor and medium (King's law). The higher the velocity or the mass flow of the medium, the greater the temperature sensor cooling.

    Application example

    Flow switch - Application example

    The Flowphant monitors the flow in a cooling circuit and signals when flow drops below a minimum flow rate.

  • Technical data

    Input
    Measurement range

    0 to 100 %; resolution 1 %

    0.03 to 3 m/s (0.1 to 9.84 ft/s) for liquids

    Output
    Output signal 1 × PNP, 2 × PNP or 1 × PNP with analog output for flow and temperature
    Voltage drop PNP ≤2 V
    Overload protection Automatic testing
    Performance characteristics
    Reference conditions According to DIN IEC 60770/61003
    Measured error Switch point and display 0.2 %
    Long-term drift ≤0.5 % per year under reference operating conditions
    Sensor reaction time 6 to 12 s
    Response time Switch output 100 ms
    Operating conditions
    Medium temperature –20 to +85 °C (–4 to +185 °F)
    Ambient temperature –40 to +85 °C (–40 to +185 °F)
    Degree of protection

    With M16×1.5 valve plug: IP 65

    with M12×1: IP 66

    Power supply
    Supply voltage Ub 18 to 30 V DC, reverse polarity protection
    Current consumption Without load <100 mA at 24 V DC
    General
    EMC Interference emission as per IEC 61326 Series, class B electrical equipment; interference immunity as per IEC 61326 Series, appendix A (indust. use) and NAMUR Recomm. NE 21
    Operating elements 3 buttons or PC and software
    Materials Process connection, protecting tube and housing 316L
    Approvals
    Desina compliant

    Dimensions (in mm)

    Housing 

    Flow switch - Dimensions

    L = sensor length 30 mm, 100 mm (1.16", 3.94")

     

    Installation according to operation instructions



    Process connections 

    Flow switch - Process connections

    a) Without (for mounting with welding boss or compression fitting: L ≥ 100 mm/3.94")

    b) ISO 228 G ¼ A, 316L

    c) ISO 228 G ½ A, 316L

    Installation according to operation instructions

     

    Electrical connection

    Flow switch - Connecting

    DC voltage version with M12×1 connector

    A1: 1×PNP switch output

    A2: 2×PNP switch outputs R1 and (1) (R2)

    A2': 2×PNP switch outputs R1 and (1)
    (diagnosis/break contact with adjustment „DESINA")

    A3: PNP switch output, additional analog output

    DC voltage version with valve plug M16×1.5

    B: 1×PNP switch output

     

  • More documents for DTT31