- Home
- Products
- Level switches & sensors
- Soliswitch FTE20
-
- Easy installation
- Optical and automatic rotation control (optional)
- Weight of solids can be adjusted without the need for tools
Specs at a glance
Function Level switch Medium Solids weight ≥ 80 g/l (4.99 lb/ft³) Operating pressure (abs.) 0.5 to 2.5 bar (7.25 to 36,3 psi) Medium temperature –20 to +80 °C (–4 to 176 °F) Soliswitch FTE20
Product / Version Price / pcs. in EUR Order code Approval Version, Length Process Connection; Material Power Supply 1 to 3 4 to 10 11+ Non-hazardous area Shaft, 75mm / Shaft, 100mm / Shaft, 120mm / Shaft, 200mm / Shaft, 300mm G1-1/2 male thread; PBT 230VAC 182,- 163,- 149,- FTE20-AA13xx41 24VAC 196,- 177,- 161,- FTE20-AA13xx21 20-28VDC 240,- 216,- 197,- FTE20-AA13xx11 Rope, 2000mm, shortable G1-1/2 male thread; PBT 230VAC 260,- 234,- 213,- FTE20-AA13AF41 24VAC 275,- 247,- 225,- FTE20-AA13AF21 20-28VDC 319,- 287,- 262,- FTE20-AA13AF11 Shaft, 75mm / Shaft, 100mm / Shaft, 120mm / Shaft, 200mm / Shaft, 300mm G1-1/2 male thread; 303 230VAC 221,- 199,- 181,- FTE20-AA16xx41 24VAC 236,- 212,- 193,- FTE20-AA16xx21 20-28VDC 280,- 252,- 229,- FTE20-AA16xx11 Rope, 2000mm, shortable G1-1/2 male thread; 303 230VAC 299,- 269,- 245,- FTE20-AA16AF41 24VAC 314,- 283,- 258,- FTE20-AA16AF21 20-28VDC 358,- 322,- 294,- FTE20-AA16AF11 ATEX II1/2D Ex ta/tb IIIC Da/Db Shaft, 75mm / Shaft, 100mm / Shaft, 120mm / Shaft, 200mm / Shaft, 300mm G1-1/2 male thread; PBT 230VAC 260,- 234,- 213,- FTE20-BI13xx41 24VAC 275,- 247,- 225,- FTE20-BI13xx21 20-28VDC 319,- 287,- 262,- FTE20-BI13xx11 Rope, 2000mm, shortable G1-1/2 male thread; PBT 230VAC 339,- 305,- 278,- FTE20-BI13AF41 24VAC 353,- 318,- 290,- FTE20-BI13AF21 20-28VDC 398,- 358,- 326,- FTE20-BI13AF11 Shaft, 75mm / Shaft, 100mm / Shaft, 120mm / Shaft, 200mm / Shaft, 300mm G1-1/2 male thread; 303 230VAC 299,- 269,- 245,- FTE20-BI16xx41 24VAC 314,- 283,- 258,- FTE20-BI16xx21 20-28VDC 358,- 322,- 294,- FTE20-BI16xx11 Product / Version Price / pcs. in EUR Order code Approval Version, Length Process Connection; Material Power Supply 1 to 3 4 to 10 11+ Non-hazardous area Shaft, 75mm / Shaft, 100mm / Shaft, 120mm / Shaft, 200mm / Shaft, 300mm G1-1/2 male thread; PBT 230VAC
Rotation monitoring299,- 269,- 245,- FTE20-AA13xx41+CA 24VAC
Rotation monitoring314,- 283,- 258,- FTE20-AA13xx21+CA 20-28VDC
Rotation monitoring358,- 322,- 294,- FTE20-AA13xx11+CA Rope, 2000mm, shortable G1-1/2 male thread; PBT 230VAC
Rotation monitoring378,- 340,- 310,- FTE20-AA13AF41+CA 24VAC
Rotation monitoring393,- 353,- 322,- FTE20-AA13AF21+CA 20-28VDC
Rotation monitoring437,- 393,- 358,- FTE20-AA13AF11+CA Shaft, 75mm / Shaft, 100mm / Shaft, 120mm / Shaft, 200mm / Shaft, 300mm G1-1/2 male thread; 303 230VAC
Rotation monitoring339,- 305,- 278,- FTE20-AA16xx41+CA 24VAC
Rotation monitoring353,- 318,- 290,- FTE20-AA16xx21+CA 20-28VDC
Rotation monitoring398,- 358,- 326,- FTE20-AA16xx11+CA Rope, 2000mm, shortable G1-1/2 male thread; 303 230VAC
Rotation monitoring417,- 375,- 342,- FTE20-AA16AF41+CA 24VAC
Rotation monitoring432,- 389,- 354,- FTE20-AA16AF21+CA 20-28VDC
Rotation monitoring476,- 428,- 390,- FTE20-AA16AF11+CA ATEX II1/2D Ex ta/tb IIIC Da/Db Shaft, 75mm / Shaft, 100mm / Shaft, 120mm / Shaft, 200mm / Shaft, 300mm G1-1/2 male thread; PBT 230VAC
Rotation monitoring378,- 340,- 310,- FTE20-BI13xx41+CA 24VAC
Rotation monitoring393,- 353,- 322,- FTE20-BI13xx21+CA 20-28VDC
Rotation monitoring437,- 393,- 358,- FTE20-BI13xx11+CA Rope, 2000mm, shortable G1-1/2 male thread; PBT 230VAC
Rotation monitoring456,- 411,- 374,- FTE20-BI13AF41+CA 24VAC
Rotation monitoring471,- 424,- 386,- FTE20-BI13AF21+CA 20-28VDC
Rotation monitoring515,- 464,- 423,- FTE20-BI13AF11+CA Shaft, 75mm / Shaft, 100mm / Shaft, 120mm / Shaft, 200mm / Shaft, 300mm G1-1/2 male thread; 303 230VAC
Rotation monitoring417,- 375,- 342,- FTE20-BI16xx41+CA 24VAC
Rotation monitoring432,- 389,- 354,- FTE20-BI16xx21+CA 20-28VDC
Rotation monitoring476,- 428,- 390,- FTE20-BI16xx11+CA Prices valid until 30.09.2019 in EUR per unit (not including shipping and applicable sales tax). See
Endress+Hauser Terms and ConditionsPeople who bought this also watched
-
Application
The Soliswitch FTE20 is a paddle switch for granular solids. Its robust and compact design makes the point level switch an ideal sensor for detecting the full, empty or refill status in applications with bulk solids, such as in silos containing solids. Typical application areas are point level detection in e.g. cereals, sugar, cacao, animal feeds, washing powders, chalk, dry plaster, cement, granulates and wood chips.
Function
The shaft and paddle are driven using a reduction gear and synchronous motor. If the paddle is stopped by material covering it, the hinged motor in the housing moves from the rest to the switch position. This movement operates two switch contacts; the first is for external level indication and the second switches off the power to the motor.
The paddle starts to rotate once the medium level falls below the paddle, the hinged motor returns to its rest position and the two contacts switch to normal operation. Intermittent loads that operate against or even in the same direction of rotation are evened out by a slip clutch.Application example
a) Functioning as full sensor
b) Functioning as demand sensor
-
Technical data
OutputOutput signal Binary Response time From standstill of the paddle until output of the switching signal: 20°, corresponds to 3.5 s Switching capacity relay EN 61058: 250 V AC 5E4, 6(2) A;
L 1054: 125 to 250 V AC, 5 A; 30 V DC, 8 A;
Min. switching load 300 mW (5 V/5 mA)
Function Detection of full or refill status Automatic rotation monitoring (optional) Detection of blockage or failure of the drive unit Power supplySupply voltage 20 to 28 V DC 24 V AC; 115 V AC; 230 V AC Power consumption Max. 3.5 VA Cable entries 2 × cable gland, M20 × 1.5 (optionally 1 × cable gland M20 × 1.5 and indicator lamp) Operating conditionsSide load on the shaft Max. 60 N Load on the rope Max. 1 500 N Operating press. (abs.) 0.5 to 2.5 bar (7.25 to 36,3 psi) Ambient temperature –20 to +60 °C (–4 to 140 °F) Degree of protection IP 66 Shock resistance as per EN 60068-2-27: 30g Vibration resistance as per EN 60068-2-64: 0,01g²/Hz Medium temperature –20 to +80 °C (–4 to 176 °F) Solids weight ≥ 80 g/l Grain size ≤ 50 mm (1.97") Mechanical constructionMaterial - Housing: Polycarbonate
- Captive screw cap: Polyamide
- Cover seal: Silicone
- Shaft / Rope extension / Paddle: Stainless steel
- Process seal: Synthetic/organic fiberelastomer sealing (nonasbestos) NPT versions have no process seal and need to be sealed at the thread by the customer
- Process connections: Stainless steel or PBT
Shaft seal NBR Shaft speed 1 min-1 Process connection NPT1¼"; NPT1½"; G1½" Electrical connection Terminals with spring terminal design, Permitted cable cross-sections 2.5 mm² solid, 1.5 mm² flexible with wire end ferrule with plastic ferrule Dimensions (in mm)
a) Version with rope extension
A: Process connection NPT 1¼", NPT 1½", G 1½"
B: Indicator light (optional)
L: Length of shaft 75 to 300 mm (2.95" to 11.81")
Installation according to instruction manual.
Electrical connection
a) Protective ground
N (AC), L– (DC): Power connection
L1 (AC), L+ (DC): Power connection
H1, N/L–: Connection for signaling empty/full status detection (optional)
11: Changeover contact
12: Normally closed contact
13: Normally open contactInstallation
Correct installation positions of the device:
1: Vertical from the top
2: Angled from the top
3: From the side
4: From the side with protective cover against falling solids
5: From belowIncorrect installation positions of the device:
6: In direction of solids flow
7: Installation coupling too long(Dimensions in mm)
-
Technical Datasheet
More documents for FTE20
