Liquipoint T - Conductive level switch for multiple point detection

Conductive level switch for multiple point detection

Liquipoint T FTW31 / FTW32

from €83.-
Need help?

Info-Hotline
+43 (1) 880 56 0

    • Detect up to five level limits with one probe

    • Flexible instrumentation (compact/separate)

    • No moving parts

    Specs at a glance

    Function Level switch for multiple point detection
    Product liquids as of 10 µS/cm
    Approval ATEX II 2G EEx ia
    Measuring points up to 4 measuring points with 5 rods or ropes
    Product temperature –40 to +100 °C (–40 to + 212 °F)
    Process pressure –1 to +10 bar (–14.5 to +145 psi) 

    Liquipoint T FTW31 : L=1000mm

    Product / VersionPrice / pcs. in EUROrder code
    ApprovalElectronics; OutputSensing Point1 to 34 to 1011+
    Non-hazardous areaSeparate instrumentation2x rod, 316L94,-87,-83,- FTW31-A1A2CA0A
    3x rod, 316L116,-108,-103,- FTW31-A1A3CA0A
    5x rod, 316L132,-123,-116,- FTW31-A1A5CA0A
    FEW52; PNP 10.8-45VDC2x rod, 316L167,-155,-147,- FTW31-A1A2CA2A
    3x rod, 316L189,-176,-166,- FTW31-A1A3CA2A
    FEW54; relay 20-253VAC; 20-55VDC2x rod, 316L167,-155,-147,- FTW31-A1A2CA4A
    3x rod, 316L189,-176,-166,- FTW31-A1A3CA4A
    Non-hazardous area, WHG, leakage-detectionSeparate instrumentation2x rod, 316L113,-105,-99,- FTW31-B1A2CA0A
    3x rod, 316L135,-126,-119,- FTW31-B1A3CA0A
    5x rod, 316L151,-140,-133,- FTW31-B1A5CA0A
    FEW52; PNP 10.8-45VDC2x rod, 316L185,-173,-163,- FTW31-B1A2CA2A
    3x rod, 316L208,-193,-183,- FTW31-B1A3CA2A
    FEW54; relay 20-253VAC; 20-55VDC2x rod, 316L185,-173,-163,- FTW31-B1A2CA4A
    3x rod, 316L208,-193,-183,- FTW31-B1A3CA4A
    ATEX II 2G EEx ia IIC T6, WHG, XA, leakage-detection, note safety instruction (XA) (electrostatic charging)Separate instrumentation2x rod, 316L110,-102,-97,- FTW31-D1A2CA0A
    3x rod, 316L133,-123,-117,- FTW31-D1A3CA0A
    5x rod, 316L148,-138,-130,- FTW31-D1A5CA0A
    FEW58; NAMUR2x rod, 316L183,-170,-161,- FTW31-D1A2CA8A
    3x rod, 316L205,-191,-181,- FTW31-D1A3CA8A

    Liquipoint T FTW31 : L=2000 mm

    Product / VersionPrice / pcs. in EUROrder code
    ApprovalElectronics; OutputSensing Point1 to 34 to 1011+
    Non-hazardous areaSeparate instrumentation2x rod, 316L101,-94,-89,- FTW31-A1A2DA0A
    3x rod, 316L124,-115,-109,- FTW31-A1A3DA0A
    5x rod, 316L139,-129,-122,- FTW31-A1A5DA0A
    FEW52; PNP 10.8-45VDC2x rod, 316L174,-162,-153,- FTW31-A1A2DA2A
    3x rod, 316L197,-183,-173,- FTW31-A1A3DA2A
    FEW54; relay 20-253VAC; 20-55VDC2x rod, 316L174,-162,-153,- FTW31-A1A2DA4A
    3x rod, 316L197,-183,-173,- FTW31-A1A3DA4A
    Non-hazardous area, WHG, leakage-detectionSeparate instrumentation2x rod, 316L120,-112,-106,- FTW31-B1A2DA0A
    3x rod, 316L143,-133,-126,- FTW31-B1A3DA0A
    5x rod, 316L158,-147,-139,- FTW31-B1A5DA0A
    FEW52; PNP 10.8-45VDC2x rod, 316L193,-179,-170,- FTW31-B1A2DA2A
    3x rod, 316L215,-200,-190,- FTW31-B1A3DA2A
    FEW54; relay 20-253VAC; 20-55VDC2x rod, 316L193,-179,-170,- FTW31-B1A2DA4A
    3x rod, 316L215,-200,-190,- FTW31-B1A3DA4A
    ATEX II 2G EEx ia IIC T6, WHG, XA, leakage-detection, note safety instruction (XA) (electrostatic charging)Separate instrumentation2x rod, 316L118,-109,-103,- FTW31-D1A2DA0A
    3x rod, 316L140,-130,-123,- FTW31-D1A3DA0A
    5x rod, 316L155,-144,-137,- FTW31-D1A5DA0A
    FEW58; NAMUR2x rod, 316L190,-177,-167,- FTW31-D1A2DA8A
    3x rod, 316L213,-198,-187,- FTW31-D1A3DA8A

    Liquipoint T FTW32 : L=5000 mm

    Product / VersionPrice / pcs. in EUROrder code
    ApprovalElectronics; OutputSensing Point1 to 34 to 1011+
    Non-hazardous areaSeparate instrumentation2x rope, 316Ti134,-124,-118,- FTW32-A1D2CA0A
    3x rope, 316Ti157,-146,-138,- FTW32-A1D3CA0A
    5x rope, 316Ti264,-245,-232,- FTW32-A1D5CA0A
    FEW52; PNP 10.8-45VDC2x rope, 316Ti206,-192,-181,- FTW32-A1D2CA2A
    3x rope, 316Ti229,-213,-202,- FTW32-A1D3CA2A
    FEW54; relay 20-253VAC; 20-55VDC2x rope, 316Ti206,-192,-181,- FTW32-A1D2CA4A
    3x rope, 316Ti229,-213,-202,- FTW32-A1D3CA4A
    Non-hazardous area, WHG, leakage-detectionSeparate instrumentation2x rope, 316Ti152,-142,-134,- FTW32-B1D2CA0A
    3x rope, 316Ti175,-163,-154,- FTW32-B1D3CA0A
    5x rope, 316Ti283,-263,-249,- FTW32-B1D5CA0A
    FEW52; PNP 10.8-45VDC2x rope, 316Ti225,-209,-198,- FTW32-B1D2CA2A
    3x rope, 316Ti248,-231,-218,- FTW32-B1D3CA2A
    FEW54; relay 20-253VAC; 20-55VDC2x rope, 316Ti225,-209,-198,- FTW32-B1D2CA4A
    3x rope, 316Ti248,-231,-218,- FTW32-B1D3CA4A
    ATEX II 2G EEx ia IIC T6, WHG, XA, leakage-detection, note safety instruction (XA) (electrostatic charging)Separate instrumentation2x rope, 316Ti150,-140,-132,- FTW32-D1D2CA0A
    3x rope, 316Ti173,-161,-152,- FTW32-D1D3CA0A
    5x rope, 316Ti280,-261,-247,- FTW32-D1D5CA0A
    FEW58; NAMUR2x rope, 316Ti223,-207,-196,- FTW32-D1D2CA8A
    3x rope, 316Ti246,-229,-216,- FTW32-D1D3CA8A

    Liquipoint T FTW32 : L=10000 mm

    Product / VersionPrice / pcs. in EUROrder code
    ApprovalElectronics; OutputSensing Point1 to 34 to 1011+
    Non-hazardous areaSeparate instrumentation2x rope, 316Ti164,-152,-144,- FTW32-A1D2DA0A
    3x rope, 316Ti187,-174,-164,- FTW32-A1D3DA0A
    5x rope, 316Ti294,-273,-259,- FTW32-A1D5DA0A
    FEW52; PNP 10.8-45VDC2x rope, 316Ti236,-220,-208,- FTW32-A1D2DA2A
    3x rope, 316Ti259,-241,-228,- FTW32-A1D3DA2A
    FEW54; relay 20-253VAC; 20-55VDC2x rope, 316Ti236,-220,-208,- FTW32-A1D2DA4A
    3x rope, 316Ti259,-241,-228,- FTW32-A1D3DA4A
    Non-hazardous area, WHG, leakage-detectionSeparate instrumentation2x rope, 316Ti183,-170,-161,- FTW32-B1D2DA0A
    3x rope, 316Ti206,-191,-181,- FTW32-B1D3DA0A
    5x rope, 316Ti313,-291,-275,- FTW32-B1D5DA0A
    FEW52; PNP 10.8-45VDC2x rope, 316Ti255,-237,-225,- FTW32-B1D2DA2A
    3x rope, 316Ti278,-259,-245,- FTW32-B1D3DA2A
    FEW54; relay 20-253VAC; 20-55VDC2x rope, 316Ti255,-237,-225,- FTW32-B1D2DA4A
    3x rope, 316Ti278,-259,-245,- FTW32-B1D3DA4A
    ATEX II 2G EEx ia IIC T6, WHG, XA, leakage-detection, note safety instruction (XA) (electrostatic charging)Separate instrumentation2x rope, 316Ti180,-168,-159,- FTW32-D1D2DA0A
    3x rope, 316Ti203,-189,-179,- FTW32-D1D3DA0A
    5x rope, 316Ti310,-289,-273,- FTW32-D1D5DA0A
    FEW58; NAMUR2x rope, 316Ti253,-235,-223,- FTW32-D1D2DA8A
    3x rope, 316Ti276,-257,-243,- FTW32-D1D3DA8A

    Accessory

    Product / VersionPrice / pcs. in EUROrder code
    Mounting nut G1-1/2 Hexagon, SW60. Usage: Liquipoint T, Liquicap T, Prosonic M FMU40, Prosonic T FMU30, FMR10, FMR20.22,52 52014146

    Prices valid until 30.09.2019 in EUR per unit (not including shipping and applicable sales tax). See
    Endress+Hauser Terms and Conditions

    Is this Liquipoint level switch not the perfect match for your application?

  • Application

    Liquipoint T sensors are used in conductive liquids for determining point levels. Depending on the number of measuring points, measuring tasks such as overspill protection, dry running protection, two-point control of pumps or multiple point detection can be implemented within an existing process connection.

    Function

    An alternating voltage exists between the rod probes in an empty tank. As soon as the conductive liquid in the tank creates a connection between the ground rod probe and the maximum rod probe, for example, a measurable current flows and the Liquipoint T switches.

    By using alternating voltage, corrosion of the probe ends and electroytic destruction of the product is avoided. As the system is designed as a closed potential-free circuit between the probe rods and the electronics, the materials used in the tank walls is unimportant and there is no danger if the probe rods are touched during operation. 

    Application Examples

    Probes with integrated electronic insert (compact instrument version)

    Level switches Liquipoint T FTW31 / FTW32 - Installation example

    The measuring system consists of:

    • FTW31, FTW32 with two/three rods or ropes and an electronic insert
    • Control units, switches or signal transmitters. e.g. process control systems PLC, relays or NAMUR isolating amplifier according to IEC 60947-5-6

    Probes without integrated electronic insert (separate instrument version)

    Level switches Liquipoint T FTW31 / FTW32 - Installation example 2

    The measuring system consists of:

    • FTW31, FTW32 with two to five rods or ropes
    • Nivotester FTW325 or FTW470 Z
    • Control units, switches or signal transmitters, e.g. process control systems PLC, relays, etc.

     

    The number of Nivotester depends on the number of measuring points (e.g. 4 measuring points with 2 Nivotester FTW).

  • Technical data

    General
    Version

    Compact version: two/three (Always ∆S-mode - only three rod-/rope versions) rods or ropes;

    Separate version (With integrated line monitoring - in combination with level limit switch FTW325): two/three/five rods or ropes

    Sensor length

    Rod: 100 to 4000 mm (4" to 157");

    rope: 250 to 15000 mm (10" to 590")

    Minimum conductivity ≥10 µS/cm
    Cable specification Use standard cable (25 Ω per core)
    Operating conditions
    Medium temp. –40 to +100 °C (–40 to +212 °F)
    Ambient temp. –40 to +70 °C (–40 to +158 °F)
    Pressure –1 to +10 bar (–14.5 to +145 psi)
    Ingress Protection IP 66
    Process connection G1½"
    Material
    Electrodes Rods: 1.4404 (316L)/insulation: PP; ropes: 1.4571 (316TI)/insulation: FEP; weight: 1.4435 (316L)
    Process connection PPS
    Housing F16

    For compact instrument version;

    housing: PBT;

    hat: PPS;

    adapter: PBT

    Housing F24

    For separate instrument version;

    housing: PPS;

    hat: PBT

    Approvals (Compact instrument version)
    Ex approval ATEX II 2G EEx ia IIC T6 with FEW58
    WHG approval WHG Z-65.40-360 (DIBt)
    Approvals (Separate instrument version)
    Ex approval ATEX II 2G EEx ia IIC T6

    Dimensions (in mm)

    Compact-instrument version with electronic insert

    Level switch - FTW31 - FTW32 - Dimensions 1

    L = Probe length
     

    FTW31 (Rod-version)

    FTW32 (Rope-version)

    Rod and rope version with G1½"

     

    Installation according to instruction manual

    Separate instrument version without electronic insert

     

    Level switch - FTW31 - FTW32 - Dimensions 2

    L = Probe length

     

    FTW31 (Rod-version)

    FTW32 (Rope-version)

    Rod and rope version with G1½"

     

    Installation according to instruction manual

    Electrical connection – Probes with electronic insert
    (compact instrument version)

    Electronic insert FEW52
    Supply voltage U = 10.8 to 45 V DC
    Current consumption Max. 25 mA
    Load connection Open collector; PNP
    Switching voltage max. 45 V
    Connectable load

    Temporary (max. 1 sec): max. 2 A

    Continuous: max. 200 mA;

    Protected against reverse polarity Yes
    Level switch - FTW31 - FTW32 - Connecting the FEW52 electronics

    Connecting the FEW52 electronic insert

     

    F: Fine-wire fuse, dependent on connected load

    R: Connected load, e.g. PLC, PLS, relay

    M: Ground connection to protective earth (PE)

    a) Mains

    Electronic insert FEW54
    Supply voltage

    20 to 55 V DC or

    20 to 253 V AC, 50/60 Hz

    Current consumption 60 mA
    Peak inrush current Max. 2 A, max. 400 μs
    Pulse frequency Approx. 1.5 s
    Output Two potential-free changeover contacts (DPDT)
    Contact load capacity U~ max. 253 V, I~ max. 4 A, U = 30 V/4 A; 150 V/ 0.2 A
    Power consumption < 2.0 W

     

    Level switch - FTW31 - FTW32 - Connecting the FEW54 electronics

    Connecting the FEW54 electronic insert

     

    F1: Fine-wire fuse, 200 mA, semi-time lag

    F2: Fine-wire fuse to protect the relay contact, load-dependent

    M: Ground connection to protective earth (PE)

     

    a) Mains

    b) + c) Potential-free changeover contacts

    d) Vessel

    Electronic insert FEW58
    Supply voltage see Technical data of connected isolating amplifier according to IEC 60947-5-6 (NAMUR).
    Use with a separate contactor according to IEC 60947-5-6 (NAMUR); output signal leap of high to low electricity on limit (H-L-flank).
    Two-wire signal transfer H-L-edge 2.2 to 6.5 mA / f0.4 to 1.0 mA
    Output signal of damaged sensor <1.0 mA
    On access to a multiplexer the cycle time is to adjust on min. 2 sec.
    Level switch - FTW31 - FTW32 - Connecting the FEW58 electronics

    a) IEC 60947-5-6 (NAMUR)

    b) e.g.: FTL325N

    Electrical connection – Probes without integrated electronic insert
    (separate-instrument version)

    Level switch - FTW31 - FTW32 - Connecting to a separate electronic unit

    For evaluation one or more FTW325 processor units are needed.

    Separate instrumentation for three-rod- or rope-probes with cable monitoring.

    *1 = Printed circuit board for cable monitoring

  • More documents for FTW31
    More documents for FTW32