Process indicators

Loop-powered field indicators

RIA14 / RIA16

from €204.-
Need help?

Info-Hotline
+43 (1) 880 56 0

    • 5-digit LC display

    • One limit value

    • Bargraph and units

     

    Specs at a glance

    Line voltage drop <4 V at 3 to 22 mA
    Display 5-digit LC display
    Degree of protection IP 67, NEMA 4X
    Maximum measured error < 0.1 % of scaled display range

    Field indicator RIA14

    Product / VersionPrice / pcs. in EUROrder code
    HousingApproval1 to 34 to 1011+
    Field, Alu die castNon-hazardous area428,-398,-377,- RIA14-AA3C
    466,-434,-410,- RIA14-AA3C+I4
    ATEX II2(1)G Ex ib[ia] IIC T6474,-441,-417,- RIA14-BA3C
    512,-476,-451,- RIA14-BA3C+I4

    Field indicator RIA16

    Product / VersionPrice / pcs. in EUROrder code
    HousingApproval1 to 34 to 1011+
    Plastics, glass fiber reinforcedNon-hazardous area232,-216,-204,- RIA16-AA1A+E1
    Mounting kit wall/tube296,-276,-261,- RIA16-AA1A+E1I2
    AluNon-hazardous area306,-284,-269,- RIA16-AA2A+E1
    Mounting kit wall/tube370,-344,-326,- RIA16-AA2A+E1I2
    ATEX II2(1)G Ex ib[ia] IIC T6353,-328,-311,- RIA16-BA2A+E1
    Mounting kit wall/tube417,-388,-367,- RIA16-BA2A+E1I2

    Accessories

    Product / VersionPrice / pcs. in EUROrder code
    Mounting set wall+pipe (W08)42,38 71089844
    Configuration kit TXU10- for PC-programmable devices. set-up programme+interface cable for PC with USB-Port. 4 pin plug96,34 TXU10-AC

    Prices valid until 30.11.2017 in EUR per unit (not including shipping and applicable sales tax). See
    Endress+Hauser Terms and Conditions

    People who bought this also watched

  • Application

    The RIA14/RIA16 field indicators monitor measurement signals and display them with high resolution and accuracy. The indicators feature one Open Collector output for monitoring a limit value. They permit universal installation and are particularly suitable for use in the field or in mobile rigs.

    Function

    The indicator records an analog measuring signal and shows this on the display. The LC display shows the current measured value digitally and as a bargraph with limit value violation signalling. The indicator is looped into the 4 to 20 mA circuit and obtains the required energy from there.

    Application Example

    Application examples of the RIA14 / 16 filed indicators

    a) Explosive hazardous area / Zone 1,2 / Zone 21,22

    b) Non-hazardous area

    c) Transmitter 4...20 mA

    d) Power supply

  • Technical data

    Input
    Measuring range 4 to 20 mA (reverse polarity protection)
    Line voltage drop <4 V at 3 to 22 mA
    Max. line voltage drop <6 V at max. short-circuit current 200 mA
    Output
    Output

    Digital limit switch

    Passive, open collector: Imax = 200 mA, Umax= 35 V, Ulow/max = < 2 V at 200 mA

    Max. reaction time to limit value = 250 ms

    Signal on alarm No measured value visible on the LC display, no background illumination; open collector inactive
    Performance characteristics
    Reference operating conditions T= 25 °C (77 °F)
    Max. measured error <0.1 % of scaled display range
    Influence of ambient temperature Effect on the accuracy when ambient temperature changes by 1 K: 0.01%
    Operating conditions
    Mounting location Wall or pipe mounting
    Ambient temp. limits

    –40 to +80 °C (–40 to +176 °F )

    (at < –20 °C (< –4 °F) the display can react slowly; at < –30 °C (–22 °F) readability of the display cannot be guaranteed)

    Storage temperature –40 to +80 °C (–40 to +176 °F)
    Electrical safety As per IEC 61010-1, UL61010-1, CSA C22.2 No. 1010.1-92
    Climate class As per IEC 60654-1, Class C
    EMC As per EN 61326 (IEC 61326) and NAMUR (NE21)
    Degree of protection IP 67, NEMA 4X
    Mechanical construction
    Material

    RIA14: housing: die-cast aluminum AlSi10Mg with powder coating on polyester basis; optional: Stainless steel 1.4435 (AISI 316L)

    RIA16: housing: Fiber-glass reinforced plastic PBT-GF30; optional: Aluminum AlSi12

    Weight

    RIA14: aluminium housing: approx. 1.6 kg (3.53 lbs) stainless steel housing: approx. 4.2 kg (9.26 lbs)

    RIA16: plastic housing: approx. 500 g (1.1 lbs) aluminum housing: approx. 1.7 kg (3.75 lbs)

    Terminals Cables/wires up to max. 2.5 mm² (14 AWG) plus ferrule
    Human interface
    Display range –19999 to +99999
    Offset –19999 to +99999
    Character height

    RIA14: 20.5 mm (0.81")

    RIA16: 26 mm (1.02")

    Signalling Measuring range overshoot/undershoot
    Operating elements 3-key operation (–/+/E) integrated in device, access with housing open
    Remote operation The device is configured with the FieldCare PC operating software
    Approvals
    Ex approval ATEX II2(1)G Ex ib[ia] IIC T6/T5/T4
    Ex approval (RIA14) ATEX II2G Ex d IIC T6/T5/T4; ATEX II2D

    Dimensions in (mm)

    RIA14

    Dimensions of a process indicator RIA14 in field housing

    Installation according to instruction manual

    RIA16

    Dimensions of a process indicator RIA16 in field housing

    Installation according to instruction manual

    Electrical Connection

    RIA14

    Electronic connection of a RIA14 process indicator

    a) Terminal 2 and 3 Open Collector

    b) active

    c) passive

    d) loop power supply

    RIA16

    Electronic connection of a RIA16 process indicator

    a) Terminal 2 and 3 Open Collector

    b) active

    c) passive

    d) loop power supply

  • Technical Datasheet

    More documents for RIA14
    More documents for RIA16