Pressure sensor for absolute and gauge pressures up to 400 bar

Pressure sensor with ceramic and metal sensors

Cerabar PMC11 / PMP11 [replace PMC131 / PMP131]

from €142.-
Need help?

Info-Hotline
+43 (1) 880 56 0

    • High reproducibility and long-term stability
    • Customized measuring ranges
    • Flush-mounted process connection as option

    Specs at a glance

    Media Gases, vapors, liquids and dust
    Output 4 to 20 mA, 0 to 10 V
    Process temperature –25 to +85 °C (–13 to +185 °F)
    Measuring ranges From –400 to +400 mbar (–6 to +6 psi) to –1 to +40 bar (–15 to +600 psi)
    Reference accuracy ±0.5 %

    Cerabar PMC11 - Customized measurement span

    Product / VersionPrice / pcs. in EUROrder code
    OutputProcess Connection1 to 34 to 1011+
    4-20mAThread ISO228 G1/4 (internal), 316L176,-158,-144,- PMC11-AA1xxxJWAJx
    Thread ISO228 G1/2 EN837, 316L176,-158,-144,- PMC11-AA1xxxJWBJx
    Thread ISO228 G1/4 EN837, 316L176,-158,-144,- PMC11-AA1xxxJWTJx
    Thread ISO228 G1/2, hole 11.4mm, 316L176,-158,-144,- PMC11-AA1xxxJWWJx
    0-10VThread ISO228 G1/4 (internal), 316L176,-158,-144,- PMC11-AA2xxxJWAJx
    Thread ISO228 G1/2 EN837, 316L176,-158,-144,- PMC11-AA2xxxJWBJx
    Thread ISO228 G1/4 EN837, 316L176,-158,-144,- PMC11-AA2xxxJWTJx
    Thread ISO228 G1/2, hole 11.4mm, 316L176,-158,-144,- PMC11-AA2xxxJWWJx

    Cerabar PMC11 - Measurement span = Sensor range

    Product / VersionPrice / pcs. in EUROrder code
    OutputProcess Connection1 to 34 to 1011+
    4-20mAThread ISO228 G1/4 (internal), 316L176,-158,-144,- PMC11-AA1xxxBWAJx
    Thread ISO228 G1/2 EN837, 316L176,-158,-144,- PMC11-AA1xxxBWBJx
    Thread ISO228 G1/4 EN837, 316L176,-158,-144,- PMC11-AA1xxxBWTJx
    Thread ISO228 G1/2, hole 11.4mm, 316L176,-158,-144,- PMC11-AA1xxxBWWJx
    0-10VThread ISO228 G1/4 (internal), 316L176,-158,-144,- PMC11-AA2xxxBWAJx
    Thread ISO228 G1/2 EN837, 316L176,-158,-144,- PMC11-AA2xxxBWBJx
    Thread ISO228 G1/4 EN837, 316L176,-158,-144,- PMC11-AA2xxxBWTJx
    Thread ISO228 G1/2, hole 11.4mm, 316L176,-158,-144,- PMC11-AA2xxxBWWJx

    Cerabar PMP11 - Customized measurement span

    Product / VersionPrice / pcs. in EUROrder code
    OutputProcess Connection1 to 34 to 1011+
    4-20mAThread ISO228 G1/4 (internal), 316L173,-155,-142,- PMP11-AA1xxxJWAJ
    Thread ISO228 G1/2 EN837, 316L173,-155,-142,- PMP11-AA1xxxJWBJ
    Thread ISO228 G1/2 DIN3852,shape E,316L, flush mount173,-155,-142,- PMP11-AA1xxxJWJJ
    Thread ISO228 G1/4 EN837, 316L173,-155,-142,- PMP11-AA1xxxJWTJ
    Thread ISO228 G1/2, hole 11.4mm, 316L173,-155,-142,- PMP11-AA1xxxJWWJ
    0-10VThread ISO228 G1/4 (internal), 316L173,-155,-142,- PMP11-AA2xxxJWAJ
    Thread ISO228 G1/2 EN837, 316L173,-155,-142,- PMP11-AA2xxxJWBJ
    Thread ISO228 G1/2 DIN3852,shape E,316L, flush mount173,-155,-142,- PMP11-AA2xxxJWJJ
    Thread ISO228 G1/4 EN837, 316L173,-155,-142,- PMP11-AA2xxxJWTJ
    Thread ISO228 G1/2, hole 11.4mm, 316L173,-155,-142,- PMP11-AA2xxxJWWJ

    Cerabar PMP11 - Measurement span = Sensor range

    Product / VersionPrice / pcs. in EUROrder code
    OutputProcess Connection1 to 34 to 1011+
    4-20mAThread ISO228 G1/4 (internal), 316L173,-155,-142,- PMP11-AA1xxxBWAJ
    Thread ISO228 G1/2 EN837, 316L173,-155,-142,- PMP11-AA1xxxBWBJ
    Thread ISO228 G1/2 DIN3852,shape E,316L, flush mount173,-155,-142,- PMP11-AA1xxxBWJJ
    Thread ISO228 G1/4 EN837, 316L173,-155,-142,- PMP11-AA1xxxBWTJ
    Thread ISO228 G1/2, hole 11.4mm, 316L173,-155,-142,- PMP11-AA1xxxBWWJ
    0-10VThread ISO228 G1/4 (internal), 316L173,-155,-142,- PMP11-AA2xxxBWAJ
    Thread ISO228 G1/2 EN837, 316L173,-155,-142,- PMP11-AA2xxxBWBJ
    Thread ISO228 G1/2 DIN3852,shape E,316L, flush mount173,-155,-142,- PMP11-AA2xxxBWJJ
    Thread ISO228 G1/4 EN837, 316L173,-155,-142,- PMP11-AA2xxxBWTJ
    Thread ISO228 G1/2, hole 11.4mm, 316L173,-155,-142,- PMP11-AA2xxxBWWJ

    Accessories

    Product / VersionPrice / pcs. in EUROrder code
    Weld-in adapter G1/2, 316L Flush mount process connection. Material: 316L. Usage: PMP11, PMP21, PMP51, PTP31B. Correct installation only with dummy.53,02 52002643
    Weld-in adapter G1, 316L, 3.1 Flush mount process connection. Material: 316L. Inspection cert. EN10204-3.1 material. Usage: PMP23, PMP51, PMP135, PTP33B/PTP35. Correct installation only with dummy.125,30 52010171
    Socket for plug 4p-125V, 4A-M12 M12 socket for plug. Self confectionery connection. Usage: plug M12.15,55 52006263
    Cable 4x0.34, box M12,Cu Sn/Ni,90o,L=5m M12 plug connector. 5m cable PVC, Cu Sn/Ni lock. Usage: FMB50/FMB51/FMB52/FMB53, FTL31/FTL33, FTW23, FTW33, PMC11, PMC21, PMC51, PMP11, PMP21/PMP23, PMP51/PMP55, PTC31B, PTP31B/PTP33B.7,25 52010285
    Plug connector M12 90deg Self confectionery connection. Usage: plug M12.25,41 71114212
    Display PHX20 Plug-on display 4-20mA, 4-digit red. Plug DIN43650, protection IP65. Free scaling of indication. Voltage drop <= 5V. Usage: PMC131, PMP11/PMP21/PMP23, PMP131/135.144,-134,-127,- 52022914

    Prices valid until 30.09.2019 in EUR per unit (not including shipping and applicable sales tax). See
    Endress+Hauser Terms and Conditions

    Is this Cerabar pressure sensor not the perfect match for your application?

    People who bought this also watched

  • Application

    The Cerabar is a pressure sensor for the measurement of gauge pressure in gases, vapors, liquids and dust. The Cerabar can be used in versatile applications thanks to a wide range of process connections.

    Function

    Ceramic process isolating diaphragm: The ceramic sensor is an oil-free sensor, i.e. the process pressure acts directly on the robust ceramic process isolating diaphragm and causes it to deflect. A pressure-dependent change in capacitance is measured at the electrodes of the ceramic substrate and the process isolating diaphragm.

    Metallic process isolating diaphragm: The process pressure deflects the metal process isolating diaphragm of the sensor and a fill fluid transfers the pressure to a Wheatstone bridge (semiconductor technology). The pressure-dependent change in the bridge output voltage is measured and evaluated.

    Application Example

    Pressure sensor PMC11 / PMP11 - Application example

    Pressure sensor Cerabar (a) with the shutoff device (b) in pipelines

  • Technical data

    Output
    Output signal 4 to 20 mA (two-wire); 0 to 10 V (three-wire)
    Signal range
    4 to 20 mA
    3.8 to 20.5 mA
    Load
    4 to 20 mA
    RLmax ≤ (UB – 6.5 V) / 22 mA 1)
    Load resistance
    (for 0 to 10 V devices)
    The load resistance must be ≥ 5 [kΩ]
    Signal on alarm
    4 to 20 mA
    max. alarm >21 mA
    Dynamic behavior Time constant (T90) 15 ms
    1) RLmax: maximum load resistance; UB: supply voltage
    Power supply
    Supply voltage

    4 to 20 mA output: 10 to 30 V DC;

    0 to 10 V output: 12 to 30 V DC

    Current consumption

    two-wire: ≤26 mA;

    three-wire: <12 mA

    Degree of protection IP65 NEMA Type 4X enclosure
    Influence of power
    supply
    ≤0.005 % for URL/1 V
    Residual ripple ±5 %
    Performance characteristics
    Reference accuracy ±0.5 %
    Thermal change of
    the zerooutput and
    the output span

    <1 bar (15 psi): <1 %;

    ≥1 bar (15 psi): <0.8 %

    Long-term stability

    1 year: ±0.2 %;

    5 years: ±0.4 %;

    8 years: ±0.45 %

    Switch-on time ≤2 s
    Environment
    Ambient temperature
    range
    –40 to +70 °C (–40 to +158 °F)
    Storage temperature
    range
    –40 to +85 °C (–40 to +185 °F)
    Climate class Class 3K5
    Electromagnetic
    compatibility

    – Interference emission as per EN 61326 equipment B

    – Interference immunity as per EN 61326 appendix A (industrial sector)

    – NAMUR recommendation EMC (NE21)

    Process
    Process temperature
    range
    –25 to +85 °C (–13 to +185 °F)
    Materials PMC11
    Materials not in
    contact with process
    Housing: Stainless steel 316L (1.4404)
    Materials in contact
    with process
    Process connections: 316L (1.4435);
    Ceramic process isolating diaphragm: Al2O3 in accordance with FDA;
    TSE Certificate of Suitability for all device components in contact with the process;
    Seal: Viton FKM or EPDM
    Materials PMP11
    Materials not in
    contact with process
    Housing: Stainless steel 316L (1.4404);
    Filling oil: NSF-H1 synthetic oil in accordance with FDA 21 CFR 178.3570
    Materials in contact
    with process
    Process connections: 316L;
    Metallic process isolating diaphragm: AISI 316L (1.4435);
    TSE Certificate of Suitability for all device components in contact with the process;
    With flush-mounted process isolating diaphragm: Seal: Viton FKM
    Approvals
    Pressure Equipment Directive

    Dimensions in mm (inches)

    Housing

    Pressure sensor PMC11 / PMP11 - Dimensions Housing

    a) PMC11

    b) PMP11

    c) M12 plug, IP 65

    d) Valve plug

     

    Installation according to instruction manual.

    Dimensions process connections PMC11 in mm (inches)

    Process connections with internal, ceramic process isolating diaphragm

    Pressure sensor PMC11 / PMP11 - Dimensions Process connenctions ceramic

    a) Thread ISO 228 G¼"

    b) Thread ISO 228 G¼" (female)

    c) Thread ISO 228 G½"

    d) Thread ISO 228 G½", bore 11.4 mm (0.45 in)

    e) Thread DIN13

    f) ASME¼" MNPT

    g) ASME½" MNPT (female)

    h) ASME½" MNPT, bore 11.4 mm (0.45 in)

    Dimensions process connections PMP11 in mm (inches)

    Process connections with internal, metallic process isolating diaphragm

    Pressure sensor PMC11 / PMP11 - Dimensions Process connenctions metal

    a) Thread ISO 228 G¼"

    b) Thread ISO 228 G¼" (female)

    c) Thread ISO 228 G½"

    d) Thread ISO 228 G½", bore 11.4 mm (0.45 in)

    e) Thread DIN13

    f) ASME¼" MNPT

    g) ASME½" MNPT (female)

    h) ASME½" MNPT, bore 11.4 mm (0.45 in)

     

    * to 100 bar (1500 psi) / ** 400 bar (6000 psi)

    Process connections with flush-mounted, metallic process isolating diaphragm

    Pressure sensor PMC11 / PMP11 - Dimensions Process connenctions metal flush-mounted

    a) Thread ISO 228 G½" DIN3852

    b) Thread ISO 228 G½" O-ring seal

     

    * to 100 bar (1500 psi) / ** 400 bar (6000 psi)

    Electrical connection

    4 to 20 mA output

    Pressure sensor PMC11 / PMP11 - Electrical connection 4 to 20 mA

    a) M12 plug

    b) Valve plug

    c) Cable

     

    Cable:
    1: brown = L+
    2: blue = L–
    3: green/yellow = ground connection
    (a): reference air hose

    0 to 10 V output

    Pressure sensor PMC11 / PMP11 - Electrical connection 0 to 10 V

    a) M12 plug

    b) Valve plug

  • More documents for PMP11
    More documents for PMC11
  • Previous models: PMP131 / PMC131

    Previous model:

    Search:
    No results