BLUETOOTH

Free space radar sensor for non-contact level measurement

Micropilot FMR10

from €366.-
Need help?

Info-Hotline
+43 (1) 880 56 0

Download the SmartBlue set up app
    • Continuous level measurement for liquids in storage tanks, open basins, pump shafts and canal systems
    • Most compact radar sensor due to unique radar chip design
    • Radar sensor with Bluetooth® wireless technology
    • Commissioning, operation and maintenance via  SmartBlue app

    Specs at a glance

    Measuring range up to 12 m
    Process temperature –40 to 60 °C (–40 to 140 °F)
    Process pressure –1 to 3 bar (–14 to 43 psi)
    Maximum measured error ± 0.02 %

    Micropilot FMR10

    Product / VersionPrice / pcs. in EUROrder code
    Antenna; Max. Measuring RangeProcess Connection Rear Side; MaterialProcess Connection Front Side; MaterialCable Length1 to 34 to 1011+
    40mm; 8mThread G1 ISO228; PVDFThread ISO228 G1-1/2; PVDF10m/32ft446,-402,-366,- FMR10-AAQBMWDEWFE2
    40mm; 12m498,-448,-408,- FMR10-AAQBMWDEWFE2+R7

    Accessories

    Product / VersionPrice / pcs. in EUROrder code
    Mounting nut G1-1/2 Hexagon, SW60. Usage: Liquipoint T, Liquicap T, Prosonic M FMU40, Prosonic T FMU30, FMR10, FMR20.22,52 52014146
    Weather protect. cover FDU90/91,FMR10/20 Material: PVDF. Usage: FDU90/FDU91, FMR10, FMR20.50,99 52025686
    Flood.protect.tube DN40/G1 1/2" FMR10/20 Material: metallized PBT-PC. Suitable for 40mm/1-1/2" antenna with G1-1/2 front side connection. Usage: FMR10, FMR20.50,56 71325090
    Mounting bracket adjustable, 316L Usage: FDU90, FMR10, FMR20.66,55 71325079

    Prices valid until 30.09.2020 in EUR per unit (not including shipping and applicable sales tax). See
    Endress+Hauser Terms and Conditions

    Is this Micropilot level sensor not the perfect match for your application?

  • Application

    Micropilot FMR10 is a sensor for continuous level measurement for liquids in storage tanks, open basins, pump shafts and canal systems.

    Function

    The Micropilot is a "downward-looking" measuring system, operating based on the time-of-flight method (ToF). It measures the distance from the reference point (process connection) to the product surface. Radar impulses are emitted by an antenna, reflected off the product surface and received again by the radar system.

    Application example

                     a)                                                       b)

    Free space radar sensor Micropilot FMR10 - Application

    a) Level measurement

    b) Flow rate at measuring weirs or channels

  • Technical data

    Input
    Max. measuring range 8 m with flooding protection tube 12 m
    Requirements of the
    installation
    Tank height greater than 1.5 m (5 ft);
    open channel minimum width 0.5 m (1.6 ft)
    Operating frequency K-band (~ 26 GHz)
    Transmission power 1 m (3.3 ft) distance: < 12 nW/cm2
    5 m (16 ft) distance: < 0.4 nW/cm2
    Beam angle α 30°, with flooding protection tube 12°
    Output
    Output signal 4 to 20 mA
    Signal on alarm

    Current output;

    Alarm current: 22.5 mA

    Linearization Up to 32 value pairs
    Electrical connection
    Supply voltage 10.5 to 30 V DC 2-wire
    Power consumption Maximum input power: 675 mW
    Current consumption Maximum input current: <25 mA
    Maximum start-up current: 3.6 mA
    Cable specification

    Unshielded cable, 2 × 0.75 mm2;

    The cable is designed for a tensile strength of 30 N (over a period of 1 h). The sensor is supplied with 10 m (33 ft) cable length as standard.

    Overvoltage protection The device is equipped with integrated overvoltage protection.
    Performance characteristics
    Reference operating conditions

    – Temperature = +24 °C (+75 °F) ±5 °C (±9 °F)

    – Pressure = 960 mbar abs. (14 psia) ±100 mbar (±1.45 psi)

    – Humidity = 60 % ±15 %

    – Reflector: metal plate with a minimum diameter of ≥ 1 m (40 in)

    – No major interference reflections inside the signal beam

    Maximum measured
    error

    Sum of non-linearity, non-repeatability and hysteresis: ±5 mm (0.2 in) ±0.02 %;

    Offset/Zero: ±0.03 %

    Measured value resolution 1 mm (0.04 in)
    Influence of ambient
    temperature
    Zero point (4 mA): average TK = 0.02 %/10 K
    Span (20 mA): average TK = 0.05 %/10 K
    Environment
    Ambient temperature
    range
    –40 to +60 °C (–40 to +140 °F)
    Storage temperature –40 to +80 °C (–40 to +176 °F)
    Process temperature
    range
    –40 to +60 °C (–40 to +140 °F)
    Process pressure
    range

    prel = –1 to 3 bar (–14.5 to 43.5 psi)

    pabs < 4 bar (58 psi)

    Degree of protection

    – IP66, NEMA 4X

    – IP68, NEMA 6P (24 h at 1.83 m (6.00 ft) under water)

    Climate class DIN EN 60068-2-38 (test Z/AD)
    Dielectric constant εr ≥ 4
    Electromagnetic    compatibility (EMC) in accordance with all of the relevant requirements outlined in the EN 61000 series and NAMUR Recommendation EMC (NE 21)
    Materials
    Sensor housing,
    process connection
    PVDF
    Seal, O-ring EPDM
    Counter nut PA6.6
    Design ring PBT PC
    Operability
    Operating concept 4 to 20 mA; SmartBlue (app available for Android and iOS) via Bluetooth® wireless technology; Menu guidance with brief explanations of the individual parameter functions in the operating tool
    Certificates
    Ex approval CSA C/US General Purpose;
    Non-hazardous area, EAC conformity

    Dimensions in mm

    Free space radar sensor Micropilot FMR10 - Dimensions

    Installation according to instruction manual.

    Electrical connection

    Free space radar sensor Micropilot FMR10 - Electrical connection

    a) Micropilot FMR10, 4 to 20 mA

    b) Power supply

  • More documents for FMR10
  • Radar level sensor FMR10 used at BIELMLEK Spółdzielni Mleczarskiej* in Bielsk Podlaski

     *BIELMLEK Spółdzielni Mleczarskiej is a dairy cooperative

    Application description
    • Type of liquid: flotation sludge from dairy effluents; 13-15% dry matter.
    • Cylindrical underground tank with conical bottom; tank diameter: 6m, depth: 7m.
    • Measuring range 5m, temperature 12-15ºC, atmospheric pressure.

     

    The head of the wastewater treatment plant, Radosław Żyłka, describes the problems with the previous device: "Previously we used an ultrasonic probe. Trouble with it was continuous indication jumps caused by the foam layer that is formed on the surface of the liquid."

     

    "The [Micropilot FMR10] radar works steadily and does not require any additional work prior to start-up. Just plug it instead of the old device and you can enjoy accurate measurement. The BT* module along with the smartphone application also works without any problem."

    The Micropilot FMR10 level transmitter as used at BIELMLEK

    *The set up of the Micropilot FMR10 radar level sensor happens via Bluetooth using a simple smartphone and the Endress+Hauser SmartBlue app.

     

    Bielmlek Spółdzielnia Mleczarska
    ul. Wojska Polskiego 52, 17-100 Bielsk Podlaski, Poland
    www.bielmlek.com.pl

    Radar level sensor FMR10 at the Koczergi Bio-Power Plant / DMG sp. z o.o.

    Application description

    • Type of liquid: biomass effluent.
    • Dimensions of the tank: 5.5 x 11 x 5m
    • Measuring range: 4-20mA for 0-100%, tank capacity of about 300m3.
    • Temperature: 20-40ºC, atmospheric pressure.

     

    The situation at Bio-Power Plant is reported by Paweł Dziewulski, who works as the Operator of the Biogas Production Line - Automation Technician.

     

    "So far we have used an echo sounder, we work with a medium, of which the temperature leads to vapour and mist formation. This vapour and mist from in the tank caused uneven, often abrupt level measurement or its disappearance. The problem also appeared when a layer of floating substrates was forming on the liquid surface - the level measurement was then impossible. We also had an emergency situation - we had filled the tank above the point of echo sounder installation, which was possible because the device had no measuring range adjustment function."

    "The Micropilot FMR10 radar [level sensor] was installed in November [2016]. According to my observations and my colleagues', who operated the sensor, it is characterized by the simplicity of its two-wire electrical connection. Thanks to Bluetooth communication, we were able to connect with the sensor without any need climb on the tank and we parameterized it according to our needs (the previous device was very inconvenient to set up). The best feature of the radar FMR10 is its fast adaptability to the measured levels and to the requirements of the PLC controller without the need of any interference in the program."

    DMG sp. z o. o. Bioelektrownia Koczergi
    Koczergi 56B, 21-200 Parczew, Poland
    www.dmg.net.pl