Specs at a glance
-
Input
12 analog (max) (U, I, TC, RTD, frequency, pulse)
6 digital (max) -
Output
6 relays (max)
1 transmitter power supply -
Display
TFT 5.7" colour graphic display
-
Power supply
100…230 V AC +/-10%
24V (-10%, +15%) AC/DC -
Storage/Recording
Internal memory
SD card
USB flash drive -
Storage/Recording
internal memory
SD card
USB flash drive
Field of application
Safe and complete recording and visualization of all process sequences. Demands on process monitoring and data recording are becoming more and more complex. Because every measurement value counts, the Universal Data Manager Ecograph T RSG35 records, visualizes and monitors all analog or digital input signals. The unit is easy to use and comes with features to save costs and simplify data acquisition. Due to its variety of communication possibilities a simple system integration is possible.
The Ecograph T is the right solution for a wide range of applications such as:
Quality and quantity monitoring in the water and wastewater industry
Temperature monitoring in metal working
Monitoring of processes in power stations
Displaying and recording of critical process parameters
Tank and level monitoring
Benefits
Versatile: up to 12 universal inputs record a wide range of measuring signals
Clear layout: 5.7" TFT screen for displaying measured values in a maximum of four groups, with digital, bar graph and curve display
Safe: reliable data archiving with internal memory and separate SD card
Easy: intuitive operation via the navigator (jog/shuttle dial) on site, or user-friendly operation at the PC via the integrated web server
Compact: low installation depth, saves space and money
System-enabled: common interfaces such as Ethernet, RS232/485, USB and optional slave function for Modbus RTU/TCP
Informative: e-mail notification in event of alarms and limit violation
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Ecograph T, RSG35
English version - 09/2021
Universal Data Manager
EN 21/09/202130/07/201831/03/201601/10/201501/10/2013Language:
English
Version:
21/09/2021
File size:
1.8 MB
File name:
TI01079REN_0621.pdf
-
-
-
Ordinary Location Product Safety
Product family: Ecograph
English version - 03/2014
Product root: RSG35- Region: Canada Approval agency: CSA
Language:
English
Version:
04/03/2014
File size:
105.1 KB
File name:
CSA2642576_2642576_Ed.1.pdf
-
-
-
Technical Information (TI)
Ecograph T, RSG35
Universal Data Manager
EN 21/09/202130/07/201831/03/201601/10/201501/10/2013Language:
English
Version:
21/09/2021
File size:
1.8 MB
File name:
TI01079REN_0621.pdf
-
-
-
Operating Instruction (BA)
Ecograph T, RSG35
Universal Data Manager
EN 30/07/202103/09/201822/12/201714/12/201615/04/2016Language:
English
Version:
30/07/2021
File size:
4.5 MB
File name:
BA01146REN_0821.pdf
-
-
-
Operating Instruction (BA)
BA Ecograph T, RSG35
Universal Data Manager
Additional instructions Modbus RTU/TCP slaveEN 31/01/202429/09/201505/08/2013Language:
English
Version:
31/01/2024
File size:
1.8 MB
File name:
BA01258REN_0324-00.pdf
-
-
-
Operating Instruction (BA)
FDM Field Data Manager Software MS20, MS21
Data management and visualization
EN 04/10/202127/07/202109/05/201916/05/201724/03/2016Language:
English
Version:
04/10/2021
File size:
5.9 MB
File name:
BA00288R09EN_1221.pdf
-
-
-
Short Instruction (KA)
Ecograph T, RSG35
Universal Data Manager
EN 21/09/202128/07/201401/01/201418/07/2013Language:
English
Version:
21/09/2021
File size:
2.5 MB
File name:
KA01132REN_0421.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Manufacturer Information (MI)
Manufacturer Information For users regarding firmware and hardware updates
Ecograph T RSG35
Universal Data ManagerEN 19/10/2015Language:
English
Version:
19/10/2015
File size:
153.2 KB
File name:
MI01384R09en_0115.pdf
-
-
-
Manufacturer Information (MI)
Manufacturer Information For users regarding firmware and hardware updates
Ecograph T RSG35
Universal Data ManagerEN 19/04/2016Language:
English
Version:
19/04/2016
File size:
120.3 KB
File name:
MI01408R09EN_0116.pdf
-
-
-
Manufacturer Information (MI)
Manufactor Information NAMUR NE53
Graphic Data Manager
Ecograph T, RSG35EN 04/03/2014Language:
English
Version:
04/03/2014
File size:
119.3 KB
File name:
MI01253R09EN_0114.pdf
-
-
-
Manufacturer Information (MI)
Manufacturer Information in accordance with the NAMUR NE53
“Webserver viaUSB” for
Graphic Data Manager Ecograph T, RSG35
Advanced Data Manager Memograph M, RSG45EN 21/12/2017Language:
English
Version:
21/12/2017
File size:
165.9 KB
File name:
MI01420R09EN_0117.pdf
-