Compact thermometer with screw thread for demanding applications

Compact thermometer

Easytemp TSM187

from €147.-
Need help?

Info-Hotline
+387 33 76 49 76

    • High accuracy sensor and transmitter

    • Mineral insulated replaceable inset

    • Replaceable electronics

    Specs at a glance

    Immersion length (diameter)

    120 / 160 / 250 / 400 mm (⌀ 9 mm)

    (4.7 / 6.3 / 9.9 / 15.8 inch (⌀ 0.35"))

    Temperature range

    –30 to +170 °C (–22 to +338 °F),

    0 to 100 °C (32 to 212 °F),

    0 to 200 °C (32 to 392 °F)

    Pressure

    50 bar at +20 °C (725 PSI at +68 °F)

    1 bar at +400 °C (14.5 PSI at +752 °F)

    Tolerance <0.08 %, Pt100 Class A
    Response time ≤18 s (T50), ≤55 s (T90)
    Product / VersionPrice / pcs. in EUROrder code
    Measuring RangeImmersion Length L1 to 34 to 1011+
    TMT187, 4-20mA -30..+170oC120mm180.-162.-147.- TSM187-ADD
    160mm180.-162.-147.- TSM187-BDD
    250mm183.-165.-150.- TSM187-CDD
    400mm187.-168.-153.- TSM187-DDD
    TMT187, 4-20mA 0..+100oC120mm180.-162.-147.- TSM187-AFE
    160mm180.-162.-147.- TSM187-BFE
    250mm183.-165.-150.- TSM187-CFE
    400mm187.-168.-153.- TSM187-DFE
    TMT187, 4-20mA 0..+200oC120mm180.-162.-147.- TSM187-AFH
    160mm180.-162.-147.- TSM187-BFH
    250mm183.-165.-150.- TSM187-CFH
    400mm187.-168.-153.- TSM187-DFH

    Prices valid until 30.06.2019 in EUR per unit (not including shipping and applicable sales tax). See
    Endress+Hauser Terms and Conditions

    Is this temperature sensor not the perfect match for your application?

    People who bought this also watched

  • Application

    The Easytemp TSM187 compact thermometer range covers a wide variety of market needs. Typical applications can be found in the chemical and pharmaceutical industry, pulp and paper, waste water and food industry. It is widely used in vessels and pipes where a reasonable response time is required. 

    Function

    TSM187 assembly includes a replaceable inset, in a mineral insulated sheath with a G½" process connection. The head transmitter (DIN 43729 Form B) is thermal decoupled via a extension neck. The integrated electronics convert the resistance value in a linearly temperature 4 to 20 mA signal. 

    Installation instructions

    Compact thermometer Easytemp TSM187 - Installation examples

    Pipe installation:

     

    a) At elbows, against the flow

    b) In smaller pipes, leant against the flow

    c) Perpendicular to the flow

  • Technical data

    Sensor
    Sensing element Platinum resistance, 1 × Pt100 (100 Ω at 0 °C)
    Measurement range

    –30 to 170 °C (–22 to 338 °F),

    0 to 100 °C (32 to 212 °F),

    0 to 200 °C (32 to 392 °F)

    Tolerance Class A to IEC 751: –50 to +250 °C
    Wiring Four-wire connection, mineral insulated cable (MgO)
    Insulation resistance ≥100 MΩ, test voltage 250 V at ambient temperature
    Sheath diameter 6 mm (0.24")
    Response time value T50/18 s; T90/55 s; according to IEC 751
    Operating conditions

    50 bar at +20 °C (725 PSI at +68 °F)

    1 bar at +400 °C (14.5 PSI at +752 °F)

    Protecting tube
    Shape DIN 43772 form 2G
    Diameter 9 mm (0.35")
    Material SS 316Ti/1.4571
    Process connection
    Shape DIN 43772 form 2G
    Screw Thread G½", 1.4571/SS 316TI
    Terminal head
    Type DIN 43729 form B
    Protection class IP 66/68
    Electrical connection M20×1.5
    Material Aluminum, polyester powder coated
    Output (Transmitter, replaceable)
    Output signal 4 to 20 mA transmission is temperature linear, resistance linear
    Max. load (Vpower supply – 8 V)/0.022 A
    Input current required ≤3.5 mA
    Current limit ≤23 mA
    Switch on delay 4 s (during power up Ia = 3.8 mA)
    Response time 1 s
    Signal on alarm (Transmitter, replaceable)
    Underranging Linear drop to 3.8 mA
    Overranging Linear rise to 20.5 mA
    Sensor breakage/ Sensor short circuit ≥21.0 mA
    Electrical connection (Transmitter, replaceable)
    Power supply Ub = 8 to 35 V, polarity protected
    Galvanic isolation Û = 3.75 kV
    Allowable ripple Uss ≤ 5 V at Ub ≥ 13 V, fmax = 1 kHz
    Reference conditions Calibration temp. +23 °C (73 °F) ± 5 K (9 °F)
    Accuracy (Transmitter, replaceable)
    Influence of power supply ≤ ±0.01 %/V deviation from 24 V
    Load influence ≤ ±0.02 %/100 Ω
    Temperature drift Td = ±(15 ppm/K × max. meas. range + 50 ppm/K × preset meas. range) × Δθ
    Pt100 0.2 K or 0.08 %
    Operating conditions (Transmitter, replaceable)
    Ambient temperature –40 to +85 °C (–58 to +185 °F)
    Climatic class As per IEC 60 654-1, Class C
    Vibration protection 4 g / 2 to 150 Hz according to IEC 60 068-2-6
    EMC Shock resistance and interference emission as per IEC 61326 and NAMUR NE 21

    Dimensions (in mm)

    Compact thermometer Easytemp TSM187 - Dimensions

    L = Immersion length

     

    Installation according to operation instructions

    Electrical connection

    Compact thermometer Easytemp TSM187 - Electrical connection

    Power supply and current output

  • More documents for TSM187