iTHERM CompactLine TM311 EN
IOLINK

Compact thermometer with Pt100 or 4 to 20 mA/ IO-Link output

iTHERM CompactLine TM311

from €70.-
Need help?

Info-Hotline
+387 33 76 49 76

    • Small, compact design entirely made of stainless steel

    • Extremely short response time

    • Highest accuracy even with short immersion lengths

    Specs at a glance

    Measuring range –50 to +200 °C (–58 to +392 °F)
    Pressure range up to 50 bar (725 psi)
    Response time Pt100: 5 s (T63), 11 s (T90); iTHERM TipSens: 1.0 s (T63), 2.0 s (T90)
    Predecessors TMR31 and TMR35

    iTHERM CompactLine TM311 - Threaded connection - PT100

    Product / VersionPrice / pcs. in EUROrder code
    OutputDesign; Diameter InsertProcess Connection1 to 34 to 1011+
    Pt100, 4-wire class A (IEC 60751)W/o thermowell, direct contact; 6mmG1/2 male thread ISO228, 316L / G1/4 male thread ISO228, 316L96.-86.-78.- TM311-AAA0BxxBBX1A2
    With thermowell; 3mmCompression fitting G1/2 male thread, TK40-BADA3C, 316L244.-220.-200.- TM311-AAA2BG7BBX1B2
    Installation in existing thermowell; 3mmNot needed138.-124.-113.- TM311-AAA1AA0ABX1B2

    iTHERM CompactLine TM311 - Threaded connection - 4..20mA

    Product / VersionPrice / pcs. in EUROrder code
    OutputDesign; Diameter InsertProcess Connection1 to 34 to 1011+
    IO Link/4-20mA, variable measuring range, as specifiedW/o thermowell, direct contact; 6mmG1/2 male thread ISO228, 316L / G1/4 male thread ISO228, 316L136.-122.-111.- TM311-AAB0BxxBBX1A2
    With thermowell; 3mmCompression fitting G1/2 male thread, TK40-BADA3C, 316L284.-256.-233.- TM311-AAB2BG7BBX1B2
    Installation in existing thermowell; 3mmNot needed178.-160.-146.- TM311-AAB1AA0ABX1B2

    iTHERM CompactLine TM311 - Hygienic connection - PT100

    Product / VersionPrice / pcs. in EUROrder code
    Design; Diameter InsertProcess Connection1 to 34 to 1011+
    W/o thermowell, direct contact; 6mmMicroclamp, DN18 (0.75") / Tri-clamp, DN18 (0.75") / Clamp ISO2852, DN12 - 21.3 / Clamp > NA Connect ISO2852, DN25 - 38 (1-1.5") / Clamp > NA Connect ISO2852, DN40 - 51 (2")85.-77.-70.- TM311-AAA0BxxBBX1A2
    Weld-in adapter cylindrical, D 30x40mm / Weld-in adapter cylindrical, D 12x40mm / Weld-in adapter spherical-cylindrical, D 30x40mm / Weld-in adapter spherical, D 25mm96.-86.-78.- TM311-AAA0BxxBBX1A2
    Dairy fitting DIN11851, DN25 / Dairy fitting DIN11851, DN32 / Dairy fitting DIN11851, DN40 / Dairy fitting DIN11851, DN50122.-110.-100.- TM311-AAA0BxxBBX1A2
    D45 process adapter / APV Inline, DN50122.-110.-100.- TM311-AAA0BxxBBX1A2
    Varivent type B, D 31mm / Varivent type F, D 50mm / Varivent type N, D 68mm122.-110.-100.- TM311-AAA0BxxBBX1A2
    90.-81.-74.- TM311-AAA0BH2BBX1A2
    With thermowell; 3mmMicroclamp, DN18 (0.75") / Tri-clamp, DN18 (0.75") / Clamp ISO2852, DN12 - 21.3 / Clamp > NA Connect ISO2852, DN25 - 38 (1-1.5") / Clamp > NA Connect ISO2852, DN40 - 51 (2")133.-120.-109.- TM311-AAA2BxxBBX1A2
    Weld-in adapter cylindrical, D 30x40mm / Weld-in adapter cylindrical, D 12x40mm / Weld-in adapter spherical-cylindrical, D 30x40mm / Weld-in adapter spherical, D 25mm143.-129.-118.- TM311-AAA2BxxBBX1A2
    Dairy fitting DIN11851, DN25 / Dairy fitting DIN11851, DN32 / Dairy fitting DIN11851, DN40170.-153.-139.- TM311-AAA2BxxBBX1A2
    218.-196.-178.- TM311-AAA2BA1BBX1A2+CA
    Tee thermowell, DIN11865-A, DN20 PN25 / Tee thermowell, DIN11865-A, DN32 PN25 / Tee thermowell, DIN11865-A, DN10 PN25 / Tee thermowell, DIN11865-A, DN15 PN25 / Tee thermowell, DIN11865-A, DN25 PN25364.-327.-298.- TM311-AAA2BxxBBX1A2+CA
    Elbow thermowell, DIN11865-A, DN20 PN25 / Elbow thermowell, DIN11865-A, DN32 PN25 / Elbow thermowell, DIN11865-A, DN10 PN25 / Elbow thermowell, DIN11865-A, DN15 PN25 / Elbow thermowell, DIN11865-A, DN25 PN25398.-358.-327.- TM311-AAA2BxxBBX1A2+CA

    iTHERM CompactLine TM311 - Hygienic connection - 4..20m A

    Product / VersionPrice / pcs. in EUROrder code
    Design; Diameter InsertProcess Connection1 to 34 to 1011+
    W/o thermowell, direct contact; 6mmMicroclamp, DN18 (0.75") / Tri-clamp, DN18 (0.75") / Clamp ISO2852, DN12 - 21.3 / Clamp > NA Connect ISO2852, DN25 - 38 (1-1.5") / Clamp > NA Connect ISO2852, DN40 - 51 (2")125.-112.-102.- TM311-AAB0BxxBBX1A2
    Weld-in adapter cylindrical, D 30x40mm / Weld-in adapter cylindrical, D 12x40mm / Weld-in adapter spherical-cylindrical, D 30x40mm / Weld-in adapter spherical, D 25mm136.-122.-111.- TM311-AAB0BxxBBX1A2
    Dairy fitting DIN11851, DN25 / Dairy fitting DIN11851, DN32 / Dairy fitting DIN11851, DN40162.-146.-133.- TM311-AAB0BxxBBX1A2
    D45 process adapter / APV Inline, DN50162.-146.-133.- TM311-AAB0BxxBBX1A2
    Varivent type B, D 31mm / Varivent type F, D 50mm / Varivent type N, D 68mm162.-146.-133.- TM311-AAB0BxxBBX1A2
    130.-117.-107.- TM311-AAB0BH2BBX1A2
    With thermowell; 3mmMicroclamp, DN18 (0.75") / Tri-clamp, DN18 (0.75") / Clamp ISO2852, DN12 - 21.3 / Clamp > NA Connect ISO2852, DN25 - 38 (1-1.5") / Clamp > NA Connect ISO2852, DN40 - 51 (2")173.-155.-142.- TM311-AAB2BxxBBX1A2
    Weld-in adapter cylindrical, D 30x40mm / Weld-in adapter cylindrical, D 12x40mm / Weld-in adapter spherical-cylindrical, D 30x40mm / Weld-in adapter spherical, D 25mm183.-165.-150.- TM311-AAB2BxxBBX1A2
    Dairy fitting DIN11851, DN25 / Dairy fitting DIN11851, DN32 / Dairy fitting DIN11851, DN40210.-189.-172.- TM311-AAB2BxxBBX1A2
    257.-232.-211.- TM311-AAB2BA1BBX1A2+CA
    Tee thermowell, DIN11865-A, DN20 PN25 / Tee thermowell, DIN11865-A, DN32 PN25 / Tee thermowell, DIN11865-A, DN10 PN25 / Tee thermowell, DIN11865-A, DN15 PN25 / Tee thermowell, DIN11865-A, DN25 PN25404.-363.-331.- TM311-AAB2BxxBBX1A2+CA
    Elbow thermowell, DIN11865-A, DN20 PN25 / Elbow thermowell, DIN11865-A, DN32 PN25 / Elbow thermowell, DIN11865-A, DN10 PN25 / Elbow thermowell, DIN11865-A, DN15 PN25 / Elbow thermowell, DIN11865-A, DN25 PN25438.-394.-359.- TM311-AAB2BxxBBX1A2+CA

    Prices valid until 30.09.2020 in EUR per unit (not including shipping and applicable sales tax). See
    Endress+Hauser Terms and Conditions

  • Application

    iTHERM CompactLine TM311 is developed for universal use in hygienic and aseptic applications in the food & beverages and pharmaceutical industries, and for optimum standardization for machine and skid builders.

    Function

    The compact thermometer measures the process temperature with a Pt100 sensor element (class A, 4-wire). An optional built-in transmitter converts the Pt100 input signal. The device with integrated electronics automatically detects the type of communication (IO-Link or 4 to 20 mA).

    Application example

    iTHERM CompactLine TM311 - Application example

    The immersion length of the compact thermometer can considerably influence the accuracy. If the immersion length is too short, measurement errors can occur as a result of heat conduction via the process connection and the vessel wall.
    If installing in a pipe, the immersion length should ideally correspond to half of the pipe diameter.

    Installation possibilities: pipes, tanks or other plant components.

  • Technical data

    Input
    Measuring range – Pt100 (TF) basic: –50 to +150 °C (–58 to +302 °F)
    – TipSens: –50 to +200 °C (–58 to +392 °F)
    Output
    Output signal – Sensor: Pt100, 4-wire connection, class A
    – Analog: 4 to 20 mA; variable measuring range
    – Digital: C/Q (IO-Link or switch output)
    Switching capacity – 1 × PNP switch output
    – Switch state ON Ia ≤ 200 mA; switch state OFF Ia ≤ 10 μA
    – Voltage drop PNP ≤ 2 V
    Switch output Response time ≤ 100 ms
    Damping Configurable sensor input damping 0 to 120 s
    Switch-on delay 2 s
    Power supply
    Supply voltage IO-Link/4 to 20 mA: Ub = 10 to 30 VDC, protected against reverse polarity
    Performance characteristics
    Reference operating conditions – Adjustment temperature (ice bath): 0 °C (32 °F) for sensor
    – Ambient temperature range: 25 °C ± 3 °C(77 °F ± 5 °F) for electronics
    – Supply voltage: 24 VDC ± 10 %
    – Relative humidity: < 95 %
    Maximum measured error – Thermometer without electronics: 0.55 °C (0.99 °F)
    – Thermometer with electronics: ≤0.48 °C (0.86 °F)
    – Thermometer with electronics and sensor-transmitter-matching/increased accuracy: ≤0.14 °C (0.25 °F)
    Response time T63
    and T90
    – 6 mm direct contact, straight tip Pt100 (TF) basic: T63 5 s; T90 11 s
    – 6 mm direct contact, straight tip iTHERM TipSens: T63 1 s; T90 2 s
    – 6 mm thermowell, straight tip (4.3 × 20 mm) iTHERM TipSens: T63 1 s; T90 3 s
    Electronics response time Max. 1 s
    Sensor current ≤ 1 mA
    Environment
    Ambient temperature range –40 to +85 °C (–40 to +185 °F)
    Storage temperature –40 to +85 °C (–40 to +185 °F)
    Climate class As per IEC/EN 60654-1, Class Dx
    Degree of protection As per IEC/EN 60529 IP69
    Shock and vibration resistance The thermometer meets the requirements of IEC 60751, which specifies shock and vibration resistance of 3 g in the 10 to 500 Hz range
    Electrical safety – Protection class III
    – Overvoltage category II
    – Pollution level 2

    Dimensions in mm (in)

    Without thermowell

    Without thermowell - Dimensions 1

    U – Variable immersion length, depending on the configuration

    A – Thermometer with spring-loaded cap-nut, G3/8" thread 3 mm for existing thermowell
    B – Thermometer with spring-loaded NPT½" male thread 3 mm for existing thermowell
    C – Thermometer without process connection for compression fitting, with extension neck
    D – Thermometer with G½" male thread
    E – Thermometer with G¼" male thread
    F– Thermometer with M14 male thread
    G – Thermometer with M18 male thread
    H – Thermometer with NPT½" male thread
    I – Thermometer with Microclamp, DN18 (0.75")
    J – Thermometer with Tri-Clamp, DN18 (0.75")

    Without thermowell - Dimensions 2

    Pay attention to the following equations when calculating the immersion length U for an existing thermowell:

    Version 1 (G3/8" cap-nut): U = U(thermowell) + T(thermowell) + 3 mm - B(thermowell)

    Version 2 (NPT½" male thread): U = U(thermowell) + T(thermowell) + 11 mm - B(thermowell)

    K – Thermometer with ISO2852 clamp for DN12 to 21.3, DN25 to 38, DN40 to 51
    L – Thermometer with milk pipe connection DIN11851 for DN25/DN32/DN40/DN50
    M – Thermometer with metal sealing system G½"
    N – Thermometer with G¾" male thread ISO228 for FTL31/33/20/50 Liquiphant adapter
    O – Thermometer with D45 process adapter
    P – Thermometer with APV in-line, DN50
    Q – Thermometer with Varivent type B, D 31 mm
    R – Thermometer with Varivent type F, D 50 mm and Varivent Typ N, D 68 mm
    S – Thermometer with SMS 1147, DN25/DN38/DN51

    With compression fitting

    With compression fitting - Dimensions 3

    Thermowell version as T-piece or elbow piece

    Thermowell version as T-piece or elbow piece - Dimensions  4

     

    V – Thermometer with TK40 compression fitting, cylindrical, Elastosil ferrule, ⌀ 25 mm, for weld-in
    W – Thermometer with thermowell as T-piece
    X – Thermometer with thermowell as elbow piece

    With thermowell diameter 6 mm (¹⁄₄ in)

    With thermowell diameter 6 mm (¹⁄₄ in) - Dimensions 5

    A1 – Thermometer with weld-in adapter, cylindrical, D 12 × 40 mm
    B1 – Thermometer with weld-in adapter, cylindrical, D 30 × 40 mm
    C1 – Thermometer with weld-in adapter, spherical-cylindrical, D 30 × 40 mm
    D1 – Thermometer with weld-in adapter, spherical, D 25 mm
    E1 – Thermometer with milk pipe connection DIN11851, DN25/DN32/DN40
    F1 – Thermometer with Microclamp, DN18 (0.75")

    Electrical connection

    iTHERM CompactLine TM311 - Electrical connection

    G1 - IO-Link operating mode

    1 – Pin 1 - power supply 15 to 30 VDC
    2 – Pin 2 - not used
    3 – Pin 3 - power supply 0 VDC
    4 – Pin 4 - C/Q (IO-Link or switch output)

     

    H1 - 4 to 20 mA operating mode

    1 – Pin 1 - power supply 10 to 30 VDC
    2 – Pin 2 - power supply 0 VDC
    3 – Pin 3 - not used
    4 – Pin 4 - not used

     

    I1 - Without electronics

    Pt100, 4-wire connection

  • More documents for TM311
  • IO-Link

    Besides its general benefits, summarized below, using IO-Link point-to-point communication with our temperature sensor TM311 allows:

    • Commissioning via software
    • Storage of the configuration
    • Use as simple temperature switch (1 Output)

     

    General benefits of IO-Link

    Digital measured values:

    • Faultless transmission (e.g. EMC caused)
    • No conversion, thus a higher total accuracy

     

    More data

    • Possibility to carry more values
    • Detailed fault information
    • Additional process information

     

    Central parameters storage

    • Possibility to load set up parameters from the master into a device
    • Configuration can be duplicated from one device to the next
    • Remote sensor maintenance