field indicators with FOUNDATION fieldbus or PROFIBUS PA
FOUNDATIONPROFIBUS

Field indicators with FOUNDATION fieldbus™ or PROFIBUS® PA

RID14 / RID16

from €454.-
Need help?

Info-Hotline
+387 33 76 49 76

    • Bright, backlit LC indicator with bar graph, diagnostic symbols and plain text field
    • Listener mode for up to 8 analog channels or digital statuses
    • Optional aluminum housing for Ex applications

    Specs at a glance

    Communication and data processing FOUNDATION fieldbus™ or PROFIBUS® PA
    Degree of protection IP 67, NEMA 4X
    Approvals

    ATEX Ex ia, Ex nA;

    FM IS, NI;

    CSA IS, NI

    Fieldbus Indicator RID14

    Product / VersionPrice / pcs. in EUROrder code
    ApprovalCommunication1 to 34 to 1011+
    Non-hazardous areaFOUNDATION Fieldbus620.-558.-509.- RID14-AA3C1
    PROFIBUS PA620.-558.-509.- RID14-AA3C2
    ATEX II1G Ex ia IIC T6FOUNDATION Fieldbus679.-611.-557.- RID14-BA3C1
    PROFIBUS PA679.-611.-557.- RID14-BA3C2

    Fieldbus Indicator RID16

    Product / VersionPrice / pcs. in EUROrder code
    ApprovalCommunicationHousing1 to 34 to 1011+
    Non-hazardous areaFOUNDATION FieldbusPlastics, glass fiber reinforced554.-498.-454.- RID16-AA1A1
    PROFIBUS PAPlastics, glass fiber reinforced554.-498.-454.- RID16-AA1A2
    ATEX II2G Ex ia IIC T6FOUNDATION FieldbusAlu698.-628.-573.- RID16-BA2A1
    PROFIBUS PAAlu698.-628.-573.- RID16-BA2A2

    Prices valid until 30.06.2020 in EUR per unit (not including shipping and applicable sales tax). See
    Endress+Hauser Terms and Conditions

    People who bought this also watched

  • Application

    The RID14/RID16 field indicators monitor measurement signals and display them with high resolution and accuracy. Due to the backlit display they permit universal installation and are particularly suitable for use in the field or in mobile rigs.

    Function

    The 8-channel indicator displays the measured values, calculated values and status information of the fieldbus users in a fieldbus network. In the listener mode, the device listens to the set fieldbus addresses and displays their specific values. Furthermore, values available on the bus can also be displayed via function block interconnection in the case of a FOUNDATION fieldbus™ indicator. The process value status is indicated by icons or as plain text on the measured value display. The plain text display makes it possible to display alphanumeric character combinations, such as the TAG. The device is powered by the fieldbus and can be used in hazardous areas up to temperature class T6.

     

    Application example

    System integration via PROFIBUS® PA

     

    a) Visualization and monitoring e. g. P View, FieldCare and diagnostic software

    b) PLC

    c) Segment coupler

    d) Up to 32 devices per segment

  • Technical data

    Communication and data processing
    FOUNDATION fieldbus™

    FOUNDATION fieldbus™ H1, IEC 61158-2

    FDE (Fault Disconnection Electronic) = 0 mA

    Data transmission rate: supported baud rate = 31.25 kBit/s

    Signal coding = Manchester II

    LAS (link active scheduler), LM (link master) function is supported

    In acc. with IEC 60079-27, FISCO/FNICO

    PROFIBUS® PA

    PROFIBUS® PA in accordance with EN 50170 Volume 2, IEC 61158-2 (MBP)

    FDE (Fault Disconnection Electronic) = 0 mA

    Data transmission rate: supported baud rate = 31.25 kBit/s

    Signal coding = Manchester II

    Connection data in accordance with IEC 60079-11 FISCO, Entity

    Power supply
    Supply voltage Voltage is supplied via the fieldbus. U = 9 to 32 V DC, polarity-independent (max. voltage Ub = 35 V)
    Current consumption ≤11 mA
    Cable entry RID14: Thread M20, NPT½;
    RID16: Thread M16, NPT½
    Operating conditions
    Ambient temperature limits

    –40 to +80 °C (–40 to 176 °F)

    The display can react slowly at temperatures < –20 °C (–4 °F).

    The readability of the display is no longer guaranteed at temperatures < –30 °C (–22 °F).

    Storage temperature –40 to +80 °C (–40 to 176 °F)
    Climate class According to IEC 60654-1, Class C
    Degree of protection IP67. NEMA 4X.
    Mechanical construction
    Material

    RID14:
    Housing: Die-cast aluminum AlSi10Mg with powder coating on polyester base;
    optional: Stainless steel 1.4405;

    RID16:
    Housing: Fiber-glass reinforced plastic PBT-GF30;
    optional: Aluminum AlSi12

    Weight

    RID14:
    Aluminum housing: approx. 1.6 kg (3.5 lb)
    Stainless steel housing: approx. 4.2 kg (9.3 lb)

    RID16:
    Plastic housing: approx. 500 g (1.1 lb)
    Aluminum housing: approx. 1.7 kg (3.75 lb)

    Terminals Screw terminals for cables up to max. 2.5 mm2 (14 AWG) plus ferrule
    Approvals
    RID14 FM IS, CSA IS, ATEX Ex ia, ATEX Ex d IEC
    RID16 FM IS, IN, CSA IS, NI, ATEX Ex ia, ATEX Ex d IEC

    Dimensions (in mm)

    RID14

    Dimensions of a RID14 field indicator

    Installation according to instruction manual

    RID16

    Dimensions of a RID16 field indicator

    Installation according to instruction manual

    Electrical Connection

    RID14

    Field indicator RID14 - Connexion elements

    a) FOUNDATION fieldbus™ or PROFIBUS® PA

    RID16

    Field indicator RID16 - Connexion elements

    a) FOUNDATION fieldbus™ or PROFIBUS® PA

  • More documents for RID14
    More documents for RID16