Pressure sensor for absolute and gauge pressures up to 400 bar

Pressure sensor with ceramic and metal sensors

Cerabar PMC21 / PMP21 [replace PMC131 / PMP131]

from €184.-
Need help?

Info-Hotline
+387 33 76 49 76

    • High reproducibility and long-term stability
    • Customized measuring ranges
    • Flush-mounted process connection as option

    Specs at a glance

    Media Gases, vapors, liquids and dust
    Output 4 to 20 mA
    Process temperature –40 to +100 °C (–40 to +212 °F)
    Measuring ranges From –100 to +100 mbar (–1.5 to +1.5 psi) to –1 to +400 bar (–15 to +6000 psi)
    Reference accuracy ±0.3 %

    Cerabar PMC21 - Customized measurement span

    Product / VersionPrice / pcs. in EUROrder code
    ApprovalElectrical ConnectionProcess Connection1 to 34 to 1011+
    Non-hazardous areaM12 / ISO4400Thread ISO228 G1/4 (internal), 316L229.-206.-188.- PMC21-AA1xxxJWAJx
    Thread ISO228 G1/2 EN837, 316L229.-206.-188.- PMC21-AA1xxxJWBJx
    Thread ISO228 G1/4 EN837, 316L229.-206.-188.- PMC21-AA1xxxJWTJx
    Thread ISO228 G1/2, hole 11.4mm, 316L229.-206.-188.- PMC21-AA1xxxJWWJx
    Cable 5m, IP66/68 NEMA Type 4X/6P Encl.Thread ISO228 G1/4 (internal), 316L249.-224.-204.- PMC21-AA1AxxJWAJx
    Thread ISO228 G1/2 EN837, 316L249.-224.-204.- PMC21-AA1AxxJWBJx
    Thread ISO228 G1/4 EN837, 316L249.-224.-204.- PMC21-AA1AxxJWTJx
    Thread ISO228 G1/2, hole 11.4mm, 316L249.-224.-204.- PMC21-AA1AxxJWWJx
    ATEX II 1/2G Ex ia IIC T4 Ga/GbM12 / ISO4400Thread ISO228 G1/4 (internal), 316L297.-267.-243.- PMC21-BA1xxxJWAJx
    Thread ISO228 G1/2 EN837, 316L297.-267.-243.- PMC21-BA1xxxJWBJx
    Thread ISO228 G1/4 EN837, 316L297.-267.-243.- PMC21-BA1xxxJWTJx
    Thread ISO228 G1/2, hole 11.4mm, 316L297.-267.-243.- PMC21-BA1xxxJWWJx
    Cable 5m, IP66/68 NEMA Type 4X/6P Encl.Thread ISO228 G1/4 (internal), 316L317.-286.-260.- PMC21-BA1AxxJWAJx
    Thread ISO228 G1/2 EN837, 316L317.-286.-260.- PMC21-BA1AxxJWBJx
    Thread ISO228 G1/4 EN837, 316L317.-286.-260.- PMC21-BA1AxxJWTJx
    Thread ISO228 G1/2, hole 11.4mm, 316L317.-286.-260.- PMC21-BA1AxxJWWJx

    Cerabar PMC21 : Measurement span = Sensor range

    Product / VersionPrice / pcs. in EUROrder code
    ApprovalElectrical ConnectionProcess Connection1 to 34 to 1011+
    Non-hazardous areaM12 / ISO4400Thread ISO228 G1/4 (internal), 316L229.-206.-188.- PMC21-AA1xxxBWAJx
    Thread ISO228 G1/2 EN837, 316L229.-206.-188.- PMC21-AA1xxxBWBJx
    Thread ISO228 G1/4 EN837, 316L229.-206.-188.- PMC21-AA1xxxBWTJx
    Thread ISO228 G1/2, hole 11.4mm, 316L229.-206.-188.- PMC21-AA1xxxBWWJx
    Cable 5m, IP66/68 NEMA Type 4X/6P Encl.Thread ISO228 G1/4 (internal), 316L249.-224.-204.- PMC21-AA1AxxBWAJx
    Thread ISO228 G1/2 EN837, 316L249.-224.-204.- PMC21-AA1AxxBWBJx
    Thread ISO228 G1/4 EN837, 316L249.-224.-204.- PMC21-AA1AxxBWTJx
    Thread ISO228 G1/2, hole 11.4mm, 316L249.-224.-204.- PMC21-AA1AxxBWWJx
    ATEX II 1/2G Ex ia IIC T4 Ga/GbM12 / ISO4400Thread ISO228 G1/4 (internal), 316L297.-267.-243.- PMC21-BA1xxxBWAJx
    Thread ISO228 G1/2 EN837, 316L297.-267.-243.- PMC21-BA1xxxBWBJx
    Thread ISO228 G1/4 EN837, 316L297.-267.-243.- PMC21-BA1xxxBWTJx
    Thread ISO228 G1/2, hole 11.4mm, 316L297.-267.-243.- PMC21-BA1xxxBWWJx
    Cable 5m, IP66/68 NEMA Type 4X/6P Encl.Thread ISO228 G1/4 (internal), 316L317.-286.-260.- PMC21-BA1AxxBWAJx
    Thread ISO228 G1/2 EN837, 316L317.-286.-260.- PMC21-BA1AxxBWBJx
    Thread ISO228 G1/4 EN837, 316L317.-286.-260.- PMC21-BA1AxxBWTJx
    Thread ISO228 G1/2, hole 11.4mm, 316L317.-286.-260.- PMC21-BA1AxxBWWJx

    Cerabar PMP21 - Customized measurement span

    Product / VersionPrice / pcs. in EUROrder code
    ApprovalElectrical ConnectionProcess Connection1 to 34 to 1011+
    Non-hazardous areaM12 / ISO4400Thread ISO228 G1/4 (internal), 316L225.-202.-184.- PMP21-AA1xxxJWAJ
    Thread ISO228 G1/2 EN837, 316L225.-202.-184.- PMP21-AA1xxxJWBJ
    Thread ISO228 G1/2 DIN3852,shape E,316L, flush mount225.-202.-184.- PMP21-AA1xxxJWJJ
    Thread ISO228 G1/4 EN837, 316L225.-202.-184.- PMP21-AA1xxxJWTJ
    Thread ISO228 G1/2, hole 11.4mm, 316L225.-202.-184.- PMP21-AA1xxxJWWJ
    Cable 5m, IP66/68 NEMA Type 4X/6P Encl.Thread ISO228 G1/4 (internal), 316L245.-220.-201.- PMP21-AA1AxxJWAJ
    Thread ISO228 G1/2 EN837, 316L245.-220.-201.- PMP21-AA1AxxJWBJ
    Thread ISO228 G1/2 DIN3852,shape E,316L, flush mount245.-220.-201.- PMP21-AA1AxxJWJJ
    Thread ISO228 G1/4 EN837, 316L245.-220.-201.- PMP21-AA1AxxJWTJ
    Thread ISO228 G1/2, hole 11.4mm, 316L245.-220.-201.- PMP21-AA1AxxJWWJ
    ATEX II 1/2G Ex ia IIC T4 Ga/GbM12 / ISO4400Thread ISO228 G1/4 (internal), 316L293.-263.-240.- PMP21-BA1xxxJWAJ
    Thread ISO228 G1/2 EN837, 316L293.-263.-240.- PMP21-BA1xxxJWBJ
    Thread ISO228 G1/2 DIN3852,shape E,316L, flush mount293.-263.-240.- PMP21-BA1xxxJWJJ
    Thread ISO228 G1/4 EN837, 316L293.-263.-240.- PMP21-BA1xxxJWTJ
    Thread ISO228 G1/2, hole 11.4mm, 316L293.-263.-240.- PMP21-BA1xxxJWWJ
    Cable 5m, IP66/68 NEMA Type 4X/6P Encl.Thread ISO228 G1/4 (internal), 316L313.-282.-257.- PMP21-BA1AxxJWAJ
    Thread ISO228 G1/2 EN837, 316L313.-282.-257.- PMP21-BA1AxxJWBJ
    Thread ISO228 G1/2 DIN3852,shape E,316L, flush mount313.-282.-257.- PMP21-BA1AxxJWJJ
    Thread ISO228 G1/4 EN837, 316L313.-282.-257.- PMP21-BA1AxxJWTJ
    Thread ISO228 G1/2, hole 11.4mm, 316L313.-282.-257.- PMP21-BA1AxxJWWJ

    Cerabar PMP21 - Measurement span = Sensor range

    Product / VersionPrice / pcs. in EUROrder code
    ApprovalElectrical ConnectionProcess Connection1 to 34 to 1011+
    Non-hazardous areaM12 / ISO4400Thread ISO228 G1/4 (internal), 316L225.-202.-184.- PMP21-AA1xxxBWAJ
    Thread ISO228 G1/2 EN837, 316L225.-202.-184.- PMP21-AA1xxxBWBJ
    Thread ISO228 G1/2 DIN3852,shape E,316L, flush mount225.-202.-184.- PMP21-AA1xxxBWJJ
    Thread ISO228 G1/4 EN837, 316L225.-202.-184.- PMP21-AA1xxxBWTJ
    Thread ISO228 G1/2, hole 11.4mm, 316L225.-202.-184.- PMP21-AA1xxxBWWJ
    Cable 5m, IP66/68 NEMA Type 4X/6P Encl.Thread ISO228 G1/4 (internal), 316L245.-220.-201.- PMP21-AA1AxxBWAJ
    Thread ISO228 G1/2 EN837, 316L245.-220.-201.- PMP21-AA1AxxBWBJ
    Thread ISO228 G1/2 DIN3852,shape E,316L, flush mount245.-220.-201.- PMP21-AA1AxxBWJJ
    Thread ISO228 G1/4 EN837, 316L245.-220.-201.- PMP21-AA1AxxBWTJ
    Thread ISO228 G1/2, hole 11.4mm, 316L245.-220.-201.- PMP21-AA1AxxBWWJ
    ATEX II 1/2G Ex ia IIC T4 Ga/GbM12 / ISO4400Thread ISO228 G1/4 (internal), 316L293.-263.-240.- PMP21-BA1xxxBWAJ
    Thread ISO228 G1/2 EN837, 316L293.-263.-240.- PMP21-BA1xxxBWBJ
    Thread ISO228 G1/2 DIN3852,shape E,316L, flush mount293.-263.-240.- PMP21-BA1xxxBWJJ
    Thread ISO228 G1/4 EN837, 316L293.-263.-240.- PMP21-BA1xxxBWTJ
    Thread ISO228 G1/2, hole 11.4mm, 316L293.-263.-240.- PMP21-BA1xxxBWWJ
    Cable 5m, IP66/68 NEMA Type 4X/6P Encl.Thread ISO228 G1/4 (internal), 316L313.-282.-257.- PMP21-BA1AxxBWAJ
    Thread ISO228 G1/2 EN837, 316L313.-282.-257.- PMP21-BA1AxxBWBJ
    Thread ISO228 G1/2 DIN3852,shape E,316L, flush mount313.-282.-257.- PMP21-BA1AxxBWJJ
    Thread ISO228 G1/4 EN837, 316L313.-282.-257.- PMP21-BA1AxxBWTJ
    Thread ISO228 G1/2, hole 11.4mm, 316L313.-282.-257.- PMP21-BA1AxxBWWJ

    Accessories

    Product / VersionPrice / pcs. in EUROrder code
    Weld-in adapter G1/2, 316L Flush mount process connection. Material: 316L. Usage: PMP11, PMP21, PMP51, PTP31B. Correct installation only with dummy.53.02 52002643
    Weld-in adapter G1, 316L, 3.1 Flush mount process connection. Material: 316L. Inspection cert. EN10204-3.1 material. Usage: PMP23, PMP51, PMP135, PTP33B/PTP35. Correct installation only with dummy.125.30 52010171
    Cable 4x0.34, box M12,Cu Sn/Ni,90o,L=5m M12 plug connector. 5m cable PVC, Cu Sn/Ni lock. Usage: FMB50/FMB51/FMB52/FMB53, FTL31/FTL33, FTW23, FTW33, PMC11, PMC21, PMC51, PMP11, PMP21/PMP23, PMP51/PMP55, PTC31B, PTP31B/PTP33B.7.25 52010285
    Socket for plug 4p-125V, 4A-M12 M12 socket for plug. Self confectionery connection. Usage: plug M12.15.55 52006263
    Plug connector M12 90deg Self confectionery connection. Usage: plug M12.25.41 71114212
    Display PHX20 Plug-on display 4-20mA, 4-digit red. Plug DIN43650, protection IP65. Free scaling of indication. Voltage drop <= 5V. Usage: PMC131, PMP11/PMP21/PMP23, PMP131/135.144.-134.-127.- 52022914

    Prices valid until 30.09.2019 in EUR per unit (not including shipping and applicable sales tax). See
    Endress+Hauser Terms and Conditions

    Is this Cerabar pressure sensor not the perfect match for your application?

  • Application

    The Cerabar is a pressure sensor for the measurement of absolute and gauge pressure in gases, vapors, liquids and dust. The Cerabar can be used internationally thanks to a wide range of approvals and process connections.

    Function

    Ceramic process isolating diaphragm: The ceramic sensor is an oil-free sensor, i.e. the process pressure acts directly on the robust ceramic process isolating diaphragm and causes it to deflect. A pressure-dependent change in capacitance is measured at the electrodes of the ceramic substrate and the process isolating diaphragm.

    Metallic process isolating diaphragm: The process pressure deflects the metal process isolating diaphragm of the sensor and a fill fluid transfers the pressure to a Wheatstone bridge (semiconductor technology). The pressure-dependent change in the bridge output voltage is measured and evaluated.

    Application Example

    Pressure sensor PMC21 / PMP21 - Application example

    Pressure sensor Cerabar (a) with the shutoff device (b) in pipelines

  • Technical data

    Output
    Output signal 4 to 20 mA (two-wire)
    Signal range
    4 to 20 mA
    3.8 to 20.5 mA
    Load
    4 to 20 mA
    RLmax ≤ (UB – 6.5 V) / 22 mA 1)
    Signal on alarm
    4 to 20 mA

    max. alarm >21 mA;

    min. alarm current adjustable

    Dynamic behavior  Time constant (T90) 15 ms
     1) RLmax: maximum load resistance; UB: supply voltage 
    Power supply
    Supply voltage 10 to 30 V DC
    Current consumption ≤ 26 mA
    Degree of protection Cable: IP66/68 NEMA Type 4X/6P
    Plug M12: IP65/67 NEMA Type 4X
    Valve plug: IP65 NEMA Type 4X
    Influence of power
    supply
    ≤0.005 % of URL/1 V
    Residual ripple ±5 %
    Performance characteristics
    Reference accuracy ±0.3 %
    Thermal change of
    the zerooutput and
    the output span

    <1 bar (15 psi): <1.2 %;

    ≥1 bar (15 psi): <1 %

    Long-term stability

    1 year: ±0.2 %;

    5 years: ±0.4 %;

    8 years: ±0.45 %

    Switch-on time ≤2 s
    Environment
    Ambient temperature
    range
    –40 to +85 °C (–40 to +185 °F)
    Devices for hazardous areas: –40 to +70 °C (–40 to +158 °F)
    Storage temperature
    range
    –40 to +85 °C (–40 to +185 °F)
    Climate class Class 3K5
    Electromagnetic
    compatibility

    – Interference emission as per EN 61326 equipment B

    – Interference immunity as per EN 61326 appendix A (industrial sector)

    – NAMUR recommendation EMC (NE21)

    Process
    Process temperature
    range
    PMC21: –25 to +100 °C (–13 to +212 °F);
    for oxygen applications: –10 to +60 °C (+14 to +140 °F);
    PMP21: –40 to +100 °C (–40 to +212 °F)
    Materials PMC21
    Materials not in
    contact with process
    Housing: Stainless steel 316L (1.4404)
    Materials in contact
    with process
    Process connections: 316L (1.4435);
    Ceramic process isolating diaphragm: Al2O3 in accordance with FDA;
    TSE Certificate of Suitability for all device components in contact with the process;
    Seal: Viton FKM or EPDM
    Materials PMP21
    Materials not in
    contact with process
    Housing: Stainless steel 316L (1.4404);
    Filling oil: NSF-H1 synthetic oil in accordance with FDA 21 CFR 178.3570
    Materials in contact
    with process
    Process connections: 316L;
    Metallic process isolating diaphragm: AISI 316L (1.4435);
    TSE Certificate of Suitability for all device components in contact with the process;
    With flush-mounted process isolating diaphragm: Seal: Viton FKM
    Approvals
    Ex ATEX II 1/2G Ex ia IIC T4 Ga/Gb
    ATEX II 3G EEx eC IIC T4 Gc
    CSA C/US IS Cl. I Div. 1 Gr. A-D
    FM IS Cl. I, Div.1 Gr. A-D T4
    IEC Ex ia IIC T4 Ga/Gb
    NEPSI Ex ia IIC T4
    Pressure Equipment Directive

    Dimensions (in mm)

    Housing

    Pressure sensor PMC21 / PMP21 - Dimensions

    a) PMC21

    b) PMP21

    c) M12 plug, IP65/67

    d) Valve plug

    e) Cable

     

    Installation according to instruction manual.

    Dimensions process connections PMC21 in mm (inches)

    Process connections with internal, ceramic process isolating diaphragm

    Pressure sensor PMC21 / PMP21 - Dimensions Process connenctions ceramic

    a) Thread ISO 228 G¼"

    b) Thread ISO 228 G¼" (female)

    c) Thread ISO 228 G½"

    d) Thread ISO 228 G½", bore 11.4 mm (0.45 in)

    e) Thread DIN13

    f) ASME¼" MNPT

    g) ASME½" MNPT (female)

    h) ASME½" MNPT, bore 11.4 mm (0.45 in)

    Dimensions process connections PMP21 in mm (inches)

    Process connections with internal, metallic process isolating diaphragm

    Pressure sensor PMC11 / PMP11 - Dimensions Process connenctions metal

    a) Thread ISO 228 G¼"

    b) Thread ISO 228 G¼" (female)

    c) Thread ISO 228 G½"

    d) Thread ISO 228 G½", bore 11.4 mm (0.45 in)

    e) Thread DIN13

    f) ASME¼" MNPT

    g) ASME½" MNPT (female)

    h) ASME½" MNPT, bore 11.4 mm (0.45 in)

     

    * to 100 bar (1500 psi) / ** 400 bar (6000 psi)

    Process connections with flush-mounted, metallic process isolating diaphragm

    Pressure sensor PMC21 / PMP21 - Dimensions Process connenctions metal flush-mounted

    a) Thread ISO 228 G½" DIN3852

    b) Thread ISO 228 G½" O-ring seal

     

    * to 100 bar (1500 psi) / ** 400 bar (6000 psi)

    Electrical connection

    4 to 20 mA output

    Pressure sensor PMC21 / PMP21 - Electrical connection 4 to 20 mA

    a) M12 plug

    b) Valve plug

    c) Cable

     

    Cable:
    1: brown = L+
    2: blue = L–
    3: green/yellow = ground connection
    (a): reference air hose

  • More documents for PMP21
    More documents for PMC21
  • Previous models: PMP131 / PMC131

    Previous model:

    Search:
    No results