Hygienic pressure sensor
A3IOLINK

Pressure sensor with hygienic, flush-mounted metal sensor

Cerabar PMP23 - Replaces PMP135

from $423CAD
Payment on invoice or with
  • MasterCard
  • Visa
Need help?

Info-Hotline
1-800-668-3199

    • High reproducibility and long-term stability
    • Customized measuring ranges
    • FDA compliant fill oil

    Specs at a glance

    Product Gases, vapors, liquids and dust
    Output 4 to 20 mA
    Reference accuracy ±0.3 %
    Process temperature range –10 to +100 °C (+14 to +212 °F); +135 °C (+275 °F) for one hour maximum
    Measuring ranges

    From –400 to +400 mbar (–6 to +6 psi) to
    –1 to +40 bar (–15 to +600 psi)

    Cerabar PMP23

    Product / VersionPrice / pcs. in CADOrder code
    ApprovalElectrical ConnectionOutputProcess Connection1 to 34 to 1011+
    CSA C/US General PurposePlug M12, IP65/67 NEMA Type 4X Encl.4-20mATri-Clamp ISO2852 DN25-38 (1-1/2") DIN32676 DN25-38, EHEDG, 3A480447423 PMP23-CA1MxxJ3CJ
    ISO288 G1511475449 PMP23-CA1MxxJxxx
    DIN11851 / Clamp / Tri-Clamp / Varivent606563533 PMP23-CA1MxxJxxx
    IO-Link; 4-20mATri-Clamp ISO2852 DN25-38 (1-1/2") DIN32676 DN25-38, EHEDG, 3A480447423 PMP23-CA7MxxB3CJ
    ISO288 G1511475449 PMP23-CA7MxxBxxx
    DIN11851 / Clamp / Tri-Clamp / Varivent606563533 PMP23-CA7MxxBxxx
    Valve plug ISO4400 NPT1/2, IP65 NEMA Type 4X Encl.4-20mATri-Clamp ISO2852 DN25-38 (1-1/2") DIN32676 DN25-38, EHEDG, 3A480447423 PMP23-CA1VxxJ3CJ
    ISO228 G1511475449 PMP23-CA1VxxJxxx
    DIN11851 / Clamp / Tri-Clamp / Varivent606563533 PMP23-CA1VxxJxxx
    Non-hazardous areaPlug M12, IP65/67 NEMA Type 4X Encl.4-20mATri-Clamp ISO2852 DN25-38 (1-1/2") DIN32676 DN25-38, EHEDG, 3A480447423 PMP23-AA1MxxJ3CJ
    ISO228 G1511475449 PMP23-AA1MxxJxxx
    DIN11851 / Clamp / Tri-Clamp / Varivent606563533 PMP23-AA1MxxJxxx
    IO-Link; 4-20mATri-Clamp ISO2852 DN25-38 (1-1/2") DIN32676 DN25-38, EHEDG, 3A480447423 PMP23-AA7MxxB3CJ
    ISO228 G1511475449 PMP23-AA7MxxBxxx
    DIN11851 / Clamp / Tri-Clamp / Varivent606563533 PMP23-AA7MxxBxxx
    Valve plug ISO4400 NPT1/2, IP65 NEMA Type 4X Encl.4-20mATri-Clamp ISO2852 DN25-38 (1-1/2") DIN32676 DN25-38, EHEDG, 3A480447423 PMP23-AA1VxxJ3CJ
    ISO228 G1511475449 PMP23-AA1VxxJxxx
    DIN11851 / Clamp / Tri-Clamp / Varivent606563533 PMP23-AA1VxxJxxx

    Accessories

    Product / VersionPrice / pcs. in CADOrder code
    Weld-in adapter G1, 316L Flush mount process connection. Material: 316L. Usage: PMP23, PMP51, PMP135, PTP33B/PTP35. Correct installation only with dummy.75.49 52005087
    Weld-in adapter G1, d=60, 316L Flush mount process connection. Material: 316L. Seal: silicone O-ring. FDA, EHEDG, 3-A compliant. Usage: FMI51/FMI52, FTI51/FTI52, FTL20/FTL20H, FTL31/FTL33, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL80/FTL81, FTL260, FTW23, FTW33, PMP23, PMP51, PMP135, PTP33B/PTP35. Usage: TM401/TM411, TMR35.77.05 52001051
    Socket for plug 4p-125V, 4A-M12 M12 socket for plug. Self confectionery connection. Usage: plug M12.23.07 52006263
    Cable 4x0.34, box M12,Cu Sn/Ni,90o,L=5m M12 plug connector. 5m cable PVC, Cu Sn/Ni lock. Usage: FMB50/FMB51/FMB52/FMB53, FTL31/FTL33, FTW23, FTW33, PMC11, PMC21, PMC51, PMP11, PMP21/PMP23, PMP51/PMP55, PTC31B, PTP31B/PTP33B.17.41 52010285
    Plug connector M12 90deg Self confectionery connection. Usage: plug M12.25.65 71114212
    Cable 4x0,34, box M12, 316L, 90o, L=5m M12x1 plug. 5m cable PVC, 316L lock. Especially for hygiene applications.33 52024216
    Display PHX20 Plug-on display 4-20mA, 4-digit red. Plug DIN43650, protection IP65. Free scaling of indication. Voltage drop <= 5V. Usage: PMC131, PMP11/PMP21/PMP23, PMP131/135.228212201 52022914

    Prices valid until 30.09.2019 in CAD per unit (not including shipping and applicable sales taxes). See
    Endress+Hauser Terms and Conditions

    Is this Cerabar pressure sensor not the perfect match for your application?

    People who bought this also watched

  • Application

    The Cerabar is a pressure transducer for the measurement of absolute and gauge pressure in gases, vapors, liquids and dust for applications with hygienic requirements. The Cerabar can be used in versatile applications thanks to a wide range of approvals and process connections.

    Function

    The process pressure deflects the metal process isolating diaphragm of the sensor and a fill fluid transfers the pressure to a Wheatstone bridge (semiconductor technology). The pressure-dependent change in the bridge output voltage is measured and evaluated.

    Application example

    Hygienic pressure sensor PMP135 - Application example

    Pressure sensor Cerabar PMP23 4 to 20 mA analog output (a) with auxiliary power supply, such as RN221N or RMA42 (b) from E-direct

  • Technical data

    Output
    Output signal 4 to 20 mA (2-wire)
    IO-Link 4 to 20 mA (3- or 4-wire)
    Switching capacity – Switch status ON: Ia ≤ 250 mA
    – Switch status OFF: Ia ≤1 mA
    – Voltage drop PNP: ≤2 V
    Signal range
    4 to 20 mA
    3.8 to 20.5 mA
    Load 4 to 20 mA RLmax ≤ (UB – 6.5 V) / 22 mA 1)
    Signal on alarm
    4 to 20 mA
    max. alarm >21 mA;
    min. alarm current adjustable
    Dynamic behavior 4 to 20 mA: Time constant (T90) 15 ms
    IO-Link: Time constant (T90) 16 ms
    1) RLmax: maximum load resistance; UB: supply voltage
    Power supply
    Supply voltage 10 to 30 V DC
    Current consumption 4 to 20 mA: ≤26 mA
    IO-Link: max. ≤300 mA
    Degree of protection - Cable: IP66/68 NEMA Type 4X/6P
    - Plug M12 Plastic: IP65/67 NEMA Type 4X
    - Plug M12 Metal: IP66/69 NEMA Type 4X
    - Valve plug: IP65 NEMA Type 4X
    Influence of power
    supply
    ≤0.005% of URL/1 V
    Residual ripple ±5 %
    Performance characteristics
    Reference accuracy ±0.3 %
    Thermal change of
    the zerooutput and
    the output span
    <1 bar(15 psi): <1.2 %;
    ≥1 bar(15 psi): <1 %
    Long-term stability

    1 year: ±0.2 %;

    5 years: ±0.4 %;

    8 years: ±0.45 %

    Switch-on time ≤2 s
    Environment
    Ambient temperature
    range
    –40 to +85 °C (–40 to +185 °F)
    Devices for hazardous areas or with IO-Link: –40 to +70 °C (–40 to +158 °F)
    Storage temperature
    range
    –40 to +85 °C (–40 to +185 °F)
    Climate class Class 4K4H
    Electromagnetic
    compatibility
    – Interference emission as per EN 61326 equipment B
    – Interference immunity as per EN 61326 appendix A (industrial sector)
    – NAMUR recommendation EMC (NE21) (not for devices with IO-Link)
    Process
    Process temperature
    range
    –10 to +100 °C (+14 to +212 °F)
    Sterilization in place (SIP) at +135°C (+275 °F) for a maximum of one hour
    Materials
    Materials not in
    contact with process
    – Housing: Stainless steel 316L
    – Filling oil: NSF-H1 synthetic oil in accordance with FDA 21 CFR 178.3570
    Materials in contact
    with process
    – Process connections: 316L
    – metal process isolating diaphragm: AISI 316L
    – TSE Certificate of Suitability for all device components in contact with the process
    Approvals
    Ex

    ATEX II 1/2G Ex ia IIC T4 Ga/Gb
    CSA C/US IS Cl. I Div. 1 Gr. A-D
    FM IS Cl. I, Div.1 Gr. A-D T4
    IEC Ex ia IIC T4 Ga/Gb
    NEPSI Ex ia IIC T4
    EAC Ex ia IIC T4 Ga/Gb

    3A, EHEDG, EC1935/2004
    Pressure Equipment Directive

    Dimensions in mm (inches)

    Housing

    Hygienic pressure sensor PMP135 - Dimensions

    a) M12 plug, housing cap made of plastic

    b) M12 plug, housing cap made of metal

    c) Valve plug

    d) Cable

     

    Installation according to instruction manual

    Process connections with flush-mounted, metal process isolating diaphragm

    a) Thread ISO 228 G1" Metal joint

    b) Thread ISO 228 G1" O-ring seal

    c) Thread M24×1.5

     

    Hygienic connections

    a) DIN 11851 DN 25

    b) DIN 11851 DN 40

    c)DIN 11851 DN 50

    d) SMS 1½"

    e)Clamp ISO 2852 DN 22

    f) Tri-Clamp ISO 2852 DN 25 – DN 38

    g) Tri-Clamp ISO 2852 DN 40 – DN 51

    h) Varivent F pipe DN25-32

    i) Varivent N pipe DN40-162

    j) Universal adapter 44 mm

    Electrical connection

     

    Hygienic pressure sensor PMP135 - Connecting 1

    a) 4 to 20 mA output

    b) M12 plug

    c) Valve plug

    d) Cable

    e) Devices with IO-Link

    f) M12 plug

     

    Cable:
    1:   brown = L+
    2:   blue = L-
    3:   green/yellow = ground connection
    (a): reference air hose

  • More documents for PMP23
  • IO-Link

    Besides its general benefits, summarized below, using IO-Link point-to-point communication with our hygienic pressure sensor Cerabar PMP23 allows:

    • Setting up the measuring range
    • Setting up the analogue output and a switch output

     

    General benefits of IO-Link

    Digital measured values:

    • Faultless transmission (e.g. EMC caused)
    • No conversion, thus a higher total accuracy

     

    More data

    • Possibility to carry more values
    • Detailed fault information
    • Additional process information

     

    Central parameters storage

    • Possibility to load set up parameters from the master into a device
    • Configuration can be duplicated from one device to the next
    • Remote sensor maintenance
  • Previous model: PMP135

    Previous model:

    Search:
    No results