Specs at a glance
-
Process temperature
Standard:
-20 ... 100°C
Cleaning:
-20 ... 150°C for 1h
( -4 ... 302°F for 1h) -
Process pressure / max. overpressure limit
Vacuum ... 25 bar
(Vacuum ... 362,5 psi)
Field of application
The Liquipoint FTW33 is developed for the food industry and meets all international hygiene requirements. The device also fits perfectly for applications in all industries. For use in pasty and sticky media and media with heavy build-up.
For use in pipes and in storage, mixing and process vessels with or without an agitator. For liquids with electrical conductivity >1 μS/cm or dielectric constant >2. Developed for the food industry. Detection of foam occurring within the food industry possible.
Process connections: Threads and hygiene connections
Sensor length: Flush-mounted
Temperature: -20 to +100°C (-4 to +212°F), CIP/SIP to 150°C (302°F) for 1 hour
Pressure: 0 to 25bar abs (0 to 362,5psi abs)
Hygienic certificates
Benefits
Perfect fit to the hygienic industry thanks to flush-mounted design, which allows pigging of pipes
Safe and reliable measurement due to build-up compensation, ensuring reliable switching; IO-Link reduces costs and complexity due to easy configuration and flexible integration in all fieldbus systems
Individual adjustment to each medium not necessary
Easy installation thanks to compact design, even in tight conditions or where access is restricted
Broad range of process connections for installation in new and existing plants
CIP and SIP cleanability ensured - up to protection class IP 69
LED display for on-site function check
Videos
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Operating Instruction (BA)
Liquipoint FTW33 Operating Instructions
English version - 06/2015
Conductive and capacitance pointlevel measurement
EN 24/06/201512/04/201317/07/2011Language:
English
Version:
24/06/2015
File size:
1.6 MB
File name:
BA00418FA2_0315.pdf
-
-
-
Technical Information (TI)
Liquipoint FTW33 Technical Information
English version - 06/2015
Conductive and capacitance point level measurement
EN 18/06/201512/04/201316/07/2012Language:
English
Version:
18/06/2015
File size:
1.1 MB
File name:
TI01028FEN_0315.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 15/09/202328/10/202130/07/202119/06/202008/11/2019Language:
English
Version:
15/09/2023
File size:
2.9 MB
File name:
TI00426FEN_2423.pdf
-
-
-
Technical Information (TI)
Liquipoint FTW33 IO-Link Technical Information
Conductive and capacitance point level measurement
EN 30/11/2018Language:
English
Version:
30/11/2018
File size:
423.6 KB
File name:
TI01413FEN_0118.pdf
-
-
-
Technical Information (TI)
Liquipoint FTW33 Technical Information
Conductive and capacitance point level measurement
EN 18/06/201512/04/201316/07/2012Language:
English
Version:
18/06/2015
File size:
1.1 MB
File name:
TI01028FEN_0315.pdf
-
-
-
Operating Instruction (BA)
Liquipoint FTW33 Operating Instructions
Point level switch for liquids and pastes
in the food and beverage industryEN 01/03/2019Language:
English
Version:
01/03/2019
File size:
717.7 KB
File name:
BA01902FEN_0118.pdf
-
-
-
Operating Instruction (BA)
Liquipoint FTW33 Operating Instructions
Conductive and capacitance pointlevel measurement
EN 24/06/201512/04/201317/07/2011Language:
English
Version:
24/06/2015
File size:
1.6 MB
File name:
BA00418FA2_0315.pdf
-
-
-
Short Instruction (KA)
KA Liquipoint FTW33
Conductive and capacitance point level measurement
EN 11/09/2023Language:
English
Version:
11/09/2023
File size:
335.8 KB
File name:
KA01634FEN_0223-00.pdf
-
-
-
Short Instruction (KA)
Liquipoint FTW33 IO-Link Brief Operating Instructions
Point level switch for liquid and pasty media
in the food and beverage industryEN 30/11/2018Language:
English
Version:
30/11/2018
File size:
458.5 KB
File name:
KA01410FEN_0118.pdf
-
-
-
Short Instruction (KA)
KA Liquipoint FTW33 IO-Link
Conductive and capacitance point level measurement
EN 11/09/2023Language:
English
Version:
11/09/2023
File size:
344 KB
File name:
KA01594FEN_0223-00.pdf
-
-
-
ZE (Certificate)
Certificate of Compliance Liquipoint FTW33
12/2012 (EHEDG)
Language:
English
Version:
28/04/2015
File size:
1.1 MB
File name:
ZE01016FEN_0115.pdf
-
-
-
ZE (Certificate)
Herstellerbescheinigung/Declaration of Compliance Liquipoint FTW33
HE_00160_01.15
EN 30/11/2015Language:
English
Version:
30/11/2015
File size:
828.4 KB
File name:
ZE01027FA2_0115.pdf
-