©Endress+Hauser
Specs at a glance
Process temperature
-40 °C ... 100 °C (-40 °F ... 212 °F)
Process pressure / max. overpressure limit
Vacuum ... 10 bar (Vacuum ... 145 psi)
Max. measurement distance
Main wetted parts
Probe rods: 316L/1.4404 / PP Option: carbon fibre PP coated
Field of application
Liquicap FMI21 is a simple and cost-effective rod probe for continuous level measurement for conductive liquids. High quality non-corrosive materials (carbon fibre, stainless steel) make it suitable even for aggressive liquids (e.g. acids and alkalis). Used in conjunction with the Fieldgate FXA320 (remote measured value interrogation using Internet technology), Liquicap is an ideal solution for Inventory Management Solutions.
The device is preconfigured from factory 0 to 100% to probe length ordered. It can be used as of a conductivity of 30μS/cm and the measurement is independent of the dc-value (dielectric constant) of the liquid. Suited for cistern measurements.
Process connection: Thread
Process pressure: Vacuum to 10bar (vacuum to 145psi)
Measuring range: Up to 2.5m (8ft)
Temperature: -40 to +100°C (-40 to +212°F)
International explosion protection certificates, overfill prevention WHG
Benefits
Safe and reliable function regardless of tank geometry
No calibration necessary (factory preconfiguration)
High quality, non-corrosive materials (carbon fibre, stainless steel) for use in aggressive liquids
No moving parts in tank
Cost-effective solution for continuous level measurement
Optimized storage by simply shortening the probe rods on site
Fundamental selection
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Characteristic / Application
Two-rod probe Preconfigured from factory 0%...100% High quality, non-corrosive materials (carbon fibre, stainless steel) Suitable for aggressive liquids (many acids and alkalis)
Specialities
Probe shorting kit available
Ambient temperature
-40 °C ... 70 °C (-40 °F ... 158 °F)
Process temperature
-40 °C ... 100 °C (-40 °F ... 212 °F)
Process pressure / max. overpressure limit
Vacuum ... 10 bar (Vacuum ... 145 psi)
Main wetted parts
Probe rods: 316L/1.4404 / PP Option: carbon fibre PP coated
Sensor length
Total length of probe 2.5 m
Max. measurement distance
Application limits
Changing, non-conductive media, conductivity < 3 0 μS/cm Highly viscous liquids > 2 000 cst
Most downloaded
Liquicap T FMI21
Technical Information
English version - 06/2010
Two-rod probe for continuous measurement in liquids
EN
DE FR IT JA PL RU ZH
01/06/2010
11/04/2008
01/02/2007
15/04/2005
Language:
English
Version:
01/06/2010
File size:
743.5 KB
File name:
TI393FEN_0510.pdf
29 documents
Liquicap T FMI21
Technical Information
Two-rod probe for continuous measurement in liquids
EN
German French Italian Japanese Polish Russian Chinese
01/06/2010
11/04/2008
01/02/2007
15/04/2005
Language:
English
Version:
01/06/2010
File size:
743.5 KB
File name:
TI393FEN_0510.pdf
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
15/09/2023
28/10/2021
30/07/2021
19/06/2020
08/11/2019
Language:
English
Version:
15/09/2023
File size:
2.9 MB
File name:
TI00426FEN_2423.pdf
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish
01/09/2021
Language:
English
Version:
01/09/2021
File size:
1.2 MB
File name:
KA01514FEN_0121-00.pdf
Liquicap T FMI21
Operating Instructions
Capacitive level measurement Two-rod probe for continuous measurement in liquids
EN
Czech German Spanish French Italian Japanese Dutch Polish Russian Chinese
01/06/2010
10/04/2008
14/04/2005
Language:
English
Version:
01/06/2010
File size:
684.6 KB
File name:
KA233FA6_0510.pdf
Approval No.: EG 04 016-a ATEX II 3 G Protection: EEx nA IIC T6
EN
German French
01/08/2004
Language:
English
Version:
01/08/2004
File size:
217.9 KB
File name:
XA320FA3.pdf
Allgemeine bauaufsichtliche Zulassung Z-65.13-393 (DIBt)
EN
German
25/10/2019
30/10/2014
01/10/2009
01/06/2008
01/10/2004
Language:
German
Version:
25/10/2019
File size:
1.3 MB
File name:
ZE00263FDE_1419.pdf
RFID TAG
Certificate/Declaration of Conformity
ATEX: II 2 G Ex ia IIC T6 Gb II 2 D Ex ia IIIC T80°C Db; IECEx: Ex ia IIC T6 Gb Ex ia IIIC T80°C Db IECEx EPS 15.0042X; EPS 15 ATEX 1 1011 X
EN
German
08/02/2019
20/06/2016
07/09/2015
20/08/2015
Language:
English
Version:
08/02/2019
File size:
6.1 MB
File name:
ZE01020FA2_0418.pdf
RFID TAG
Special Documentation
RFID TAG Special Documentation
EN
German Chinese
12/08/2015
11/08/2015
Language:
English
Version:
12/08/2015
File size:
331 KB
File name:
SD01502FA2_0215.pdf
Product overview for applications in liquids and bulk solids
Language:
English
Version:
14/10/2022
File size:
10.5 MB
File name:
FA00001F00EN2522.pdf
Produktübersicht für Anwendungen in Flüssigkeiten und Schüttgütern
Language:
German
Version:
14/10/2022
File size:
10.6 MB
File name:
FA00001F00DE2522.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Cover F16 high, transparent, gasket
Drawing number
Order code
20
52025605
Cover F16 grey, PBTP, gasket
Drawing number
Order code
20
52025606
O-ring 71.0x3.55 EPDM, 5 pieces
Drawing number
Order code
21
52004137
Drawing number
Order code
30
52025603
Drawing number
Order code
40
52025604
Spacer probe rods, 5 pcs.
Drawing number
Order code
55
52025607
Sealing ring G1-1/2, 48x55 FA, 5 pcs.
Drawing number
Order code
57
52014047
Protection cover F16 housing
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .
Customize
Accept only essential
Accept all