Oversigt over specifikationer
-
Process temperature
-40 °C ... 150 °C
(-40 °F ... 302 °F) -
Process pressure / max. overpressure limit
Vacuum ... 40 bar
(Vacuum ... 580 psi) -
Min. density of medium
>0,7g/cm³
(>0,5g/cm³ optional)
Anvendelsesområde
Liquiphant FTL31 is a point level switch for liquids. The FTL31 is designed for industrial applications in all industries, mainly the machinery industry. The Liquiphant is used for overfill protection or pump dry-run protection in cleaning systems. The IO-Link capability allows easy parameter setting.
Compact:
- Smallest vibronic sensor in the market
Safe:
- Continuous self-monitoring
-Reliable switching independent of media properties
Easy:
- No calibration
- Plug & play
- IO-Link connectivity
Point level switch in compact design with stainless steel housing.
Process connections: Threads
Temperature: -40 to +150°C (-40 to +302°F)
Pressure: -1 to +40bar (-14.5 to 580psi)
Surface roughness: 3.2µm
Overfill protection and leakage detection WHG, marine approvals, final inspection report
Fordele
Designed according to highest requirements to quality and environmental sustainability. The self-monitoring Liquiphant offers safe switching also in case of power supply loss.
Independent of changing media properties an accurate switching point is offered. IO-Link reduces costs and complexity due to easy configuration of the devices via engineering tools
A real plug & play sensor is offered without any need for adjustment even with changing media. Measurement is unaffected by conductivity, build-up, turbulence, flows or air bubbles
No calibration is required, no specific know-how or tools (e.g. software) necessary
Robust design made of stainless steel (316L) assures highest durability
A modular design offers different process temperatures and the widest variety of process connections and accessories in the market to fit every application
No mechanically moved parts, free of maintenance
Videoer
Fundamental
-
Enkle produkter
- Nemme at vælge, installere og betjene
Teknisk ydeevne
Enkelhed
-
Standardprodukter
- Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
-
Specialiserede produkter
- Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
Variabel
FLEX valg | Teknisk ydeevne | Enkelhed |
---|---|---|
Fundamental Få dækket dine basale målebehov |
Teknisk ydeevne
|
Enkelhed
|
Lean Administrer nemt dine kerneprocesser |
Teknisk ydeevne
|
Enkelhed
|
Extended Optimer dine processer med innovative teknologier |
Teknisk ydeevne
|
Enkelhed
|
Xpert Til de mest udfordrende applikationer |
Teknisk ydeevne
|
Enkelhed
Variabel |
Forgænger
-
-
Tekniske oplysninger (TI)
Liquiphant FTL31
Engelsk version - 07/2022
Vibronic
EN DA 12/07/202226/01/202130/05/201630/09/2014Sprog:
Engelsk
Version:
12/07/2022
Filstørrelse:
1.2 MB
Filnavn:
TI01147FEN_0522-00.pdf
-
-
-
Betjeningsvejledning (BA)
Liquiphant FTL31
Engelsk version - 07/2022
Point level switch for liquids
EN DA 12/07/202215/05/201530/09/201429/09/2014Sprog:
Engelsk
Version:
12/07/2022
Filstørrelse:
1.1 MB
Filnavn:
BA01285FEN_0322-00.pdf
-
-
-
Tekniske oplysninger (TI)
Liquiphant FTL31 IO-Link
Point level switch for liquids
EN DA 25/01/202103/12/2018Sprog:
Engelsk
Version:
25/01/2021
Filstørrelse:
1.2 MB
Filnavn:
TI01433FEN_0221.pdf
-
-
-
Tekniske oplysninger (TI)
Liquiphant FTL31
Vibronic
EN DA 12/07/202226/01/202130/05/201630/09/2014Sprog:
Engelsk
Version:
12/07/2022
Filstørrelse:
1.2 MB
Filnavn:
TI01147FEN_0522-00.pdf
-
-
-
Tekniske oplysninger (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN DA 25/03/202415/09/202328/10/202130/07/202119/06/2020Sprog:
Engelsk
Version:
25/03/2024
Filstørrelse:
1.1 MB
Filnavn:
TI00426FEN_2524.pdf
-
-
-
Betjeningsvejledning (BA)
Liquiphant FTL31 IO-Link
Punktniveauafbryder til væske
EN DA 05/10/202021/12/201803/12/2018Sprog:
Dansk
Version:
05/10/2020
Filstørrelse:
1.4 MB
Filnavn:
BA01935FDA_0320.pdf
-
-
-
Betjeningsvejledning (BA)
Liquiphant FTL31
Point level switch for liquids
EN DA 12/07/202215/05/201530/09/201429/09/2014Sprog:
Engelsk
Version:
12/07/2022
Filstørrelse:
1.1 MB
Filnavn:
BA01285FEN_0322-00.pdf
-
-
-
Kort anvisning (KA)
Liquiphant FTL31
Punktniveauafbryder til væske
EN DA 01/05/2022Sprog:
Dansk
Version:
01/05/2022
Filstørrelse:
344.4 KB
Filnavn:
KA01582FDA_0122-00.pdf
-
-
-
Kort anvisning (KA)
Liquiphant FTL31 IO-Link
Punktniveauafbryder til væske
EN DA 03/10/2022Sprog:
Dansk
Version:
03/10/2022
Filstørrelse:
334.6 KB
Filnavn:
KA01618FDA_0122-00.pdf
-
-
-
ZE (certifikat)
Liquiphant FTL31, FTL33
Allgemeine bauaufsichtliche Zulassung /
Allgemeine Bauartzulassung Z-65.40-532 (DIBt) für Liquiphant
LeckageEN DA 22/07/201917/09/2014Sprog:
Tysk
Version:
22/07/2019
Filstørrelse:
1.5 MB
Filnavn:
ZE01011FDE_0219.pdf
-
-
-
ZE (certifikat)
Liquiphant FTL31, FTL33
Allgemeine bauaufsichtliche Zulassung /
Allgemeine Bauartzulassung Z-65.11-531 (DIBt) für LiquiphantEN DA 22/07/201917/09/2014Sprog:
Tysk
Version:
22/07/2019
Filstørrelse:
1.5 MB
Filnavn:
ZE01010FDE_0219.pdf
-
-
-
Specialdokumentation (SD)
SD M12 socket
Accessories for devices with M12 plug
EN DA 30/06/202329/05/2020Sprog:
Engelsk
Version:
30/06/2023
Filstørrelse:
289.2 KB
Filnavn:
SD02586FEN_0223-00.pdf
-