Hygienic compact thermometer with M12 connector, 4 to 20 mA output

Easytemp TMR35

220.-NZ$
11-35 Pcs.

 


*

  • Hygienic process connections, surface finishing Ra ≤ 0.8 m

  • PC programmable transmitter with 4 to 20 mA output
    (Pt100 available on request)

  • Fast response times without reduced tip

  • M121 plug-in connector with IP 66

  • Compact thermometer from stainless steel

Temperature range:
-50 to +200 C

Accuracy:
< 0.08 %, Pt100 class A

Immersion length (diameter):

40 to 600 mm ( 6 mm)

Sensor response time:

< 1.0 s (T50), < 2.0 s (T90)


Product/VersionPrice/pcs. in NZ$Order code
Compact RTD TMR35 - hygienic applications
OutputProcess ConnectionInsertion Length1 to 34 to 1011 to 35
4-20mA; 0...100CTri-Clamp 1"50mm250.-233.-220.-TMR35-A1AADBAB1AAA
order
100mm250.-233.-220.-TMR35-A1AADBAC1AAA
order
Tri-Clamp 2"100mm250.-233.-220.-TMR35-A1AADLAC1AAA
order
200mm250.-233.-220.-TMR35-A1AADLAG1AAA
order
Plug and cable to be ordered as 'accessory'.
The above models are ex stock. Please ask for pricing and delivery time of other TMR35 versions.
 
Product/VersionPrice/pcs. in NZ$Order code
Accessories1 to 34 to 1011 to 35
M12 right-angle plug with 4-core, 5m PVC cable30.-52010285
order
Configuration kit TXU10- for PC-programmable devices. set-up programme+interface cable for PC with USB-Port.300.-TXU10-BA
order
 

Prices are net, ex store Auckland, GST additional and valid until 30/9/2016.
EMC's standard Terms and Conditions of Supply are applicable.

Application

Characterised by simplicity and compact construction, the Easytemp TMR35 is available with a range of hygienic process connections. It offers good accuracy and response times and has been specifically designed for hygienic applications with 3-A certification.

Function

The compact thermometer consists of a transducer and housing with hygienic process connection. The built-in electronics can be programmed using a PC and TXU10-BA configuration kit to convert the Pt100 input signal into a temperature linear 4 to 20 mA signal.

Installation instructions

Pipe installation

a) At angle sections, against the direction of flow

b) In smaller pipes, turned against the direction of flow

c) Perpendicular to the direction of flow

L = Insertion length

Sensor
  • Sensing element
1Pt100
  • Tolerance
Class A according to IEC 751
  • Process temperature
-50 to +200 C
  • Material
316L
  • Surface finishing
Ra ≤ 0.8 m
  • Sensor diameter
6 mm
  • Sensor length
40 to 600 mm selectable (please specify)
  • Response time
T50 = ≤ 1.0 s; T90 = ≤ 2.0 s
  • Max. pressure
100 bar (at 100 mm and 20 C, depending on process connection)
Process connection
  • Version
TRI-CLAMP 1"...1" (ISO 2852)
TRI-CLAMP 2" (ISO 2852)
Transmitter housing
  • Degree of protection
IP 66
  • Electrical connection
M121-plug-in connector
  • Material
304
Output characteristics
  • Output signal
4 to 20 mA, 20 to 4 mA
  • Signal on alarm
Sensor break; Sensor short-circuit: ≤ 3.6 mA or ≥ 21.0 mA
  • Load
Max. (Upower supply -10 V)/0.023 A
  • Ind. current requirem.
≤ 3.5 mA
  • Current limitation
≤ 23 mA
  • Switch-on delay
2 s
Power supply
  • Supply voltage
Ub = 10 to 35 V DC
  • Residual ripple
Permitted residual ripple Uss ≤ 3 V at Ub ≥ 13 V, fmax= 1 kHz
Accuracy
  • Transmitter response time
1 s
  • Reference operating conditions
0 C (ice bath)
  • Measuring error
0.1 K or 0.08 %
  • Influence of supply voltage
≤ 0.01 %/V deviation from 24 V
  • Influence of ambient temperature (temperature drift)
Td = (15 ppm / K (full scale value of measuring range + 200) + 50 ppm/K set measuring range) Δθ
Δθ = deviation of ambient temperature from the reference operating condition
  • Long-term stability
≤ 0.1 K/year or 0.05 %/year
  • Influence of load
≤ 0.02 %/100 Ω
Operating conditions
  • Ambient temperature
-40 to +85 C
  • Storage temperature
-40 to +85 C
  • Climate class
As per EN 60 654-1, Class C
  • Shock resistance
4 g/2 to 150 Hz as per IEC 60068-2-6
  • EMC
According to IEC 61326 Series and NAMUR NE21
Approvals
  • 3A

Dimensions (in mm)

Click on image to enlarge

TRI-CLAMP

* Version with extension neck add 35 mm

L = selectable length from 40 to 600 mm


Installation according to operation instructions

Electrical connection

4 to 20 mA

1Pt100

a) red

b) white

Measuring range

Code

Measuring range

A

4... 20 mA, 0... +100 C

B

4... 20 mA, 0... +150 C

C

4... 20 mA, -50... +100 C

D

4... 20 mA, -50... +150 C

E

4... 20 mA, -50... +200 C with extension neck

F

4... 20 mA, 0... +200 C with extension neck

X

4... 20 mA, measuring range from -50... +150 C

- please specify in your order!

Technical datasheet