Hygienic temperature switch for measurement of process temperatures

Thermophant T TTR35

546.-NZ$
11-35 Pcs.

 


*

  • Hygienic process connections

  • Three buttons for local set-up, via ReadWin 2000 configuration software or FieldCare

  • High reproducibility and long-term stability

  • Stainless steel housing 316L

  • Fast response times without reduced tip

Temperature range:
-50 to +150 C

Display:
4 digit, 14 segments

display with colour change

Immersion length (diameter):

50 / 100 / 200 mm ( 6 mm)

Response time:

< 1.0 s (T50); < 2.0 s (T90)

Surface finishing:

Ra ≤ 0.8 m

Accuracy:

< 0.1 %


Product/VersionPrice/pcs. in NZ$Order code
Thermophant TTR35
Power Supply; OutputInsertion LengthElectrical ConnectionProcess Connection1 to 34 to 1011 to 35
12-30VDC; switch PNP + 4-20mA;50mmPlug M121" Tri-Clamp620.-577.-546.-TTR35-A1C111DB1BAB
order
100mm620.-577.-546.-TTR35-A1C111DB2CAB
order
Plug and cable to be ordered as 'accessory'.
The above models are ex stock. Please ask for pricing and delivery time of other TTR35 versions.
 
Product/VersionPrice/pcs. in NZ$Order code
Accessories1 to 34 to 1011 to 35
M12 right-angle plug with 4-core, 5m PVC cable30.-52010285
order
Configuration kit TXU10- for PC-programmable devices. set-up programme+interface cable for PC with USB-Port.300.-TXU10-BA
order
 

Prices are net, ex store Auckland, GST additional and valid until 30/9/2016.
EMC's standard Terms and Conditions of Supply are applicable.

Application

The Thermophant T TTR35 is a Desina compliant temperature switch for the monitoring, display and control of process temperatures in hygienic applications.

Function

A platinum sensor located at the measuring tip changes its resistance value depending on the temperature. This resistance value is recorded electronically. The conversion of the resistance value into a temperature measurement signal is defined by the international standard IEC 751. 

Technical data

Supply voltage
  • Power supply Ub
12 to 30 V DC
  • Current consumption
Without load < 60 mA, reverse polarity protection
Output
  • Output signal
PNP with 4 to 20 mA
  • Voltage drop PNP
≤ 2 V
  • Overload protection
Automatic testing of switching current
Performance characteristics
  • Reference conditions
According to DIN IEC 60770/61003
  • Measured error
Electronics 0.2 K or 0.16 %; sensor Class A
  • Long-term drift
≤ 0.1 % per year
  • Sensor response time
T50 = < 1.0 s; T90 = < 2.0 s
  • Analog output
Non-linearity ≤ 0.2 %
Sensor
  • Sensing element
1Pt100, four-wire
  • Tolerance
Class A to IEC 751
  • Medium temperature
-50 to +150 C
  • Diameter
6 mm
Operating conditions
  • Ambient temperature
-40 to +85 C
  • Degree of Protection
IP 65 (complete housing)
  • EMC
Interference emission as per IEC 61326 Series, class B electrical equipment, interference immunity as per IEC 61326 Series, app. A (industrial use) and NAMUR Recomm. NE 21
Materials
  • Process connection and protection pipe
316L/Ra ≤ 0.8 m
  • Housing
316L
Operation
  • Operating elements
3 buttons or PC and software
Approvals
  • 3A
  • Desina compliant

Dimensions (in mm)

L = sensor length 50 mm, 100 mm, 200 mm


Installation according to operation instructions

Electrical connection

DC Voltage version with M12 connector


A3: PNP switch output with additional analog output