Pressure sensor for absolute and gauge pressures up to 400 bar

Pressure sensor with metal sensor

Cerabar PMP21 - Replaces PMP131

시작가 ₩312,570
결제방법 선택:
  • Maestro
  • MasterCard
  • Visa
도움이 필요하십니까?

상담전화
+82 2 2658 7200

    • High reproducibility and long-term stability
    • Customized measuring ranges (without additional price)
    • Flush-mounted process connection as option

    Specs at a glance

    Media Gases, vapors, liquids and dust
    Output 4 to 20 mA
    Process temperature –40...+100 °C (–40...+212 °F)
    Measuring ranges

    From –400 to +400 mbar (–6 to +6 psi) to

    –1 to +400 bar (–15 to +6 000 psi)

    Reference accuracy ±0.3 %

    Cerabar PMC21 - General purpose

    제품 / 버전가격 / pcs. KRW주문번호
    Process ConnectionElectrical ConnectionSensor Range1 to 34 to 1011+
    1/2 / 1/4; ASME MNPT / ISO228 GPlug M12, IP65/67 NEMA Type 4X Encl.Selectable347,300329,935312,570 PMC21-AA1MxxJxxxx
    400mbar/40kPa/6psi gauge, overload: 8bar/800kPA/120psi347,300329,935312,570 PMC21-AA1M1FAxxxx
    Valve plug ISO4400 M16, IP65 NEMA Type 4X Encl.Selectable347,300329,935312,570 PMC21-AA1UxxJxxxx
    400mbar/40kPa/6psi gauge, overload: 8bar/800kPA/120psi347,300329,935312,570 PMC21-AA1U1FAxxxx
    Valve plug ISO4400 NPT1/2, IP65 NEMA Type 4X Encl.Selectable347,300329,935312,570 PMC21-AA1VxxJxxxx
    400mbar/40kPa/6psi gauge, overload: 8bar/800kPA/120psi347,300329,935312,570 PMC21-AA1V1FAxxxx

    Cerabar PMC21 - ATEX

    제품 / 버전가격 / pcs. KRW주문번호
    Process ConnectionElectrical ConnectionSensor Range1 to 34 to 1011+
    1/2 / 1/4; ASME MNPT / ISO228 GPlug M12, IP65/67 NEMA Type 4X Encl.Selectable450,400427,880405,360 PMC21-xx1MxxJxxxx
    400mbar/40kPa/6psi gauge, overload: 8bar/800kPA/120psi450,400427,880405,360 PMC21-xx1M1FAxxxx
    Valve plug ISO4400 M16, IP65 NEMA Type 4X Encl.Selectable450,400427,880405,360 PMC21-xx1UxxJxxxx
    400mbar/40kPa/6psi gauge, overload: 8bar/800kPA/120psi450,400427,880405,360 PMC21-xx1U1FAxxxx
    Valve plug ISO4400 NPT1/2, IP65 NEMA Type 4X Encl.Selectable450,400427,880405,360 PMC21-xx1VxxJxxxx
    400mbar/40kPa/6psi gauge, overload: 8bar/800kPA/120psi450,400427,880405,360 PMC21-xx1V1FAxxxx

    Cerabar PMP21 - General purpose

    제품 / 버전가격 / pcs. KRW주문번호
    Process ConnectionElectrical ConnectionSensor Range1 to 34 to 1011+
    1/2 / 1/4; ASME MNPT / ISO228 GPlug M12, IP65/67 NEMA Type 4X Encl.Selectable356,200338,390320,580 PMP21-AA1MxxJxxx
    400mbar/40kPa/6psi gauge, overload: 1.6bar/160kPa/24psi356,200338,390320,580 PMP21-AA1M1FAxxx
    Valve plug ISO4400 M16, IP65 NEMA Type 4X Encl.Selectable356,200338,390320,580 PMP21-AA1UxxJxxx
    400mbar/40kPa/6psi gauge, overload: 1.6bar/160kPa/24psi356,200338,390320,580 PMP21-AA1U1FAxxx
    Valve plug ISO4400 NPT1/2, IP65 NEMA Type 4X Encl.Selectable356,200338,390320,580 PMP21-AA1VxxJxxx
    400mbar/40kPa/6psi gauge, overload: 1.6bar/160kPa/24psi356,200338,390320,580 PMP21-AA1V1FAxxx

    Cerabar PMP21 - ATEX

    제품 / 버전가격 / pcs. KRW주문번호
    Process ConnectionElectrical ConnectionSensor Range1 to 34 to 1011+
    1/2 / 1/4; ASME MNPT / ISO228 GPlug M12, IP65/67 NEMA Type 4X Encl.Selectable459,300436,335413,370 PMP21-xx1MxxJxxx
    400mbar/40kPa/6psi gauge, overload: 1.6bar/160kPa/24psi459,300436,335413,370 PMP21-xx1M1FAxxx
    Valve plug ISO4400 M16, IP65 NEMA Type 4X Encl.Selectable459,300436,335413,370 PMP21-xx1UxxJxxx
    400mbar/40kPa/6psi gauge, overload: 1.6bar/160kPa/24psi459,300436,335413,370 PMP21-xx1U1FAxxx
    Valve plug ISO4400 NPT1/2, IP65 NEMA Type 4X Encl.Selectable459,300436,335413,370 PMP21-xx1VxxJxxx
    400mbar/40kPa/6psi gauge, overload: 1.6bar/160kPa/24psi459,300436,335413,370 PMP21-xx1V1FAxxx

    Accessories

    제품 / 버전가격 / pcs. KRW주문번호
    Weld-in adapter G1/2, 316L Flush mount process connection. Material: 316L. Usage: PMP11, PMP21, PMP51, PTP31B. Correct installation only with dummy.60,100 52002643
    Cable 4x0.34, box M12,Cu Sn/Ni,90o,L=5m M12 plug connector. 5m cable PVC, Cu Sn/Ni lock. Usage: FMB50/FMB51/FMB52/FMB53, FTL31/FTL33, FTW23, FTW33, PMC11, PMC21, PMC51, PMP11, PMP21/PMP23, PMP51/PMP55, PTC31B, PTP31B/PTP33B.10,400 52010285
    Socket for plug 4p-125V, 4A-M12 M12 socket for plug. Self confectionery connection. Usage: plug M12.22,500 52006263
    Plug connector M12 90deg Self confectionery connection. Usage: plug M12.36,800 71114212
    Display PHX20 Plug-on display 4-20mA, 4-digit red. Plug DIN43650, protection IP65. Free scaling of indication. Voltage drop <= 5V. Usage: PMC131, PMP11/PMP21/PMP23, PMP131/135.208,800198,360187,920 52022914

    가격은 2019.09.30 까지 유효합니다. (세금제외) See
    엔드레스하우저 이용약관동의합니다

    이 제품을 구매하신 다른 고객이 본 제품

  • Application

    The Cerabar is a pressure transducer for the measurement of absolute and gauge pressure in gases, vapors, liquids and dust. The Cerabar can be used internationally thanks to a wide range of approvals and process connections.

    Function

    The process pressure deflects the metal process isolating diaphragm of the sensor and a fill fluid transfers the pressure to a Wheatstone bridge (semiconductor technology). The pressure-dependent change in the bridge output voltage is measured and evaluated.

    Application Example

    Pressure sensor PMP131 - Application example

    (a) Pressure transducer Cerabar PMP21 with
    (b) the shutoff device in pipelines

  • Technical data

    Output
    Output signal  4...20 mA (two-wire); 0...10 V (three-wire)
    Signal range
    4 to 20 mA
     3.8...20.5 mA
    Load
    4 to 20 mA
     RLmax ≤ (UB – 6.5 V) / 22 mA 1)
    Signal on alarm
    4 to 20 mA
    max. alarm >21 mA;
    min. alarm current adjustable
    Dynamic behavior  Time constant (T90) 15 ms
     1) RLmax: maximum load resistance; UB: supply voltage 
    Power supply
    Supply voltage 10...30 V DC
    Current consumption ≤ 26 mA
    Degree of protection Cable: IP66/67 NEMA Type 4X/6P
    Plug M12: IP65/67 NEMA Type 4X
    Valve plug: IP65 NEMA Type 4X
    Influence of power
    supply
    ≤0.005% of URL/1 V
    Residual ripple ±5 %
    Performance characteristics
    Reference accuracy ±0.3 %
    Thermal change of
    the zerooutput and
    the output span
    <1 bar: <1.2 %;
    ≥1 bar: <1 %
    Long-term stability 1 year: ±0.2 %; 5 years: ±0.4 %
    Switch-on time ≤2 s
    Environment
    Ambient temperature
    range
    –40 to +85 °C (–40 to +185 °F)
    Devices for hazardous areas: –40 to +70 °C (–40 to +158 °F)
    Storage temperature
    range
    –40 to +85 °C (–40 to +185 °F)
    Climate class Class 3K5
    Electromagnetic
    compatibility
    - Interference emission as per EN 61326 equipment B
    - Interference immunity as per EN 61326 appendix A (industrial sector)
    - NAMUR recommendation EMC (NE21)
    Process
    Process temperature
    range
    –40 to +100 °C (–40 to +212 °F)
    Materials
    Materials not in
    contact with process
    Housing: Stainless steel 316L
    Filling oil: NSF-H1 synthetic oil in accordance with FDA 21 CFR 178.3570
    Materials in contact
    with process
    Process connections: 316L
    metal process isolating diaphragm: AISI 316L
    TSE Certificate of Suitability for all device components in contact with the process
    Approvals
    Ex ATEX II 1/2G Ex ia IIC T4 Ga/Gb
    ATEX II 3G EEx eC IIC T4 Gc
    CSA C/US IS Cl. I Div. 1 Gr. A-D
    FM IS Cl. I, Div.1 Gr. A-D T4
    IEC Ex ia IIC T4 Ga/Gb
    NEPSI Ex ia IIC T4
    Pressure Equipment Directive

    Dimensions in mm (inches)

    Housing

    Pressure sensor PMP131 - Dimensions

    a) M12 plug, IP 65

    b) Valve plug

    c) Cable

     

     

    Installation according to operation instructions

    Process connections with internal process isolating diaphragm

    a) Thread ISO 228 G ¼"

    b) Thread ISO 228 G ¼" (female)

    c) Thread ISO 228 G ½"

    d) Thread ISO 228 G ½", bore 11.4 mm (0.45")

    e) Thread DIN13

    Process connections with flush-mounted process isolating diaphragm

    a) Thread ISO 228 G ½" DIN3852

    b) Thread ISO 228 G ½" O-ring seal

    Electrical connection

    4...20 mA output

    Pressure sensor PMP131 - Connecting 1

    a) M12 plug

    b) Valve plug

    c) Cable:
    1:   brown = L+
    2:   blue = L-
    3:   green/yellow = ground connection
    (a): reference air hose

  • 추가 자료 PMP21
  • 이전 모델: PMP131 / PMC131

    이전 모델:

    검색:
    검색 결과가 없습니다.