Electromagnetic flowmeter Picomag
REDDOTIOLINK
BLUETOOTH

전도성 액체용 전자기 유량계

Picomag

시작가 ₩623,970
결제방법 선택:
  • Maestro
  • MasterCard
  • Visa
도움이 필요하십니까?

상담전화
+82 2 2658 7200

    • 유량과 온도, 전도도를 동시에 측정
    • IO-Link를 통해 모든 fieldbus 시스템에 유연하게 통합
    • Bluetooth® 및 SmartBlue 앱을 통한 시운전 및 작동
    • 기존 계기의 설정값을 다른 계기로 복사 가능

    사양 개요

    유량 측정 최대 10 m/s (26.4 gal/min)
    최소 전도도 ≥10 μS/cm
    유체 온도

    –10에서 +70 °C (+14에서 +158 °F), 일시적으로 +85 °C (+185 °F)까지

    매질 접촉 소재 스테인리스 강(1.4404), PEEK, FKM
    프로세스 압력 최대 16 bar (232 psi)

    Picomag

    제품 / 버전가격 / pcs. KRW주문번호
    Device ModelOutput; InputSensor; Housing1 to 34 to 1011+
    Picomag, DMA15, 25 lpm/7 gpmIO-Link/4-20mA/pulse/switch output/ 2-10V; status input, configurablePEEK, stainl. steel; stainl. steel693,300658,635623,970 DMA15-AAAAA1
    Picomag, DMA20, 50 lpm/13 gpm796,600756,770716,940 DMA20-AAAAA1
    Picomag, DMA25, 100 lpm/26 gpm929,500883,025836,550 DMA25-AAAAA1
    Picomag, DMA50, 750 lpm/198 gpm1,181,1001,122,0451,062,990 DMA50-AAAAA1

    DMA15 accessories

    제품 / 버전가격 / pcs. KRW주문번호
    Set adapter Picomag G1/2"/G3/8" ext. Usage: Adapter external thread DN08 (3/8") for Picomag DN15 (1/2"). Consists of: 2x adapter + 2x seal.59,600 71355698
    Set adapter Picomag G1/2"/R3/8" ext. Usage: Adapter R external thread DN08 (3/8") for Picomag DN15 (1/2"). Consists of: 2x adapter + 2x seal.59,600 71355699
    Set adapter Picomag G1/2"/NPT3/8" ext. Usage: Adapter NPT external thread DN08 (3/8") for Picomag DN15 (1/2"). Consists of: 2x adapter + 2x seal.59,600 71355700
    Set adapter Picomag G1/2"/G1/2" int. Usage: Adapter internal thread DN15 (1/2") for Picomag DN15 (1/2"). Consists of: 2x adapter + 2x seal.59,600 71355701
    Set adapter Picomag G1/2"/R1/2" ext. Usage: Adapter R external thread DN15 (1/2") for Picomag DN15 (1/2"). Consists of: 2x adapter + 2x seal.59,600 71355702
    Set adapter Picomag G1/2"/NPT1/2" ext. Usage: Adapter NPT external thread DN15 (1/2") for Picomag DN15 (1/2"). Consists of: 2x adapter + 2x seal.59,600 71355703
    Set adapter Picomag G1/2"/1/2" TriClamp Usage: Adapter triclamp DN15 (1/2") for Picomag DN15 (1/2"). Consists of: 2x adapter + 2x seal.59,600 71355704
    Set seal Picomag DMA15 Cent.3820 Usage: To seal the process connections. Consists of: 2x seal (1/2").3,900 71354741

    DMA20 accessories

    제품 / 버전가격 / pcs. KRW주문번호
    Set adapter Picomag G3/4"/R3/4" ext. Usage: Adapter R external thread DN20 (3/4") for Picomag DN20 (3/4"). Consists of: 2x adapter + 2x seal.68,800 71355705
    Set adapter Picomag G3/4"/NPT3/4" ext. Usage: Adapter NPT external thread DN20 (3/4") for Picomag DN20 (3/4"). Consists of: 2x adapter + 2x seal.68,800 71355706
    Set adapter Picomag G3/4"/G3/4" int. Usage: Adapter internal thread DN20 (3/4") for Picomag DN20 (3/4"). Consists of: 2x adapter + 2x seal.68,800 71355707
    Set seal Picomag DMA20 Cent.3820 Usage: To seal the process connections. Consists of: 2x seal (3/4").3,900 71354742

    DMA25 accessories

    제품 / 버전가격 / pcs. KRW주문번호
    Set adapter Picomag G1"/R1" ext. Usage: Adapter R external thread DN25 (1") for Picomag DN25 (1"). Consists of: 2x adapter + 2x seal.78,000 71355709
    Set adapter Picomag G1"/NPT1" ext. Usage: Adapter NPT external thread DN25 (1") for Picomag DN25 (1"). Consists of: 2x adapter + 2x seal.78,000 71355710
    Set adapter Picomag G1"/G1" int. Usage: Adapter internal thread DN25 (1") for Picomag DN25 (1"). Consists of: 2x adapter + 2x seal.78,000 71355711
    Set adapter Picomag G1"/1" TriClamp Usage: Adapter triclamp DN25 (1") for Picomag DN25 (1"). Consists of: 2x adapter + 2x seal.105,500 71355712
    Set seal Picomag DMA25 Cent.3820 Usage: To seal the process connections. Consists of: 2x seal (1").3,900 71354745

    DMA50 accessories

    제품 / 버전가격 / pcs. KRW주문번호
    Set adapter Picomag G2"/R1 1/2" ext. Adapter R external thread DN40 (1 1/2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.197,300 71355713
    Set adapter Picomag G2"/R2" ext. Usage: Adapter R external thread DN50 (2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.197,300 71355714
    Set adapter Picomag G2"/NPT1 1/2" ext. Adapter R external thread DN50 (2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.197,300 71355715
    Set adapter Picomag G2"/NPT2" ext. Usage: Adapter NPT external thread DN50 (2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.197,300 71355716
    Set adapter Picomag G2"/G1 1/2" ext. Usage: Adapter external thread DN40 (1 1/2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.197,300 71355717
    Set adapter Picomag G2"/G2" int. Usage: Adapter internal thread DN50 (2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.197,300 71355718
    Set adapter Picomag G2"/2" TriClamp Usage: Adapter triclamp DN50 (2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.197,300 71355719
    Set adapter Picomag G2"/2" Victaulic Usage: Adapter victaulic DN50 (2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.197,300 71355720
    Set seal Picomag DMA50 Cent.3820 Usage: To seal the process connections. Consists of: 2x seal (2").8,600 71354746

    DMAxx accessories

    제품 / 버전가격 / pcs. KRW주문번호
    Set cable 2m/6.5ft,straight,4x0.34,M12 Usage: Power supply and communication. Consists of: Cable made of PUR with M12 plug, straight.15,800 71349260
    Set cable 5m/16.4ft,straight,4x0.34,M12 Usage: Power supply and communication. Consists of: Cable made of PUR with M12 plug, straight.15,800 71349261
    Set cable 10m/32.8ft,straight,4x0.34,M12 Usage: Power supply and communication. Consists of: Cable made of PUR with M12 plug, straight.23,900 71349262
    Set cable 2m/6.5ft,90deg,4x0.34,M12 Usage: Power supply and communication. Consists of: Cable made of PUR with M12 plug, right angle.15,800 71349263
    Set cable 5m/16.4ft,90deg,4x0.34,M12 Usage: Power supply and communication. Consists of: Cable made of PUR with M12 plug, right angle.15,800 71349264
    Set cable 10m/32.8ft,90deg,4x0.34,M12 Usage: Power supply and communication. Consists of: Cable made of PUR with M12 plug, right angle.23,900 71349265
    Set earthing terminal Usage: Picomag DN15-DN50 for additional grounding of the device e.g. Picomag mounted in plastic pipes.22,000 71345225

    가격은 2020.03.31 까지 유효합니다. (세금제외) See
    엔드레스하우저 이용약관동의합니다

  • 용도

    Picomag은 전도성 액체의 양방향 측정에서 사용되는 전자기 유량계입니다. 이 기기는 물 또는 용수 공급 시 유량을 측정하는 용도로 사용되며, 설치와 작동이 쉽고 디자인이 견고하고 가격이 낮으므로 제한된 법칙만 적용되는 용도에서 사용할 수 있습니다.

    기능

    패러데이의 자기 유도 법칙에 따라 자기장을 통해 움직이는 도체에서 전압이 유도됩니다. 전자기 측정 법칙에서 유체란 움직이는 도체입니다. 유도된 전압을 측정하면 매질의 유속을 측정할 수 있습니다. 유량은 파이프 단면적을 이용해 계산합니다.

    이용 사례

    Electromagnetic flowmeter - Application example

    Picomag은 다양한 용도에서 입구 및 출구 유량의 측정에 사용됩니다.

    • 냉각 회로 모니터링
    • 세척수 및 헹굼수 모니터링
    • 식수용 2차 회로
    • 상수도망의 보조 계량
  • Technical data

    기술 데이터
    입력 체적 유량, 온도, 적산계, 전도도
    측정 값 – DN 15(½"): 0.05 ~ 25 l/min (0.013 ~ 6.6 gal/min)
    – DN 20 (¾"): 0.1 ~ 50 l/min (0.026 ~ 13.2 gal/min)
    – DN 25 (1"): 0.2 ~ 100 l/min (0.052 ~ 26.4 gal/min)
    – DN 50 (2"): 1.5 ~ 750 l/min (0.4 ~ 198.1 gal/min)
    출력
    전류 출력 4 ~ 20 mA (500 Ω, 부하가 더 커질 수 없음)
    전압 출력 2 ~ 10 V (500 Ω, 부하 저항이 더 작아질 수 없음)
    스위치 출력 PNP 또는 NPN, 최대 250 mA
    – 경보 신호
    – 한계 값
    – 범위 값
    펄스 출력 PNP, 최대 250 mA
    디지털 입력 5 ~ 30 VDC
    – 적산계 리셋
    – 값 억제
    IO-Link 버전: 1.1
    속도: COM2 (38.4 kBaud)
    경보 신호 – 상태 신호(NAMUR 권고 NE 107 기준)
    – 개선 조치가 표시되는 일반 텍스트 디스플레이
    전원 공급 장치
    공급 전압 범위 18 ~ 30 VDC (SELV, PELV, Class 2)
    소비 전력 최대 3 W [w/o outputs IO1과 IO2, 120 mA (+ 2× 250 mA with I/Os)]
    체적 유량 측정
    최대 측정 오차

    ±0.8 % o.r. ±0.2 % o.f.s.

    반복성 ±0.2 % o.r.
    응답 시간 응답 시간은 구성에 따라 달라집니다(감쇠).
    매질 온도 측정
    최대 측정 오차 ±2.5 °C
    반복성 ±0.5 °C
    전도도 측정
    유체의 온도를 보상한 전도도 측정
    재현성 ±5 % o.r. ±5 μS/cm
    입구 및 출구 유량
    입구 유량 ≥0 × DN
    출구 유량 ≥0 × DN
    환경
    주변 온도 범위 –10 ~ +60 °C (+14 ~ +140 °F)
    보관 온도 –25 ~ +85 °C (–13 ~ +185 °F)
    보호 등급 IP65/67
    내충격성 20 g (11 ms), IEC/EN60068-2-27 기준
    내진동성 최대 5 g (10 ~ 2 000 Hz)까지 가속 IEC/EN60068-2-6 기준
    전자기 호환성(EMC) IEC/EN61326 및/또는 IEC/EN55011 기준(Class A)
    프로세스
    매질 온도 범위 –10에서 +70 °C (+14에서 +158 °F), 일시적으로 +85 °C (+185 °F)까지
    매질 특성 액체, 전도도 > 10 μS/cm
    압력 최대 16 barrel
    소재
    측정 튜브 PEEK
    전극, 온도 센서 1.4435/316L
    프로세스 연결부 1.4404/316L
    하우징 1.4404/316L
    FKM
    디스플레이 창 폴리카보네이트
    작동성
    작동 방식 Bluetooth® 무선 기술
    기기에 Bluetooth® 무선 기술 인터페이스가 있어 SmartBlue 앱을 통해 작동하고 구성할 수 있습니다.
    – 기준 조건에서의 범위는 10 m (33 ft)입니다.
    – 암호화된 통신과 암호 암호화를 통해 허가받지 않은 사람에 의한 잘못된 조작을 방지합니다.
    – Bluetooth® 무선 기술 인터페이스를 비활성화할 수 있습니다.
    승인
    식수 승인(준비 중)
    UL 등록(CULUS)

    치수

    Electromagnetic flowmeter - Dimensions
    치수(SI 단위)
    DN [mm]  A [mm] B [mm] C [mm] D [mm] E [mm] F [mm] G [mm] H [mm] I [mm]
    15, 20, 25 110 73 40.5 69.5 M12 × 1 43 ½", ¾", 1"   56  56
    50 200

    113

    80 120 M12 × 1 58  2"  86 86
    치수(US 단위)
    DN [in]  A [in] B [in] C [in] D [in] E [in] F [in] G [in] H [in] I [in]
    ½, ¾, 1 4.33 2.87 1.59 2.74 M12 × 1 1.69 ½", ¾", 1"  2.20  2.20
    2 7.87 4.45 3.15 4.72 M12 × 1 582.28  2"  3.39 3.39

    전기 연결

    Electromagnetic flowmeter - Connecting
    핀 할당, 기기 플러그
    A 소켓
    B 커넥터
    할당 설명
    1 L+ 공급 전압 + (18 ~ 30 VDC/최대 3 W)
    2 출력 2 출력 2, 출력 1과 상관없이 구성 가능
    3 L– 공급 전압 –
    4 출력 1 출력 1, 출력 2와 상관없이 구성 가능
    A  소켓
    B  커넥터
    L+ 공급 전압 +
    L– 공급 전압 –
    스위치/펄스 출력 구성 버전
    1) pnp
    2) npn
    전류 출력 구성 버전, 활성, 4 ~ 20 mA
    3) 최대 부하는 500 Ω를 초과할 수 없습니다. 더 큰 부하는 출력 신호를 왜곡시킵니다.
    전압 출력 구성 버전, 활성, 2 ~ 10 V
    4) 부하는 500 Ω 이상이어야 합니다. 출력은 과부하 내성이 있습니다.
    상태 입력 구성 버전
    5) – 켜기 임계값: 15 V
    – 끄기 임계값: 5 V
    – 내부 저항: 7.5 kΩ
  • 추가 자료 PICOMAG
  • 고성능과 컴팩트한 디자인

    에르만 주식회사는 엔드레스하우저의 Picomag 유량계를 믿고 사용합니다.

    식품 업계 공장에서는 좁은 공간을 흔히 볼 수 있습니다. 이는 제조업체가 어플리케이션과 함께 필요한 작업을 수행할 뿐만 아니라 기능을 희생하지 않고도 컴팩트한 디자인을 갖춘 측정 장비를 원한다는 것을 의미합니다. 엔드레스하우저의 Picomag 유량계가 이 문제를 해결합니다. 이것이 2018년 레드닷 상을 수상한 이유입니다.

    장점

    • 접근하기 어려운 위치에서도 블루투스를 통해 무선으로 빠르게 계기 환경설정이 가능
    • 스마트블루앱을 통해 빠르고 쉽게 계기 조종 및 진단
    • 사용자 친화적인 큰 화면

    엔드레스하우저의 Picomag 유량계는 기능, 퍼포먼스 그리고 디자인 측면에서 우리의 기대와 딱 맞았습니다.

    다니엘 프로멜(Daniel Frommel)
    엔지니어링 프로젝트 리더, 에르만 주식회사, 오버슈넥, 독일(알가우 지역)

     

    사례 전문 다운로드 받기 (PDF 2,46 MB)