Higiēnisks, aseptisks, modulārās pretestības termometrs, Pt100 vai 4 līdz 20 mA
A3

Higiēnisks, aseptisks, modulārās pretestības termometrs, Pt100 vai 4 līdz 20 mA

iTHERM TM401

No €89,-
Vajadzīga palīdzība?

Informācijas līnija
+371 25549244

    • Atri reaģējoša sensora tehnoloģija
    • Laba ilgtermiņa stabilitāte
    • Ar datoru programmējams raidītājs

    Specifikācijas pirmajā acu uzmetienā

    Mērījumu diapazons –50 līdz +200 °C
    Precizitāte Pt100 saskaņā ar IEC 60751
    Iegremdēšanas dziļums (mm) 55 līdz 400 mm, atlasāms
    Reaģēšanas laika sensors ≥ 3,5 s (t50), ≥ 9 s (t90)

    TM401, PT100

    Produkts/VariantsCena/gab. EURPasūtījuma kods
    Process Connection SizePipe Diameter D1, TipTerminal Head,Material,Protection Class1 uz 34 uz 1011+
    Diam. 25mm, ferrule PEEK, TK40 fixed (spherical compr. fitting), 3-A, EHEDG6mm, reduced 4.1x18mmTA30A, Alu, IP66/68, NEMA Type 4X133,-119,-109,- TM401-AA1A1A1B14xxxA30AA1A1+C1JC
    Diam. 25mm, ferrule PEEK, TK40 moveable (spherical compr. fitting), 3-A, EHEDG6mm, reduced 4.1x18mmTA30A, Alu, IP66/68, NEMA Type 4X133,-119,-109,- TM401-AA1A3A4B14xxxA30AA1A1+C1JC
    Diam. 25mm, ferrule 316L, TK40 fixed (spherical compression fitting)6mm, reduced 4.1x18mmTA30A, Alu, IP66/68, NEMA Type 4X116,-104,-95,- TM401-AA1A1A3B14xxxA30AA1A1+C1JC
    Diam. 25mm, ferrule 316L, TK40 moveable (spherical compression fitting)6mm, reduced 4.1x18mmTA30A, Alu, IP66/68, NEMA Type 4X116,-104,-95,- TM401-AA1A3A6B14xxxA30AA1A1+C1JC
    DN18 (0.75") Microclamp, 3-A / DN18 (0.75") Tri-Clamp, 3-A / DN12 - 21.3 Clamp > NA Connect ISO2852, 3-A / DN25 - 38 (1-1.5") Clamp > NA Connect ISO2852, 3-A, EHEDG, ASME BPE6mm, straightTA30A, Alu, IP66/68, NEMA Type 4X108,-97,-89,- TM401-AA1C1xxA14xxxA30AA1A1+C1JC
    M12x1.5 metal to metal sealing / G1/2 metal to metal sealing6mm, straightTA30A, Alu, IP66/68, NEMA Type 4X108,-97,-89,- TM401-AA1E1xxA14xxxA30AA1A1+C1JC
    DN40 - 51 (2") Clamp > NA Connect ISO2852, 3-A, EHEDG, ASME BPE6mm, straightTA30A, Alu, IP66/68, NEMA Type 4X125,-113,-103,- TM401-AA1C1D3A14xxxA30AA1A1+C1JC
    DN25 DIN11851, 3-A, EHEDG, ASME BPE6mm, straightTA30A, Alu, IP66/68, NEMA Type 4X125,-113,-103,- TM401-AA1D1E1A14xxxA30AA1A1+C1JC
    DN32 DIN11851, 3-A, EHEDG, ASME BPE / DN40 DIN11851, 3-A, EHEDG, ASME BPE / DN50 DIN11851, 3-A, EHEDG, ASME BPE6mm, straightTA30A, Alu, IP66/68, NEMA Type 4X142,-128,-117,- TM401-AA1D1xxA14xxxA30AA1A1+C1JC
    G3/4 ISO228 for FTL31/33/20 adapter,3-A, EHEDG, ASME BPE / G3/4 ISO228 for FTL50 adapter, 3-A, EHEDG, ASME BPE / G1 ISO228 for FTL50 adapter, 3-A, EHEDG, ASME BPE6mm, straightTA30A, Alu, IP66/68, NEMA Type 4X142,-128,-117,- TM401-AA1F1xxA14xxxA30AA1A1+C1JC
    Type F Varivent diam.50mm, 3-A, EHEDG, ASME BPE / Type N Varivent diam.68mm, 3-A, EHEDG, ASME BPE6mm, straightTA30A, Alu, IP66/68, NEMA Type 4X142,-128,-117,- TM401-AA1G1xxA14xxxA30AA1A1+C1JC
    DN25 SMS 1147 / DN38 SMS 1147 / DN51 SMS 11476mm, straightTA30A, Alu, IP66/68, NEMA Type 4X142,-128,-117,- TM401-AA1H1xxA14xxxA30AA1A1+C1JC
    Diam. 25mm, ferrule PEEK, TK40 fixed (spherical compr. fitting), 3-A, EHEDG6mm, reduced 4.1x18mmTA30R, 316L polished, IP69K, NEMA Type 4207,-187,-170,- TM401-AA1A1A1B14xxxA30AR3A1+C1JC
    Diam. 25mm, ferrule PEEK, TK40 moveable (spherical compr. fitting), 3-A, EHEDG6mm, reduced 4.1x18mmTA30R, 316L polished, IP69K, NEMA Type 4207,-187,-170,- TM401-AA1A3A4B14xxxA30AR3A1+C1JC
    Diam. 25mm, ferrule 316L, TK40 fixed (spherical compression fitting)6mm, reduced 4.1x18mmTA30R, 316L polished, IP69K, NEMA Type 4190,-171,-156,- TM401-AA1A1A3B14xxxA30AR3A1+C1JC
    Diam. 25mm, ferrule 316L, TK40 moveable (spherical compression fitting)6mm, reduced 4.1x18mmTA30R, 316L polished, IP69K, NEMA Type 4190,-171,-156,- TM401-AA1A3A6B14xxxA30AR3A1+C1JC
    DN18 (0.75") Microclamp, 3-A / DN18 (0.75") Tri-Clamp, 3-A / DN12 - 21.3 Clamp > NA Connect ISO2852, 3-A / DN25 - 38 (1-1.5") Clamp > NA Connect ISO2852, 3-A, EHEDG, ASME BPE6mm, straightTA30R, 316L polished, IP69K, NEMA Type 4183,-165,-150,- TM401-AA1C1xxA14xxxA30AR3A1+C1JC
    M12x1.5 metal to metal sealing / G1/2 metal to metal sealing6mm, straightTA30R, 316L polished, IP69K, NEMA Type 4183,-165,-150,- TM401-AA1E1xxA14xxxA30AR3A1+C1JC
    DN40 - 51 (2") Clamp > NA Connect ISO2852, 3-A, EHEDG, ASME BPE6mm, straightTA30R, 316L polished, IP69K, NEMA Type 4200,-180,-164,- TM401-AA1C1D3A14xxxA30AR3A1+C1JC
    DN25 DIN11851, 3-A, EHEDG, ASME BPE6mm, straightTA30R, 316L polished, IP69K, NEMA Type 4200,-180,-164,- TM401-AA1D1E1A14xxxA30AR3A1+C1JC
    DN32 DIN11851, 3-A, EHEDG, ASME BPE / DN40 DIN11851, 3-A, EHEDG, ASME BPE / DN50 DIN11851, 3-A, EHEDG, ASME BPE6mm, straightTA30R, 316L polished, IP69K, NEMA Type 4217,-195,-178,- TM401-AA1D1xxA14xxxA30AR3A1+C1JC
    G3/4 ISO228 for FTL31/33/20 adapter,3-A, EHEDG, ASME BPE / G3/4 ISO228 for FTL50 adapter, 3-A, EHEDG, ASME BPE / G1 ISO228 for FTL50 adapter, 3-A, EHEDG, ASME BPE6mm, straightTA30R, 316L polished, IP69K, NEMA Type 4217,-195,-178,- TM401-AA1F1xxA14xxxA30AR3A1+C1JC
    Type F Varivent diam.50mm, 3-A, EHEDG, ASME BPE / Type N Varivent diam.68mm, 3-A, EHEDG, ASME BPE6mm, straightTA30R, 316L polished, IP69K, NEMA Type 4217,-195,-178,- TM401-AA1G1xxA14xxxA30AR3A1+C1JC
    DN25 SMS 1147 / DN38 SMS 1147 / DN51 SMS 11476mm, straightTA30R, 316L polished, IP69K, NEMA Type 4217,-195,-178,- TM401-AA1H1xxA14xxxA30AR3A1+C1JC

    TM401, 4..20mA

    Produkts/VariantsCena/gab. EURPasūtījuma kods
    Process Connection SizePipe Diameter D1, TipTerminal Head,Material,Protection Class1 uz 34 uz 1011+
    Diam. 25mm, ferrule PEEK, TK40 fixed (spherical compr. fitting), 3-A, EHEDG6mm, reduced 4.1x18mmTA30A, Alu, IP66/68, NEMA Type 4X194,-175,-159,- TM401-AA1A1A1B14xxxA32BA1A1+C1JC
    Diam. 25mm, ferrule PEEK, TK40 moveable (spherical compr. fitting), 3-A, EHEDG6mm, reduced 4.1x18mmTA30A, Alu, IP66/68, NEMA Type 4X194,-175,-159,- TM401-AA1A3A4B14xxxA32BA1A1+C1JC
    Diam. 25mm, ferrule 316L, TK40 fixed (spherical compression fitting)6mm, reduced 4.1x18mmTA30A, Alu, IP66/68, NEMA Type 4X177,-159,-145,- TM401-AA1A1A3B14xxxA32BA1A1+C1JC
    Diam. 25mm, ferrule 316L, TK40 moveable (spherical compression fitting)6mm, reduced 4.1x18mmTA30A, Alu, IP66/68, NEMA Type 4X177,-159,-145,- TM401-AA1A3A6B14xxxA32BA1A1+C1JC
    DN18 (0.75") Microclamp, 3-A / DN18 (0.75") Tri-Clamp, 3-A / DN12 - 21.3 Clamp > NA Connect ISO2852, 3-A / DN25 - 38 (1-1.5") Clamp > NA Connect ISO2852, 3-A, EHEDG, ASME BPE6mm, straightTA30A, Alu, IP66/68, NEMA Type 4X170,-153,-139,- TM401-AA1C1xxA14xxxA32BA1A1+C1JC
    M12x1.5 metal to metal sealing / G1/2 metal to metal sealing6mm, straightTA30A, Alu, IP66/68, NEMA Type 4X170,-153,-139,- TM401-AA1E1xxA14xxxA32BA1A1+C1JC
    DN40 - 51 (2") Clamp > NA Connect ISO2852, 3-A, EHEDG, ASME BPE6mm, straightTA30A, Alu, IP66/68, NEMA Type 4X187,-168,-153,- TM401-AA1C1D3A14xxxA32BA1A1+C1JC
    DN25 DIN11851, 3-A, EHEDG, ASME BPE6mm, straightTA30A, Alu, IP66/68, NEMA Type 4X187,-168,-153,- TM401-AA1D1E1A14xxxA32BA1A1+C1JC
    DN32 DIN11851, 3-A, EHEDG, ASME BPE / DN40 DIN11851, 3-A, EHEDG, ASME BPE / DN50 DIN11851, 3-A, EHEDG, ASME BPE6mm, straightTA30A, Alu, IP66/68, NEMA Type 4X204,-183,-167,- TM401-AA1D1xxA14xxxA32BA1A1+C1JC
    G3/4 ISO228 for FTL31/33/20 adapter,3-A, EHEDG, ASME BPE / G3/4 ISO228 for FTL50 adapter, 3-A, EHEDG, ASME BPE / G1 ISO228 for FTL50 adapter, 3-A, EHEDG, ASME BPE6mm, straightTA30A, Alu, IP66/68, NEMA Type 4X204,-183,-167,- TM401-AA1F1xxA14xxxA32BA1A1+C1JC
    Type F Varivent diam.50mm, 3-A, EHEDG, ASME BPE / Type N Varivent diam.68mm, 3-A, EHEDG, ASME BPE6mm, straightTA30A, Alu, IP66/68, NEMA Type 4X204,-183,-167,- TM401-AA1G1xxA14xxxA32BA1A1+C1JC
    DN25 SMS 1147 / DN38 SMS 1147 / DN51 SMS 11476mm, straightTA30A, Alu, IP66/68, NEMA Type 4X204,-183,-167,- TM401-AA1H1xxA14xxxA32BA1A1+C1JC
    Diam. 25mm, ferrule PEEK, TK40 fixed (spherical compr. fitting), 3-A, EHEDG6mm, reduced 4.1x18mmTA30R, 316L polished, IP69K, NEMA Type 4269,-242,-221,- TM401-AA1A1A1B14xxxA32BR3A1+C1JC
    Diam. 25mm, ferrule PEEK, TK40 moveable (spherical compr. fitting), 3-A, EHEDG6mm, reduced 4.1x18mmTA30R, 316L polished, IP69K, NEMA Type 4269,-242,-221,- TM401-AA1A3A4B14xxxA32BR3A1+C1JC
    Diam. 25mm, ferrule 316L, TK40 fixed (spherical compression fitting)6mm, reduced 4.1x18mmTA30R, 316L polished, IP69K, NEMA Type 4252,-227,-207,- TM401-AA1A1A3B14xxxA32BR3A1+C1JC
    Diam. 25mm, ferrule 316L, TK40 moveable (spherical compression fitting)6mm, reduced 4.1x18mmTA30R, 316L polished, IP69K, NEMA Type 4252,-227,-207,- TM401-AA1A3A6B14xxxA32BR3A1+C1JC
    DN18 (0.75") Microclamp, 3-A / DN18 (0.75") Tri-Clamp, 3-A / DN12 - 21.3 Clamp > NA Connect ISO2852, 3-A / DN25 - 38 (1-1.5") Clamp > NA Connect ISO2852, 3-A, EHEDG, ASME BPE6mm, straightTA30R, 316L polished, IP69K, NEMA Type 4244,-220,-200,- TM401-AA1C1xxA14xxxA32BR3A1+C1JC
    M12x1.5 metal to metal sealing / G1/2 metal to metal sealing6mm, straightTA30R, 316L polished, IP69K, NEMA Type 4244,-220,-200,- TM401-AA1E1xxA14xxxA32BR3A1+C1JC
    DN40 - 51 (2") Clamp > NA Connect ISO2852, 3-A, EHEDG, ASME BPE6mm, straightTA30R, 316L polished, IP69K, NEMA Type 4261,-235,-214,- TM401-AA1C1D3A14xxxA32BR3A1+C1JC
    DN25 DIN11851, 3-A, EHEDG, ASME BPE6mm, straightTA30R, 316L polished, IP69K, NEMA Type 4261,-235,-214,- TM401-AA1D1E1A14xxxA32BR3A1+C1JC
    DN32 DIN11851, 3-A, EHEDG, ASME BPE / DN40 DIN11851, 3-A, EHEDG, ASME BPE / DN50 DIN11851, 3-A, EHEDG, ASME BPE6mm, straightTA30R, 316L polished, IP69K, NEMA Type 4278,-251,-228,- TM401-AA1D1xxA14xxxA32BR3A1+C1JC
    G3/4 ISO228 for FTL31/33/20 adapter,3-A, EHEDG, ASME BPE / G3/4 ISO228 for FTL50 adapter, 3-A, EHEDG, ASME BPE / G1 ISO228 for FTL50 adapter, 3-A, EHEDG, ASME BPE6mm, straightTA30R, 316L polished, IP69K, NEMA Type 4278,-251,-228,- TM401-AA1F1xxA14xxxA32BR3A1+C1JC
    Type F Varivent diam.50mm, 3-A, EHEDG, ASME BPE / Type N Varivent diam.68mm, 3-A, EHEDG, ASME BPE6mm, straightTA30R, 316L polished, IP69K, NEMA Type 4278,-251,-228,- TM401-AA1G1xxA14xxxA32BR3A1+C1JC
    DN25 SMS 1147 / DN38 SMS 1147 / DN51 SMS 11476mm, straightTA30R, 316L polished, IP69K, NEMA Type 4278,-251,-228,- TM401-AA1H1xxA14xxxA32BR3A1+C1JC

    Cenas spēkā līdz 30.09.2020 EUR par gabalu (piegāde un PVN nav iekļauti). Sk.
    Endress+Hauser Terms and Conditions

    Klienti, kas ir pasūtījuši šo preci, skatījas arī uz

  • Pielietojums

    iTHERM TM401 higiēniska konstrukcija, paredzēts temperatūras mērīšanai tvertnēs un caurulēs, piemēram, tīrīšanas un sterilizācijas gaitā, apkures/ dzesēšanas procesos. Tas īpaši paredzēts lietošanai higiēniskā un antiseptiskā vidē, pārtikas un dzērienu, kā arī dzīvības zinātnes nozarē.

    Funkcija

    Kompaktais termometrs sastāv no sensora (Pt100 A kategorija), raidītāja (neobligāts) un aizsargapvalka (iTHERM TA30R) ar dažādiem procesa savienojumiem. Plānas plēves temperatūras sensori mēra temperatūru. Papildiespēja ir signāla pārveidošana par 4 līdz 20 mA signālu, izmantojot iebūvētu galviņas raidītāju.

    Izmantojuma piemērs

    Uzstādīšanas piemēri
    a), b) perpendikulāri plūsmas virzienam; uzstādīts ar
    minimālo leņķi 3°, lai nožūtu pats;

    c) uz elkoņiem;

    d) uzstādīts sasvērtā veidā uz caurulēm ar mazu nominālo diametru.

    U = iegremdēšanas garums

  • Tehniskie dati

    Sensors
    Sensora tips 1 × Pt100, plāna plēve
    Pielaide A kategorija saskaņā ar IEC 60751
    Procesa temperatūra –50 līdz +200 °C
    Materiāls 316L
    Virsmas raupjums Ra ≤ 0,76 μm; papildiespēja Ra ≤ 0,38 μm
    Diametrs 6 mm, taisns/8 mm samazināts 5,3 × 20 mm / 6 mm samazināts 4,1 × 18 mm
    Iegremdēšanas
    garums
    55 līdz 400 mm, atlasāms
    Reaģēšanas laiks* t50 ≥ 3,5 s/t90 ≥ 9 s
    Maks. spiediens* Līdz 40 bāriem
    Procesa savienojums
    Versija Kompresijas armatūra TK40, spaile, sanitārs savienojums saskaņā ar DIN 11851, M12×1 vai G½ collu vītnes metāla blīvējuma sistēma, vītne atbilst ISO 228 (Liquiphant) iemetināts adapteris, Varivent®, SMS1147
    Termināļa galviņa
    Aizsardzības pakāpe IP 66/68 (atbilstīgi konfigurācijai)
    Elektriskais
    savienojums
    Kabeļa blīvslēgs, poliamīds vai M12 savienotājs
    Materiāls Nerūsošais tērauda 316L, alumīnijs, polipropilēns
    Darba režīms
    Apkārtējās vides
    temperatūra
    Maks. –50 līdz +150 °C (izriet no izmantotā termināļa galviņas un kabeļa blīvslēga vai savienojuma)
    Glabāšanas
    temperatūra
    Maks. –50 līdz +150 °C (izriet no izmantotā termināļa galviņas un kabeļa blīvslēga vai savienojuma)
    Klimata kategorija Saskaņā ar EN 60654-1, C kategorija
    Triecienizturība un
    izturība pret
    vibrācijām

    3 g diapazonā no 0 līdz 500 Hz saskaņā ar IEC 60751

    EMS Traucējumimunitāte un traucējumemisija saskaņā ar IEC 61326-1
    Raidītājs: izvade
    Avārijsignalizācija Sensora bojājumi; sensora īsslēgums ≤ 3,6 mA vai ≥ 21,0 mA
    Maks. slodze Maks. (Vbarošana – 10 V)/0,022 A (strāvas izvade)
    Nepieciešama ieejas
    strāva
    ≤ 3,5 mA
    Strāvas ierobežojums ≤ 23 mA
    Kavēta ieslēgšana 4 s (darbības sākšanas laikā Ia = 3,8 mA)
    HART® Kā papildiespēja
    Raidītājs: barošana
    Barošanas spriegums Ub = 10 līdz 35 V līdzstrāva, polaritātes aizsardzība
    Atlikusī pulsācija Pieļaujamā atlikusī pulsācija Uss ≤ 3 V pie Ub ≥ 13 V, fmaks. = 1 kHz
    Raidītājs: precizitāte
    Reaģēšanas laika
    raidītājs
    1 s
    Atsauces darba režīms Kalibrācijas temperatūra: +25 °C ±5 K
    Maksimālā mērījuma
    kļūda
    0,2 K
    Barošanas ietekme ≤ ±0,01 %/V novirze no 24 V
    Apkārtējās vides
    temperatūras ietekme
    (temperatūras
    sānbīde)

    Pretestības termometrs (Pt100): Td = ±(15 ppm/K × (mērīšanas diapazona beigu vērtība - mērīšanas diapazona sākuma vērtība) + 50 ppm/K × sākotnēji iestatītais mēr. diapazons) × Δθ

    Δθ = apkārtējās vides temperatūras novirze saskaņā ar atsauces režīmu (+25 °C ±5 K).

    Ilgtermiņa stabilitāte ≤ 0,1 K/gadā vai ≤ 0,05 %/gadā
    Apstiprinājumi*
    3A, EHEDG, FDA, TSE atbilstības sertifikāts, ASME BPE
    Rūpnīcas kalibrācija
    Materiālu sertifikāti
    3.1 "īsās formas" sertifikāts ir standarta komplektā
    Citi sertifikāti iegūstami pēc pieprasījuma

    * Atbilstīgi konfigurācijai

    Izmēri (mm)

    Būstui, su nerūdijančio plieno galvute (TA30R)

    T = Prailginimo kaklelio ilgis (T = 82 mm čia siūlomose versijose)

    U = Iegremdēšanas garums(55...400 mm)


    Uzstādīšana saskaņā ar norādījumiem lietošanas rokasgrāmatā.

    Procesa savienojumi

    a) Kompresijas armatūra TK40

    b) Spaile

    c) MicroClamp TriClamp

    d) DIN11851

    e) M12×1,5

    f) G½ collas

    g) Metāla hermetizācijas sistēmas

    h) ISO228 G¾ collas/G1 collas (FTL iemetinātajam adapterim)

    i) Varivent® F un N tips

    j) SMS 1147 DN25, DN38, DN51

    Tips Versija Izmēri (mm)
    Ø D (Ø) A B C H L1 SW/AF
    Spaile DN12-21,3 34            
    DN25-38 50,5            
    DN40-51 64            
    MicroClamp DN8-18 25            
    Tri-clamp DN8-18 25            
    DIN11851 DN25   30 44 10      
    DN32   36 50 10      
    DN40   42 56 10      
    DN50   54 68 11      
    ISO228
    (FTL adapterim)
    G¾ collas   16       25,5 32
    G1 collas   18,6       29,5 41
    Varivent® Tips F (DN25) 50            
    Tips N (DN40-125) 68            
    SMS 1147 DN25 32 35,5     7    
    DN38 48 55     8    
    DN51 60 65     9    

    Elektriskais savienojums

    Termināļa bloks

    Tiešam kabeļu savienojumam

     

    a) sarkans

    b) balts

    Peldošie izvadi

    Galvenā raidītāja uzstādīšanai

     

    a) sarkans

    b) balts

  • More Documents for TM401