Electromagnetic flowmeter Picomag
BLUETOOTH
IOLINK

Vadītspējīgu šķidrumu elektromagnētiskais plūsmas mērītājs

Picomag

No €385,-
Vajadzīga palīdzība?

Informācijas līnija
+371 25549244

    • Vienlaicīga plūsmas un temperatūras mērīšana
    • Ērti integrējams visās rūpnieciskās vadības sistēmās, izmantojot IO-Link
    • Pārbaudes un darbību var pārvaldīt ar Bluetooth un SmartBlue lietojumprogrammu

    Specifikācijas pirmajā acu uzmetienā

    Minimālā vadītspēja ≥20 μS/cm
    Šķidruma temperatūra no –10 °C līdz +70 °C (no +14 °F līdz +158 °F)
    Materiāls saskarē ar vielu nerūsošais tērauds (1.4404), PEEK, FKM
    Procesa spiediens maks. 16 bar (870 psi)

    Picomag

    Produkts/VariantsCena/gab. EURPasūtījuma kods
    Device ModelOutput; InputSensor; Housing1 uz 34 uz 1011+
    Picomag, DMA15, 25 lpm/7 gpmIO-Link/4-20mA/pulse/switch output/ 2-10V; status input, configurablePEEK, stainl. steel; stainl. steel469,-422,-385,- DMA15-AAAAA1
    Picomag, DMA20, 50 lpm/13 gpm539,-485,-442,- DMA20-AAAAA1
    Picomag, DMA25, 100 lpm/26 gpm629,-566,-516,- DMA25-AAAAA1
    Picomag, DMA50, 750 lpm/198 gpm799,-719,-655,- DMA50-AAAAA1

    DMA15 accessories

    Produkts/VariantsCena/gab. EURPasūtījuma kods
    Set adapter Picomag G1/2"/G3/8" ext. Usage: Adapter external thread DN08 (3/8") for Picomag DN15 (1/2"). Consists of: 2x adapter + 2x seal.35,10 71355698
    Set adapter Picomag G1/2"/R3/8" ext. Usage: Adapter R external thread DN08 (3/8") for Picomag DN15 (1/2"). Consists of: 2x adapter + 2x seal.35,10 71355699
    Set adapter Picomag G1/2"/NPT3/8" ext. Usage: Adapter NPT external thread DN08 (3/8") for Picomag DN15 (1/2"). Consists of: 2x adapter + 2x seal.35,10 71355700
    Set adapter Picomag G1/2"/G1/2" int. Usage: Adapter internal thread DN15 (1/2") for Picomag DN15 (1/2"). Consists of: 2x adapter + 2x seal.35,10 71355701
    Set adapter Picomag G1/2"/R1/2" ext. Usage: Adapter R external thread DN15 (1/2") for Picomag DN15 (1/2"). Consists of: 2x adapter + 2x seal.35,10 71355702
    Set adapter Picomag G1/2"/NPT1/2" ext. Usage: Adapter NPT external thread DN15 (1/2") for Picomag DN15 (1/2"). Consists of: 2x adapter + 2x seal.35,10 71355703
    Set adapter Picomag G1/2"/1/2" TriClamp Usage: Adapter triclamp DN15 (1/2") for Picomag DN15 (1/2"). Consists of: 2x adapter + 2x seal.35,10 71355704
    Set seal Picomag DMA15 Cent.3820 Usage: To seal the process connections. Consists of: 2x seal (1/2").2,33 71354741

    DMA20 accessories

    Produkts/VariantsCena/gab. EURPasūtījuma kods
    Set adapter Picomag G3/4"/R3/4" ext. Usage: Adapter R external thread DN20 (3/4") for Picomag DN20 (3/4"). Consists of: 2x adapter + 2x seal.40,50 71355705
    Set adapter Picomag G3/4"/NPT3/4" ext. Usage: Adapter NPT external thread DN20 (3/4") for Picomag DN20 (3/4"). Consists of: 2x adapter + 2x seal.40,50 71355706
    Set adapter Picomag G3/4"/G3/4" int. Usage: Adapter internal thread DN20 (3/4") for Picomag DN20 (3/4"). Consists of: 2x adapter + 2x seal.40,50 71355707
    Set seal Picomag DMA20 Cent.3820 Usage: To seal the process connections. Consists of: 2x seal (3/4").2,33 71354742

    DMA25 accessories

    Produkts/VariantsCena/gab. EURPasūtījuma kods
    Set adapter Picomag G1"/R1" ext. Usage: Adapter R external thread DN25 (1") for Picomag DN25 (1"). Consists of: 2x adapter + 2x seal.45,90 71355709
    Set adapter Picomag G1"/NPT1" ext. Usage: Adapter NPT external thread DN25 (1") for Picomag DN25 (1"). Consists of: 2x adapter + 2x seal.45,90 71355710
    Set adapter Picomag G1"/G1" int. Usage: Adapter internal thread DN25 (1") for Picomag DN25 (1"). Consists of: 2x adapter + 2x seal.45,90 71355711
    Set adapter Picomag G1"/1" TriClamp Usage: Adapter triclamp DN25 (1") for Picomag DN25 (1"). Consists of: 2x adapter + 2x seal.62,10 71355712
    Set seal Picomag DMA25 Cent.3820 Usage: To seal the process connections. Consists of: 2x seal (1").2,33 71354745

    DMA50 accessories

    Produkts/VariantsCena/gab. EURPasūtījuma kods
    Set adapter Picomag G2"/R1 1/2" ext. Adapter R external thread DN40 (1 1/2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.116,10 71355713
    Set adapter Picomag G2"/R2" ext. Usage: Adapter R external thread DN50 (2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.116,10 71355714
    Set adapter Picomag G2"/NPT1 1/2" ext. Adapter R external thread DN50 (2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.116,10 71355715
    Set adapter Picomag G2"/NPT2" ext. Usage: Adapter NPT external thread DN50 (2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.116,10 71355716
    Set adapter Picomag G2"/G1 1/2" ext. Usage: Adapter external thread DN40 (1 1/2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.116,10 71355717
    Set adapter Picomag G2"/G2" int. Usage: Adapter internal thread DN50 (2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.116,10 71355718
    Set adapter Picomag G2"/2" TriClamp Usage: Adapter triclamp DN50 (2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.116,10 71355719
    Set adapter Picomag G2"/2" Victaulic Usage: Adapter victaulic DN50 (2") for Picomag DN50 (2"). Consists of: 2x adapter + 2x seal.116,10 71355720
    Set seal Picomag DMA50 Cent.3820 Usage: To seal the process connections. Consists of: 2x seal (2").5,04 71354746

    DMAxx accessories

    Produkts/VariantsCena/gab. EURPasūtījuma kods
    Set cable 2m/6.5ft,straight,4x0.34,M12 Usage: Power supply and communication. Consists of: Cable made of PUR with M12 plug, straight.9,29 71349260
    Set cable 5m/16.4ft,straight,4x0.34,M12 Usage: Power supply and communication. Consists of: Cable made of PUR with M12 plug, straight.9,29 71349261
    Set cable 10m/32.8ft,straight,4x0.34,M12 Usage: Power supply and communication. Consists of: Cable made of PUR with M12 plug, straight.14,04 71349262
    Set cable 2m/6.5ft,90deg,4x0.34,M12 Usage: Power supply and communication. Consists of: Cable made of PUR with M12 plug, right angle.9,29 71349263
    Set cable 5m/16.4ft,90deg,4x0.34,M12 Usage: Power supply and communication. Consists of: Cable made of PUR with M12 plug, right angle.9,29 71349264
    Set cable 10m/32.8ft,90deg,4x0.34,M12 Usage: Power supply and communication. Consists of: Cable made of PUR with M12 plug, right angle.14,04 71349265
    Set earthing terminal Usage: Picomag DN15-DN50 for additional grounding of the device e.g. Picomag mounted in plastic pipes.12,96 71345225

    Cenas spēkā līdz 28.02.2018 EUR par gabalu (piegāde un PVN nav iekļauti). Sk.
    Endress+Hauser Terms and Conditions

    Klienti, kas ir pasūtījuši šo preci, skatījas arī uz

  • Pielietojums

    Picomag ir vadītspējīgu šķidrumu elektromagnētisks divvirzienu plūsmas mērītājs. To izmanto, lai mērītu plūsmu ūdens un tehniskā ūdens sistēmās. To ir ērti uzstādīt un lietot, turklāt tam ir izturīga konstrukcija un zema cena, tāpēc to var izmantot sistēmās, kurās līdz šim bija pieejami tikai ierobežotas funkcionalitātes risinājumi.

    Funkcija

    Atbilstīgi Faradeja elektromagnētiskās indukcijas likumam elektriskajam vadītājam, virzoties magnētiskajā laukā, tiek inducēts spriegums. Saskaņā ar elektromagnētiskās mērīšanas principu plūstošais šķidrums ir elektriskais vadītājs. Izmērot inducēto spriegumu, var noteikt vielas plūsmas ātrumu. Plūsmas apjomu aprēķina, izmantojot caurules šķērsgriezuma laukumu.

    Lietojuma piemērs

    Electromagnetic flowmeter - Application example

    Picomag var izmantot, lai mērītu ieplūdes un izplūdes plūsmu dažādās sistēmās:

    • dzesēšanas kontūru pārraudzībai;
    • tīrīšanas un skalošanas ūdeņu pārraudzībai;
    • sekundārajos dzeramā ūdens kontūros;
    • atsevišķu patērētāju patēriņa mērīšanai ūdensapgādes sistēmās.
  • Tehniskie dati

    Ieeja
    Mērītās vērtības Caurplūde, temperatūra, kopējie dati par plūsmu
    Mērījumu diapazons – DN 15 (½"): 0,4–25 l/min (0,1–6,6 gal/min)
    – DN 20 (¾"): 0,75–50 l/min (0,2–13,2 gal/min)
    – DN 25 (1"): 1,2–100 l/min (0,3–26,4 gal/min)
    – DN 50 (2"): 5–750 l/min (1,3–198,1 gal/min)
    Izeja
    Izejas strāva 4–20 mA (500 Ω, slodze nedrīkst būt lielāka)
    Izejas spriegums 2–10 V (500 Ω, slodzes pretestība nedrīkst būt mazāka)
    Slēdža izeja PNP vai NPN, maks. 250 mA
    – Avārijsignalizācija
    – Robežvērtība
    – Diapazona vērtība
    Impulsa izeja PNP, maks. 250 mA
    Digitālā ieeja 5–30 Vlīdzstr.
    – Kopējās plūsmas mērītāja atiestate
    – Vērtību dzēšana
    IO-Link Versija: 1.1
    Ātrums: COM2 (38,4 kBaud)
    Avārijsignalizācija – Statusa signāls (atbilstīgi NAMUR rekomendācijai NE 107)
    – Vienkārša teksta displejs ar korektīvām norādēm
    Barošana
    Barošanas sprieguma diapazons 18–30 Vlīdzstr. (SELV, PELV, 2. klase)
    Enerģijas patēriņš Maks. 3 W (neskaitot izejas IO1 un IO2)
    Caurplūdes mērījumi
    Maksimālā mērījuma kļūda ±2 % no rādījuma, ±0,5 % pilnas skalas nobīde
    Atkārtojamība ±0,2 % no rādījuma (95 % uzticamības intervāls, mērīšanas ilgums – 30 s)
    Atbildes laiks Atbildes laiks ir atkarīgs no konfigurācijas (slāpēšanas).
    Vielas temperatūras mērījums
    Maksimālā mērījuma kļūda  ±2,5 °C
    Atkārtojamība  ±0.5 °C (95% confidence interval, measuring time 30 s)
    Ieplūdes un izplūdes plūsma
    Ieplūdes plūsma ≥3 × DN
    Izplūdes plūsma ≥1 × DN
    Apkārtējā vide
    Apkārtējās vides gaisa temperatūras diapazons no –10 līdz +60 °C (no +14 līdz +140 °F)
    Glabāšanas temperatūra no –25 °C līdz +85 °C (no –13 °F līdz +185 °F)
    Aizsardzības pakāpe IP65/67
    Triecienizturība 20 g (11 ms) atbilstīgi standartam IEC/EN60068-2-27
    Izturība pret vibrācijām Paātrinājums līdz 5 g (10–2000 Hz) atbilstīgi standartam IEC/EN60068-2-6
    Elektromagnētiskā saderība (EMS) Atbilstīgi standartam IEC/EN61326 un/vai IEC/EN55011 (A klase)
    Darbība
    Vielas temperatūras diapazons no –10 °C līdz +70 °C (no +14 °F līdz +158 °F)
    Vielas raksturlielumi Šķidrums, vadītspēja > 20 μS/cm
    Spiediens Maks. 16 barrel.
    Materiāli
    Mērīšanas caurule PEEK
    Elektrodi, temperatūras sensors 1.4404/316L
    Procesu savienojums 1.4404/316L
    Korpuss 1.4404/316L
    Blīvējums FKM
    Displejs Polikarbonāts
    Vadāmība
    Darbības koncepcija Bluetooth bezvadu tehnoloģija
    Ierīcei ir Bluetooth bezvadu tehnoloģijas saskarne, un to var vadīt un konfigurēt ar SmartBlue lietojumprogrammu.
    – Pārvaldības attālums noteiktajos apstākļos ir 10 m (33 pēdas).
    – Pārvaldības saziņa ir šifrēta, un ir jāievada parole, lai pasargātu ierīci no neautorizētu personu lietošanas.
    – Bluetooth bezvadu tehnoloģijas saskarni var deaktivēt.
    Apstiprinājumi
    Dzeramā ūdens apstiprinājums (tiek gatavots)
    Iekļauts UL uzskaitījumā (CULUS)

    Izmēri

    Electromagnetic flowmeter - Dimensions
    Izmēri SI mērvienībās
    DN [mm]  1 [mm] 2 [mm] 3 [mm] 4 [mm] 5 [mm] 6 [mm] 7 [mm] 8 [mm] 9 [mm]
    15, 20, 25 110 73 40.5 69.5 M12 × 1 43 ½", ¾", 1"   56  56
    50 200 133 80 120 M12 × 1 58  2"  86 86
    Izmēri ASV mērvienībās
    DN [in]  1 [in] 2 [in] 3 [in] 4 [in] 5 [in] 6 [in] 7 [in] 8 [in] 9 [in]
    ½, ¾, 1 4.33 2.87 1.59 2.74 M12 × 1 1.69 ½", ¾", 1"  2.20  2.20
    2 7.87 4.45 3.15 4.72 M12 × 1 582.28  2"  3.39 3.39

    Elektriskais savienojums

    Electromagnetic flowmeter - Connecting
    Tapu piešķīrums, ierīces spraudnis
    A Ligzda
    B Savienotājs
    Tapa Piešķīrums Apraksts
    1 L+ Barošanas spriegums + (18–30 Vlīdzstr./maks. 3 W)
    2 2. izeja 2. izeju var konfigurēt neatkarīgi no 1. izejas.
    3 L– Barošanas spriegums –
    4 1. izeja 1. izeju var konfigurēt neatkarīgi no 2. izejas.
    A Ligzda
    B Savienotājs
    L+ Barošanas spriegums +
    L– Barošanas spriegums –
    Slēdža/impulsa izejas konfigurācijas versija
    1) PNP
    2) NPN
    Strāvas izejas konfigurācijas versija, aktīva, 4–20 mA
    3) Maksimālā slodze nedrīkst pārsniegt 500 Ω. Lielāka slodze kropļo izejas signālu.
    Sprieguma izejas konfigurācijas versija, aktīva, 2–10 V
    4) Slodzei jābūt vismaz 500 Ω. Izeja ir izturīga pret pārslodzi.
    Statusa ieejas konfigurācijas versija
    5) – Ieslēgšanas robežvērtība: 15 V
    – Izslēgšanas robežvērtība: 5 V
    – Iekšējā pretestība: 7,5 kΩ
  • More Documents for PICOMAG