Pressure sensor for absolute and gauge pressures up to 400 bar

Spiediena devējs ar keramikas un metāla
sensoriem

Cerabar PMC21 / PMP21

No €184,-
Vajadzīga palīdzība?

Informācijas līnija
+371 25549244

    • Augsta reproducējamība un ilgstoša stabilitāte
    • Pielāgoti mērījumu diapazoni
    • Iebūvēts procesa savienojums kā opcija

    Specifikācija īsumā

    Vide gāzes, tvaiki, šķidrumi un putekļi
    Izeja 4 līdz 20 mA
    Procesa temperatūra -40 līdz +100 °C (-40 līdz +212 °F)
    Mērījumu diapazoni no -100 līdz +100 mbar (-1,5 līdz +1,5 psi) līdz –1 līdz
    +400 bar (–15 līdz +6000 psi)
    Atsauces precizitāte ±0,3 %

    Cerabar PMC21 - Customized measurement span

    Produkts/VariantsCena/gab. EURPasūtījuma kods
    ApprovalElectrical ConnectionProcess Connection1 uz 34 uz 1011+
    Non-hazardous areaM12 / ISO4400Thread ISO228 G1/4 (internal), 316L229,-206,-188,- PMC21-AA1xxxJWAJx
    Thread ISO228 G1/2 EN837, 316L229,-206,-188,- PMC21-AA1xxxJWBJx
    Thread ISO228 G1/4 EN837, 316L229,-206,-188,- PMC21-AA1xxxJWTJx
    Thread ISO228 G1/2, hole 11.4mm, 316L229,-206,-188,- PMC21-AA1xxxJWWJx
    Cable 5m, IP66/68 NEMA Type 4X/6P Encl.Thread ISO228 G1/4 (internal), 316L249,-224,-204,- PMC21-AA1AxxJWAJx
    Thread ISO228 G1/2 EN837, 316L249,-224,-204,- PMC21-AA1AxxJWBJx
    Thread ISO228 G1/4 EN837, 316L249,-224,-204,- PMC21-AA1AxxJWTJx
    Thread ISO228 G1/2, hole 11.4mm, 316L249,-224,-204,- PMC21-AA1AxxJWWJx
    ATEX II 1/2G Ex ia IIC T4 Ga/GbM12 / ISO4400Thread ISO228 G1/4 (internal), 316L297,-267,-243,- PMC21-BA1xxxJWAJx
    Thread ISO228 G1/2 EN837, 316L297,-267,-243,- PMC21-BA1xxxJWBJx
    Thread ISO228 G1/4 EN837, 316L297,-267,-243,- PMC21-BA1xxxJWTJx
    Thread ISO228 G1/2, hole 11.4mm, 316L297,-267,-243,- PMC21-BA1xxxJWWJx
    Cable 5m, IP66/68 NEMA Type 4X/6P Encl.Thread ISO228 G1/4 (internal), 316L317,-286,-260,- PMC21-BA1AxxJWAJx
    Thread ISO228 G1/2 EN837, 316L317,-286,-260,- PMC21-BA1AxxJWBJx
    Thread ISO228 G1/4 EN837, 316L317,-286,-260,- PMC21-BA1AxxJWTJx
    Thread ISO228 G1/2, hole 11.4mm, 316L317,-286,-260,- PMC21-BA1AxxJWWJx

    Cerabar PMC21 : Measurement span = Sensor range

    Produkts/VariantsCena/gab. EURPasūtījuma kods
    ApprovalElectrical ConnectionProcess Connection1 uz 34 uz 1011+
    Non-hazardous areaM12 / ISO4400Thread ISO228 G1/4 (internal), 316L229,-206,-188,- PMC21-AA1xxxBWAJx
    Thread ISO228 G1/2 EN837, 316L229,-206,-188,- PMC21-AA1xxxBWBJx
    Thread ISO228 G1/4 EN837, 316L229,-206,-188,- PMC21-AA1xxxBWTJx
    Thread ISO228 G1/2, hole 11.4mm, 316L229,-206,-188,- PMC21-AA1xxxBWWJx
    Cable 5m, IP66/68 NEMA Type 4X/6P Encl.Thread ISO228 G1/4 (internal), 316L249,-224,-204,- PMC21-AA1AxxBWAJx
    Thread ISO228 G1/2 EN837, 316L249,-224,-204,- PMC21-AA1AxxBWBJx
    Thread ISO228 G1/4 EN837, 316L249,-224,-204,- PMC21-AA1AxxBWTJx
    Thread ISO228 G1/2, hole 11.4mm, 316L249,-224,-204,- PMC21-AA1AxxBWWJx
    ATEX II 1/2G Ex ia IIC T4 Ga/GbM12 / ISO4400Thread ISO228 G1/4 (internal), 316L297,-267,-243,- PMC21-BA1xxxBWAJx
    Thread ISO228 G1/2 EN837, 316L297,-267,-243,- PMC21-BA1xxxBWBJx
    Thread ISO228 G1/4 EN837, 316L297,-267,-243,- PMC21-BA1xxxBWTJx
    Thread ISO228 G1/2, hole 11.4mm, 316L297,-267,-243,- PMC21-BA1xxxBWWJx
    Cable 5m, IP66/68 NEMA Type 4X/6P Encl.Thread ISO228 G1/4 (internal), 316L317,-286,-260,- PMC21-BA1AxxBWAJx
    Thread ISO228 G1/2 EN837, 316L317,-286,-260,- PMC21-BA1AxxBWBJx
    Thread ISO228 G1/4 EN837, 316L317,-286,-260,- PMC21-BA1AxxBWTJx
    Thread ISO228 G1/2, hole 11.4mm, 316L317,-286,-260,- PMC21-BA1AxxBWWJx

    Cerabar PMP21 - Customized measurement span

    Produkts/VariantsCena/gab. EURPasūtījuma kods
    ApprovalElectrical ConnectionProcess Connection1 uz 34 uz 1011+
    Non-hazardous areaM12 / ISO4400Thread ISO228 G1/4 (internal), 316L225,-202,-184,- PMP21-AA1xxxJWAJ
    Thread ISO228 G1/2 EN837, 316L225,-202,-184,- PMP21-AA1xxxJWBJ
    Thread ISO228 G1/2 seal DIN3852, 316L flush mount225,-202,-184,- PMP21-AA1xxxJWJJ
    Thread ISO228 G1/4 EN837, 316L225,-202,-184,- PMP21-AA1xxxJWTJ
    Thread ISO228 G1/2, hole 11.4mm, 316L225,-202,-184,- PMP21-AA1xxxJWWJ
    Cable 5m, IP66/68 NEMA Type 4X/6P Encl.Thread ISO228 G1/4 (internal), 316L245,-220,-201,- PMP21-AA1AxxJWAJ
    Thread ISO228 G1/2 EN837, 316L245,-220,-201,- PMP21-AA1AxxJWBJ
    Thread ISO228 G1/2 seal DIN3852, 316L flush mount245,-220,-201,- PMP21-AA1AxxJWJJ
    Thread ISO228 G1/4 EN837, 316L245,-220,-201,- PMP21-AA1AxxJWTJ
    Thread ISO228 G1/2, hole 11.4mm, 316L245,-220,-201,- PMP21-AA1AxxJWWJ
    ATEX II 1/2G Ex ia IIC T4 Ga/GbM12 / ISO4400Thread ISO228 G1/4 (internal), 316L293,-263,-240,- PMP21-BA1xxxJWAJ
    Thread ISO228 G1/2 EN837, 316L293,-263,-240,- PMP21-BA1xxxJWBJ
    Thread ISO228 G1/2 seal DIN3852, 316L flush mount293,-263,-240,- PMP21-BA1xxxJWJJ
    Thread ISO228 G1/4 EN837, 316L293,-263,-240,- PMP21-BA1xxxJWTJ
    Thread ISO228 G1/2, hole 11.4mm, 316L293,-263,-240,- PMP21-BA1xxxJWWJ
    Cable 5m, IP66/68 NEMA Type 4X/6P Encl.Thread ISO228 G1/4 (internal), 316L313,-282,-257,- PMP21-BA1AxxJWAJ
    Thread ISO228 G1/2 EN837, 316L313,-282,-257,- PMP21-BA1AxxJWBJ
    Thread ISO228 G1/2 seal DIN3852, 316L flush mount313,-282,-257,- PMP21-BA1AxxJWJJ
    Thread ISO228 G1/4 EN837, 316L313,-282,-257,- PMP21-BA1AxxJWTJ
    Thread ISO228 G1/2, hole 11.4mm, 316L313,-282,-257,- PMP21-BA1AxxJWWJ

    Cerabar PMP21 - Measurement span = Sensor range

    Produkts/VariantsCena/gab. EURPasūtījuma kods
    ApprovalElectrical ConnectionProcess Connection1 uz 34 uz 1011+
    Non-hazardous areaM12 / ISO4400Thread ISO228 G1/4 (internal), 316L225,-202,-184,- PMP21-AA1xxxBWAJ
    Thread ISO228 G1/2 EN837, 316L225,-202,-184,- PMP21-AA1xxxBWBJ
    Thread ISO228 G1/2 seal DIN3852, 316L flush mount225,-202,-184,- PMP21-AA1xxxBWJJ
    Thread ISO228 G1/4 EN837, 316L225,-202,-184,- PMP21-AA1xxxBWTJ
    Thread ISO228 G1/2, hole 11.4mm, 316L225,-202,-184,- PMP21-AA1xxxBWWJ
    Cable 5m, IP66/68 NEMA Type 4X/6P Encl.Thread ISO228 G1/4 (internal), 316L245,-220,-201,- PMP21-AA1AxxBWAJ
    Thread ISO228 G1/2 EN837, 316L245,-220,-201,- PMP21-AA1AxxBWBJ
    Thread ISO228 G1/2 seal DIN3852, 316L flush mount245,-220,-201,- PMP21-AA1AxxBWJJ
    Thread ISO228 G1/4 EN837, 316L245,-220,-201,- PMP21-AA1AxxBWTJ
    Thread ISO228 G1/2, hole 11.4mm, 316L245,-220,-201,- PMP21-AA1AxxBWWJ
    ATEX II 1/2G Ex ia IIC T4 Ga/GbM12 / ISO4400Thread ISO228 G1/4 (internal), 316L293,-263,-240,- PMP21-BA1xxxBWAJ
    Thread ISO228 G1/2 EN837, 316L293,-263,-240,- PMP21-BA1xxxBWBJ
    Thread ISO228 G1/2 seal DIN3852, 316L flush mount293,-263,-240,- PMP21-BA1xxxBWJJ
    Thread ISO228 G1/4 EN837, 316L293,-263,-240,- PMP21-BA1xxxBWTJ
    Thread ISO228 G1/2, hole 11.4mm, 316L293,-263,-240,- PMP21-BA1xxxBWWJ
    Cable 5m, IP66/68 NEMA Type 4X/6P Encl.Thread ISO228 G1/4 (internal), 316L313,-282,-257,- PMP21-BA1AxxBWAJ
    Thread ISO228 G1/2 EN837, 316L313,-282,-257,- PMP21-BA1AxxBWBJ
    Thread ISO228 G1/2 seal DIN3852, 316L flush mount313,-282,-257,- PMP21-BA1AxxBWJJ
    Thread ISO228 G1/4 EN837, 316L313,-282,-257,- PMP21-BA1AxxBWTJ
    Thread ISO228 G1/2, hole 11.4mm, 316L313,-282,-257,- PMP21-BA1AxxBWWJ

    Accessories

    Produkts/VariantsCena/gab. EURPasūtījuma kods
    Weld-in adapter G1/2, 316L Flush mount process connection. Material: 316L. Usage: PMP11, PMP21, PMP51, PTP31B. Correct installation only with dummy.53,02 52002643
    Weld-in adapter G1, 316L, 3.1 Flush mount process connection. Material: 316L. Inspection cert. EN10204-3.1 material. Usage: PMP23, PMP51, PMP135, PTP33B/PTP35. Correct installation only with dummy.125,30 52010171
    Cable 4x0.34, box M12,Cu Sn/Ni,90o,L=5m M12 plug connector. 5m cable PVC, Cu Sn/Ni lock. Usage: FMB50/FMB51/FMB52/FMB53, FTL31/FTL33, FTW23, FTW33, PMC11, PMC21, PMC51, PMP11, PMP21/PMP23, PMP51/PMP55, PTC31B, PTP31B/PTP33B.7,25 52010285
    Socket for plug 4p-125V, 4A-M12 M12 socket for plug. Self confectionery connection. Usage: plug M12.15,55 52006263
    Plug connector M12 90deg Self confectionery connection. Usage: plug M12.25,41 71114212
    Display PHX20 Plug-on display 4-20mA, 4-digit red. Plug DIN43650, protection IP65. Free scaling of indication. Voltage drop <= 5V. Usage: PMC131, PMP11/PMP21/PMP23, PMP131/135.144,-134,-127,- 52022914

    Cenas spēkā līdz 30.09.2019 EUR par gabalu (piegāde un PVN nav iekļauti). Sk.
    Endress+Hauser Terms and Conditions

    Klienti, kas ir pasūtījuši šo preci, skatījas arī uz

  • Pielietojums

    Cerabar ir spiediena devējs absolūtā un manometra spiediena mērīšanai gāzēs, tvaikā, šķidrumos un putekļos. Pateicoties plašam apstiprinājumu un procesu savienojumu diapazonam, Cerabar var lietot starptautiski.

    Darbība

    Keramiskā procesa izolācijas membrāna: Keramiskais sensors ir sensors bez eļļas, t.i., procesa spiediens darbojas tieši uz robusto keramisko procesa izolācijas membrānu un izraisa tās liekšanos. No spiediena atkarīgas izmaiņas kapacitātē izmēra pie keramiskā substrāta elektrodiem un procesa izolācijas membrānas.


    Metāliskā procesa izolācijas membrāna: Procesa spiediens saliec sensora metāla procesa izolācijas membrānu, un pildījuma šķidrums novada
    spiedienu uz Vitstona tiltu (pusvadītāju tehnoloģija). Tilta izejas sprieguma izmaiņas, kas ir atkarīgas no spiediena, tiek izmērītas un novērtētas.

    Pielietojuma piemērs

    Pressure sensor PMC21 / PMP21 - Application example

    Spiediena devējs Cerabar (a) ar slēgierīci (b) cauruļvados

  • Tehniskie dati

    Izeja
    Izejas signāls 4 to 20 mA (two-wire)
    Signāla diapazons
    4 līdz 20 mA
    3,8 līdz 20,5 mA
    Slodze
    4 līdz 20 mA
    RLmax ≤ (UB – 6,5 V) / 22 mA 1)
    Signāls trauksmes
    gadījumā
    4 līdz 20 mA

    maks. trauksme > 21 mA;

    min. trauksmes strāva regulējama

    Dinamiskā uzvedība  Laika konstante (T90) 15 ms
     1) RLmax: maksimālā slodzes pretestība; UB: barošanas spriegums
    Barošana
    Barošanas spriegums 10 līdz 30 V līdzstrāva
    Strāvas patēriņš ≤26 mA
    Aizsardzības pakāpe Kabelis: IP66/68 NEMA tips 4X/6P
    Spraudnis M12: IP65/67 NEMA tips 4X
    Vārsta ligzda: IP65 NEMA tips 4X
    Barošanas padeves
    ietekme
    ≤0,005 % no URL/1 V
    Atliku gurdviļņi ±5 %
    Veiktspējas raksturojums
    Atsauces precizitāte ±0,3 %
    Zero jaudas termiskā
    maiņa un jaudas
    laidiens

    <1 bar (15 psi): <1,2 %;

    ≥1 bar (15 psi): <1 %

    Ilgstoša stabilitāte

    1 gads: ±0,2 %;

    5 gadi: ±0,4 %;

    8 gadi: ±0,45 %

    Ieslēgšanās laiks ≤2 s
    Apkārtējā vide
    Apkārtējā gaisa
    temperatūras
    diapazons
    –40 līdz +85 °C (–40 līdz +185 °F)
    Ierīces bīstamām zonām: –40 līdz +70 °C (–40 līdz +158 °F)
    Uzglabāšanas
    temperatūras
    diapazons
    –40 °C līdz +85 °C (–40 °F līdz +185 °F)
    Klimata kategorija Klase 3K5
    Elektromagnētiskā
    saderība

    – Traucējumu emisija atbilstoši EN 61326 iekārtām B

    – Traucējumnoturība atbilstoši EN 61326 A pielikumam (rūpnieciskais sektors)

    – NAMUR ieteikums EMS (NE21)

    Darbība
    Darba temperatūras
    diapazons
    PMC21: –25 līdz +100 °C (–13 līdz +212 °F);
    skābekļa lietojumiem: –10 līdz +60 °C (+14 līdz +140 °F);
    PMP21: –40 līdz +100 °C (–40 līdz +212 °F)
    Materiāli PMC21
    Materiāli, kas nav
    saskarē ar procesu
    Korpuss: nerūsošais tērauds 316L (1.4404)
    Materiāli, kas ir
    saskarē ar procesu
    Procesa savienojumi: 316L (1.4435);
    Keramiskā procesa izolācijas membrāna: Al2O3 atbilstoši FDA;
    TSE piemērotības sertifikāts visiem ierīces komponentiem, kas ir saskarē ar procesu;
    Blīvējums: Viton FKM vai EPDM
    Materiāli PMP21
    Materiāli, kas nav
    saskarē ar procesu
    Korpuss: nerūsošais tērauds 316L (1.4404);
    Uzpildes eļļa: NSF-H1 sintētiskā eļļa atbilstoši FDA 21 CFR 178.3570
    Materiāli, kas ir
    saskarē ar procesu
    Procesa savienojumi: 316L;
    Metāliskā procesa izolācijas membrāna: AISI 316L (1.4435);
    TSE piemērotības sertifikāts visiem ierīces komponentiem, kas ir saskarē ar procesu;
    Ar iebūvētu procesa izolācijas membrānu: Blīvējums: Viton FKM
    Apstiprinājumi
    Ex ATEX II 1/2G Ex ia IIC T4 Ga/Gb
    ATEX II 3G EEx eC IIC T4 Gc
    CSA C/US IS Cl. I Div. 1 Gr. A-D
    FM IS Cl. I, Div.1 Gr. A-D T4
    IEC Ex ia IIC T4 Ga/Gb
    NEPSI Ex ia IIC T4
    Spiedieniekārtu direktīva

    Izmēri, mm (collas)

    Korpuss

    Pressure sensor PMC21 / PMP21 - Dimensions

    a) PMC21

    b) PMP21

    c) M12 ligzda, IP65/67

    d) Vārsta ligzda

    e) Kabelis

     

    Uzstādīšana saskaņā ar norādījumu rokasgrāmatu.

    Procesa savienojumu PMC21 izmēri mm (collās)

    Process connections with internal, ceramic process isolating diaphragm

    Pressure sensor PMC21 / PMP21 - Dimensions Process connenctions ceramic

    a) Vītne ISO 228 G¼"

    b) Vītne ISO 228 G¼" (iekšējā)

    c) Vītne ISO 228 G½"

    d) Vītne ISO 228 G½", urbums 11,4 mm (0,45 in)

    e) Vītne DIN13

    f) ASME¼" MNPT

    g) ASME½" MNPT (iekšējā)

    h) ASME½" MNPT, urbums 11,4 mm (0,45 in)

    Procesa savienojumu PMP21 izmēri mm (collās)

    Procesa savienojumi ar iekšējo metālisko procesa izolācijas membrānu

    Pressure sensor PMC11 / PMP11 - Dimensions Process connenctions metal

    a) Vītne ISO 228 G¼"

    b) Vītne ISO 228 G¼" (iekšējā)

    c) Vītne ISO 228 G½"

    d) Vītne ISO 228 G½", urbums 11,4 mm (0,45 in)

    e) Vītne DIN13

    f) ASME¼" MNPT

    g) ASME½" MNPT (iekšējā)

    h) ASME½" MNPT, urbums 11,4 mm (0,45 in)

     

    * līdz 100 bāriem (1500 psi) / ** 400 bāriem (6000 psi)

    Procesa savienojumi ar iebūvētu, metālisko procesa izolācijas membrānu

    Pressure sensor PMC21 / PMP21 - Dimensions Process connenctions metal flush-mounted

    a) Vītne ISO 228 G½" DIN3852

    b) Vītne ISO 228 G½" Blīvgredzens

     

    * līdz 100 bāriem (1500 psi) / ** 400 bāriem (6000 psi)

    Elektriskais savienojums

    4 līdz 20 mA izeja

    Pressure sensor PMC21 / PMP21 - Electrical connection 4 to 20 mA

    a) M12 spraudnis

    b) Vārsta ligzda

    c) Kabelis

     

    Kabelis:
    1: brūns = L+
    2: zils = L–
    3: zaļš/dzeltens = zemējums
    (a): atsauces gaisa šļūtene

  • More Documents for PMP21
    More Documents for PMC21
  • Lepriekšējie modeļi: PMP131 / PMC131

    Lepriekšējais modelis:

    Meklēt:
    Nav rezultātu