iTHERM ModuLine TM121 thermowell thermometer
BLUETOOTH

Thermometer with RTD or TC insert complete with manufactured thermowell produced from pipe material

iTHERM ModuLine TM121

No €83,-
Vajadzīga palīdzība?

Informācijas līnija
+371 25549244

    • High accuracy in sensor and electronics

    • Wide range of process connections

    • Bluetooth® connectivity (with TMT71)

    Specs at a glance

    Sensor type – Pt100 thin-film –50 to +200 °C (–58 to +392 °F)
    – Thermocouple, type K –40 to +650 °C (–40 to +1202 °F)
    Transmitter TMT71 4 to 20 mA, 0.1 K accuracy
    Process connections Thread, capnut, compression fittings, flange

    Thermometer TM121 - PT100

    Produkts/VariantsCena/gab. EURPasūtījuma kods
    Electrical ConnectionProcess Connection; MaterialImmersion Length U1 uz 34 uz 1011+
    Terminal blockG1/2 male thread; 316L50 mm / 100 mm / 150 mm102,-92,-83,- TM121-AACCB1xxGC1A1A1
    200 mm / 250 mm113,-101,-92,- TM121-AACCB1xxGC1A1A1
    NPT1/2 male thread compression fitting; 316L / G1/2 male thread compression fitting; 316L50 mm / 100 mm / 150 mm127,-114,-104,- TM121-AAxxB1xxGC1A1A1
    200 mm / 250 mm137,-124,-113,- TM121-AAxxB1xxGC1A1A1
    Flange ANSI 1" 150 RF B16.5; 316L / Flange DN25 PN40 B1 EN1092-1; 316L50 mm / 100 mm / 150 mm157,-141,-129,- TM121-AAxxB1xxGC1A1A1
    200 mm / 250 mm168,-151,-138,- TM121-AAxxB1xxGC1A1A1
    4-20mA, 1-channel TMT71, head transmitter DIN BG1/2 male thread; 316L50 mm / 100 mm / 150 mm205,-184,-168,- TM121-AACCB1xxGC2C1A1
    200 mm / 250 mm216,-194,-177,- TM121-AACCB1xxGC2C1A1
    NPT1/2 male thread compression fitting; 316L / G1/2 male thread compression fitting; 316L50 mm / 100 mm / 150 mm230,-207,-188,- TM121-AAxxB1xxGC2C1A1
    200 mm / 250 mm241,-217,-197,- TM121-AAxxB1xxGC2C1A1
    Flange ANSI 1" 150 RF B16.5; 316L / Flange DN25 PN40 B1 EN1092-1; 316L50 mm / 100 mm / 150 mm260,-234,-213,- TM121-AAxxB1xxGC2C1A1
    200 mm / 250 mm271,-244,-222,- TM121-AAxxB1xxGC2C1A1

    Thermometer TM121 - TC type K

    Produkts/VariantsCena/gab. EURPasūtījuma kods
    Electrical ConnectionProcess Connection; MaterialImmersion Length U1 uz 34 uz 1011+
    Terminal blockG1/2 male thread; 316L50 mm / 100 mm / 150 mm102,-92,-83,- TM121-AACCB1xxGH1A1A1
    200 mm / 250 mm113,-101,-92,- TM121-AACCB1xxGH1A1A1
    NPT1/2 male thread compression fitting; 316L / G1/2 male thread compression fitting; 316L50 mm / 100 mm / 150 mm127,-114,-104,- TM121-AAxxB1xxGH1A1A1
    200 mm / 250 mm137,-124,-113,- TM121-AAxxB1xxGH1A1A1
    Flange ANSI 1" 150 RF B16.5; 316L / Flange DN25 PN40 B1 EN1092-1; 316L50 mm / 100 mm / 150 mm157,-141,-129,- TM121-AAxxB1xxGH1A1A1
    200 mm / 250 mm168,-151,-138,- TM121-AAxxB1xxGH1A1A1
    4-20mA, 1-channel TMT71, head transmitter DIN BG1/2 male thread; 316L50 mm / 100 mm / 150 mm205,-184,-168,- TM121-AACCB1xxGH2C1A1
    200 mm / 250 mm216,-194,-177,- TM121-AACCB1xxGH2C1A1
    NPT1/2 male thread compression fitting; 316L / G1/2 male thread compression fitting; 316L50 mm / 100 mm / 150 mm230,-207,-188,- TM121-AAxxB1xxGH2C1A1
    200 mm / 250 mm241,-217,-197,- TM121-AAxxB1xxGH2C1A1
    Flange ANSI 1" 150 RF B16.5; 316L / Flange DN25 PN40 B1 EN1092-1; 316L50 mm / 100 mm / 150 mm260,-234,-213,- TM121-AAxxB1xxGH2C1A1
    200 mm / 250 mm271,-244,-222,- TM121-AAxxB1xxGH2C1A1

    Cenas spēkā līdz 31.03.2020 EUR par gabalu (piegāde un PVN nav iekļauti). Sk.
    Endress+Hauser Terms and Conditions

  • Application

    The iTHERM ModuLine TM121 thermometer range covers a wide variety of market needs. Typical applications can be found in the chemical and pharmaceutical industry, pulp and paper, waste water and food industry. It is widely used in vessels and pipes where a reasonable response time is required.

    Function

    iTHERM ModuLine TM121 assembly includes a non-replaceable insert in a mineral insulated sheath. The head transmitter is thermally decoupled via an extension neck. The integrated electronics (optional) convert the resistance value in a linear 4 to 20 mA temperature signal.

    Installation examples

    iTHERM ModuLine TM121 thermowell thermometer - Installlation examples

    1 – 2 In pipes with a small cross-section, the sensor tip should reach or extend slightly past the center axis of the pipe (=U).

    3 – 4 Slanted orientation.

     

    The immersion length of the thermometer influences the accuracy. If the immersion length is too small, errors in the measurement are caused by heat conduction via the process connection and the container wall. Therefore, if installing in a pipe the immersion length should be at least half the pipe diameter. Installation at an angle (see 3 and 4) could be another solution. When determining the immersion length or installation depth all the parameters of the thermometer and of the process to be measured must be taken into account (e.g. flow velocity, process pressure). The counterparts for process connections and seals are not supplied with the thermometer and must be ordered separately if needed.

  • Technical data

    Input
    Measuring range Depends on the type of sensor used
    Sensor type – Pt100 thin-film –50 to +200 °C (–58 to +392 °F)
    – Thermocouple TC, type K –40 to +650 °C (–40 to +1202 °F)
    Output
    Sensor Pt100 / Thermocouple type K
    Transmitter 4 to 20 mA
    Power supply
    Type of sensor connection RTD – Terminal block mounted
    – Head mounted transmitter TMT7x (single input)
    Type of sensor connection thermocouple (TC) – Terminal block mounted
    – Head mounted transmitter TMT7x (single input)
    As per IEC 60584 Type K: green (+), white (–)
    As per ASTM E230 Type K: yellow (+), red (–)
    Maximum measured error
    Standard IEC 60584 / ASTM E230/ANSI MC96.1
    Type K (NiCr-NiAl)
    Standard tolerance Class, 2
    Deviation; ±2.5 °C (–40 to 333 °C) ±0.0075 |t| (333 to 1200 °C) /
    Deviation, the larger respective value applies ±2.2 K or ±0.02 |t| (–200 to 0 °C)
    ±2.2 K or ±0.0075 |t| (0 to 1260 °C)
    Special tolerance Class, 1
    Deviation; ±1.5 °C (–40 to 375 °C) ±0.004 |t| (375 to 1000 °C) /
    Deviation, the larger respective value applies
    ±1.1 K or ±0.004 |t|(0 to 1 260 °C)
    Response time
    Tests in water at 0.4 m/s (1.3 ft/s), according to IEC 60751; 10 K temperature step change.
    Thermowell diameter 9 mm (0.35 in) RTD insert: – t50 : 30 s, t90 : 90 s
    Thermocouple (TC) insert: – t50 : 20 s, t90 : 60 s
    Thermowell diameter 11 mm (0.43 in) RTD insert: – t50 : 40 s, t90 : 100 s
    Thermocouple (TC) insert: – t50 : 30 s, t90 : 90 s
    Insulation resistance
    RTD Insulation resistance according to IEC 60751 > 100 MΩ at 25 °C between terminals and sheath material measured with a minimum test voltage of 100 V DC
    TC Insulation resistance according to IEC 1515 between terminals and sheath material with a test voltage of 500 V DC:
    – > 1 GΩ at 20 °C; – > 5 MΩ at 500 °C
    Environment
    Ambient Temperature range Terminal head with mounted head transmitter: –40 to 85 °C (–40 to 185 °F)
    Terminal head with mounted head transmitter and display: –20 to 70 °C (–4 to 158 °F)
    Storage temperature For information, see the ambient temperature
    Humidity – Condensation permitted as per IEC 60 068-2-33
    – Max. rel. humidity: 95 % as per IEC 60068-2-30
    Climate class As per EN 60654-1, Class C
    Degree of protection Max. IP66 (NEMA Type 4x encl.), depending on the design (terminal head, connector, etc.)
    Shock and vibration
    resistance
    The Endress+Hauser inserts exceed the IEC 60751 requirements stating a shock and vibration resistance of 3 g within a range of 10 to 500 Hz.
    Material
    Material AISI 316L; 1.4404; 1.4435 /Alloy600; 2.4816
    Recommended max. temperature for continuous use in air 650 °C (1202 °F) / 1100 °C (2012 °F)
    Properties AISI 316L; 1.4404; 1.4435 – Austenitic, stainless steel
    – High corrosion resistance in general
    – Particularly high corrosion resistance in chlorine-based and acidic, non-oxidizing atmospheres through the addition of molybdenum (e.g. phosphoric and sulfuric acids, acetic and tartaric acids with a low concentration)
    – Increased resistance to intergranular corrosion and pitting
    – Compared to 1.4404, 1.4435 has even higher corrosion resistance and a lower delta ferrite content
    Properties Alloy600; 2.4816 – A nickel/chromium alloy with very good resistance to aggressive, oxidizing and reducing atmospheres, even at high temperatures
    – Resistance to corrosion caused by chlorine gases and chlorinated media as well as any oxidizing mineral and organic acids, sea water etc.
    – Corrosion from ultrapure water
    – Not to be used in sulfur-containing atmospheres
    Inserts
    The device has got a non-replaceable insert. The sheath is welded to the process connection to ensure thightness.
    Sensor, Standard thin-film
    Sensor design; connection method 1× or 2× Pt100, 3- or 4-wire, basic version, stainless steel sheath
    Vibration resistance of the insert tip Up to 3g
    Measuring range; accuracy class –50 to +200 °C (–58 to +392 °F), Class A or B
    Diameter 6 mm (¹⁄₄ in)
    TC thermocouples Type K
    Sensor design Mineral insulated, Alloy600 sheated TC cable
    Vibration resistance of the insert tip Up to 3g
    Measuring range –270 to 1100 °C (–454 to 2012 °F)
    Connection type Ungrounded hot junction
    Diameter 6 mm (¹⁄₄ in)
    Certificates and approvals
    Electromagnetic
    compatibility (EMC)
    EMC to all relevant requirements of the IEC/EN 61326-series and NAMUR Recommendation EMC (NE21). For details, refer to the Declaration of Conformity.
    Maximum fluctuations during EMC-tests: < 1 % of measuring span. Interference immunity to IEC/EN 61326-series, requirements for industrial areas Interference emission to IEC/EN 61326-series, electrical equipment Class B

    Dimensions (in mm)

    Flange with standard designation of the dimensions

    Flange with standard designation of the dimensions - Dimensions 1

    For detailed information on the flange dimensions refer to the following flange standards:
    • ANSI/ASME B16.5
    • EN 1092-1
    The flange material must be the same as of the stem of the thermowell. Models in Hastelloy® have flanges in basic material 316L/1.4404 and a disc in Hastelloy® or Inconel Alloy600 on the surface in contact with the process media. The standard surface finish of the coupling side of flanges ranges from 3.2 to 6.4 μm (Ra). Other types of flanges can be supplied on request.

    Type TK40

    Type TK40 - Dimensions 2
      Dimensions Technical properties 1)
     Version  di L Width across flats AF

    • Pmax. : 40 bar (580 psi) at +200 °C (+392 °F)
    • Pmax. : 25 bar (363 psi) at +400 °C (+752 °F)

    Min. torque: 70Nm

     NPT ½" , ferrule material 316L

    G ½" , ferrule material 316L

    G 1", ferrule material 316L 

    9 mm (0.35 in)

    NPT ½": 52 mm (2.05 in)

    G ½": 47 mm (1.85 in)

    G 1": 66 mm (2.6 in)

    NPT ½": 24 mm (0.95 in)

    G½": 27 mm (1.06 in)

    G1": 41 mm (1.61 in)

    11 mm (0.43 in)
    1) Pressure specifications apply for cyclic temperature load; 1 – Nut; 2 – Sleeve; 3 – Process connection

    Threaded process connection

    Threaded process connection - Dimensions 3

    Cylindrical (left side) and conical (right side) version

     Version Thread length TL Width across flats AF
     M   M20 × 1.5 14 mm (0.55 in) 27
     M18 × 1.5 12 mm (0.47 in) 24
    G G ½" 15 mm (0.6 in) 24
    G ¼" 12 mm (0.47 in) 24
    NPT NPT ½" 8 mm (0.32 in) 22

    TA20AB

    TA20AB - Dimensions 4

    Specification
    • Protection class: IP66/68, NEMA 4x
    • Temperature: –40 to +100 °C (–40 to +212 °F), polyamide cable gland
    • Material: aluminum; polyester powder coated Seals: silicone
    • Threaded cable entry: NPT ½" and M20 × 1.5
    • Color: blue, RAL 5012
    • Weight: approx. 300 g (10.6 oz)

    Electrical connection

    Type of sensor connection RTD

    Terminal block mounted - Electrical connection 1

    Terminal block mounted

    A – 3-wire single

    B – 2 × 3-wire single

    C – 4-wire single

    Head mounted transmitter TMT7x (single input)

    Head mounted transmitter TMT7x (single input) - Electrical connection 2

    Type of sensor connection thermocouple (TC)

    Terminal block mounted - Electrical connection 3

    Terminal block mounted

    A – Outside screw
    B – Black
    C – Supply voltage / bus connection
    D – Sensor input RTD, Ω: 4-, 3- and 2-wire
    E – Sensor input TC, mV
    F – Display connection / CDI interface
    R – Red
    W – White
    G – Green

    Head mounted transmitter TMT7x  (single input) - Electrical connection 4

    Head mounted transmitter TMT7x (single input)

    A – Outside screw
    B – Black
    C – Supply voltage / bus connection
    D – Sensor input RTD, Ω: 4-, 3- and 2-wire
    E – Sensor input TC, mV
    F – Display connection / CDI interface
    R – Red
    W – White
    G – Green

  • More Documents for TM121