Components to complement a measuring point

The E-direct offering of "components to complement a measuring point" contains display units, process meters, field indicators, process transmitters, surge arresters, barriers and much more. They cover a wide range of applications throughout various industries.

Analog measured values are indicated, evaluated and calculated by process transmitters. With the integrated loop power supply two-wire sensors can be powered. The universal inputs enable the connection of current, voltage, RTDs and TCs. Limit values can be monitored and relays can be switched. Process signals via analog outputs can be forwarded. Plant availability is very important as even short failures in production may cause high losses in sales. Therefore an individual protection of the devices e.g. surge protection as well as a high availability of plant parts needs to be ensured.

Loop-powered indicator from €130.- RIA15 >>>
Display unit for 4...20 mA or HART® signals
process meters with display and control unit from €223.- RIA45 / RIA46 >>>
Process meters with control unit
Loop-powered field displays from €210.- RIA14 / RIA16 >>>
Loop-powered field indicators
field indicators with FOUNDATION fieldbus or PROFIBUS PA from €443.- RID14 / RID16 >>>
FOUNDATION fieldbus™ / PROFIBUS® PA field indicators
Process indicator with control functionalities from €357.- RIA452 >>>
Digital process display with pump control
Universal process transmitter from €201.- RMA42 >>>
Process transmitter with control unit
Switching unit from €119.- RTA421 >>>
Limit switch with loop power supply
Power supply and active barrier RN221N from €113.- RN221N >>>
Loop power supply with optional HART® diagnosis
Passive barrier RB223 from €98.- RB223 >>>
Passive barrier / galvanic isolation