©Endress+Hauser
Specs at a glance
Input
2 x universal (U, I, R, RTD, TC)
Output
2 x analogue output (I, U) 1 x loop power supply
Display
Multicolor backlight LCD White/black/yellow Bargraph Unit TAG Alarm warning in plain text
Field of application
Analog measured values are indicated, evaluated and calculated by the process meter. With the integrated loop power supply two-wire sensors can be powered. The universal inputs enable the connection of current, voltage, RTDs and TCs. Limit values can be monitored and relays can be switched. Via analog outputs process signals can be forwarded. The integrated application package "differential pressure" allows the quick and easy commissioning for differential pressure applications.
The RIA45 panel meter exhibits a display, analog inputs for process and status signals, analog and digital outputs, and an interface for configuration. Connected sensors can be powered by the integrated LPS. All measured and calculated values are available as a signal source for display, outputs, relays and the interface.
Plant and apparatus engineering and construction
Control rooms and cabinets
Laboratories
Process recording and supervision
Process control
Signal adjustment and conversion
Benefits
5-digit 7-segment LC display, backlit
1 or 2 universal inputs
2 relays (optional)
Min./max. value saved
1 or 2 calculated values and linearization table
Digital status output (Open Collector)
SIL2 approval (optional); marine approval
Lean selection
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Predecessor
Process indicator RIA250
TMT2153
TMT2174
TMT2175
TMT2173
TMT2155
VU2650
VU2653
Success stories
Smart energy solutions
Smart energy solutions - Continuous data recording enables targeted optimization
Read the full story
Measuring principle
Indicators with control unit
Measuring principle
Process meter with control unit
Function
Display Loop power supply Transmitter functionality Barrier Signal isolation Calculation Limit alarm
Display
Multicolor backlight LCD White/black/yellow Bargraph Unit TAG Alarm warning in plain text
Input
2 x universal (U, I, R, RTD, TC)
Software functions
Linearization Minimum value per channel Maximum value per channel Calculation Band value monitoring
Certificates
ATEX II(1)GD [Ex ia] IIC CSA General Purpose CSA AIS, NI/I/2/ABCDEFG/T4 FM AIS, NI/I/2/ABCDEFG/T4 TIIS [Ex ia] IIC NEPSI [Ex ia] IIC UK II(1)G [Ex ia Ga] IIC, II(1)D [Ex ia Da] IIIC marine certificate
Function
Display Loop power supply Transmitter functionality Barrier Signal isolation Calculation Limit alarm
Certification
ATEX II (1)GD[Ex ia] 4C CSA AIS, NI/I/2 ABCDEFG/T4 FM AIS, NI/I/2 ABCDEFG/T4 Marine approval UR C/US
Input
2 x universal (U, I, R, RTD, TC)
Output
2 x analogue output (I, U) 1 x loop power supply
Relay output
2 x changeover contact 1 x open collector
Auxiliary power supply / Loop power supply
Dimensions (wxhxd)
Panel housing: 96 x 48 x 175 mm (3.78" x 1.89" x 6.89")
Software
Linearization Minimum value per channel Maximum value per channel Calculation Band value monitoring
Operation
3 keys Interface CDI to USB at PC + configuration software FieldCare
Display
Multicolor backlight LCD White/black/yellow Bargraph Unit TAG Alarm warning in plain text
Most downloaded
RIA45
English version - 06/2022
Process indicator
EN
DE ES FR IT JA PL PT RU ZH
30/06/2022
10/03/2016
02/11/2015
25/04/2014
29/10/2012
Language:
English
Version:
30/06/2022
File size:
753.8 KB
File name:
TI00141REN_0622-00.pdf
RIA45
English version - 06/2022
Process indicator
EN
CS DE ES FR IT JA PL PT RU ZH
30/06/2022
10/03/2016
15/10/2015
25/04/2014
30/01/2014
Language:
English
Version:
30/06/2022
File size:
1.5 MB
File name:
BA00272REN_0722-00.pdf
50 documents
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
30/06/2022
10/03/2016
02/11/2015
25/04/2014
29/10/2012
Language:
English
Version:
30/06/2022
File size:
753.8 KB
File name:
TI00141REN_0622-00.pdf
EN
Czech German Spanish French Italian Japanese Polish Portuguese Russian Chinese
30/06/2022
10/03/2016
15/10/2015
25/04/2014
30/01/2014
Language:
English
Version:
30/06/2022
File size:
1.5 MB
File name:
BA00272REN_0722-00.pdf
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
30/06/2022
15/10/2015
30/01/2015
04/10/2012
10/09/2012
Language:
English
Version:
30/06/2022
File size:
869.5 KB
File name:
KA00271REN_1722-00.pdf
ATEX: II (1)G [Ex ia Ga] IIC II (1)D [Ex ia Da] IIIC
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
27/06/2022
04/11/2016
15/04/2010
18/12/2008
Language:
English
Version:
27/06/2022
File size:
481.4 KB
File name:
XA00076REN_1422-00.pdf
CSA: Control Drawing AIS, ANI 120300112
Language:
English
Version:
08/06/2010
File size:
163.3 KB
File name:
120300112.pdf
FM: Control Drawing AIS, ANI 120300111
Language:
English
Version:
03/06/2009
File size:
167.4 KB
File name:
120300111.pdf
Control Drawing CSA AIS RIA45
Display with Control Functions RIA45 Installation Notes for hazardous locations
Language:
English
Version:
08/04/2010
File size:
278.3 KB
File name:
120300112.pdf
Control Drawing FM approval AIS, ANI RIA45
Display with Control FunctionsRIA45 Installation Notes for hazardous locations
Language:
English
Version:
08/04/2010
File size:
257.9 KB
File name:
120300111.pdf
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
Functional Safety Manual RIA45
Functional safety manual for SIL2 certification of process meter RIA45
EN
German
07/02/2019
15/02/2017
08/04/2014
23/07/2012
15/06/2009
Language:
English
Version:
07/02/2019
File size:
690.4 KB
File name:
SD00014REN_1619.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Cover clamp EX protection W07
Drawing number
Order code
3
71069920
Housing front + foil, incl. keyboard
Drawing number
Order code
1
RIA45X-DA
Thread rod tube fixing 105mm
Drawing number
Order code
14
71081257
Drawing number
Order code
8
RK01-AG
Main board, non Ex, Weidmüller power supply terminal 24-230V (-20%+10%) DC/AC
Drawing number
Order code
5
RIA45X-NA
Main board, Ex, Weidmüller Netzklemme 24-230V (-20%+10%) DC/AC
Drawing number
Order code
5
RIA45X-NB
Main board, non Ex, Phoenix power supply terminal 24-230V (-20%+10%) DC/AC
Drawing number
Order code
5
RIA45X-NC
Main board, Ex, Phoenix power supply terminal 24-230V (-20%+10%) DC/AC
Drawing number
Order code
5
RIA45X-ND
Input card universal, channel 2, non Ex + analog output
Drawing number
Order code
6
RIA45X-IA
Input card universal, channel 2, Ex + analog output, Ex ia, IS FM, IS CSA
Drawing number
Order code
6
RIA45X-IB
Relay board + 2 limit relays
Drawing number
Order code
7
RIA45X-RA
Terminal plug-in 3pol.for power supply
Drawing number
Order code
9
50078843
Terminal plug 3pole "N L PE" pitch 5.08
Drawing number
Order code
9
71123475
Terminal plug 3pole "N L PE" pitch 5.08
Drawing number
Order code
9
71296182
Terminal strip 4pole FMC1,5/4-ST-3,5
Drawing number
Order code
10
71037350
Terminal strip 3 pole FKC2,5/3-ST-5,08
Drawing number
Order code
13
71037408
Terminal strip 4pole space3.5 Ex codiert
Drawing number
Order code
10
71074564
Terminal strip 4pole space3.5 Ex codiert
Drawing number
Order code
10
71074567
Terminal strip 4pole space 3.81 non Ex
Drawing number
Order code
12
71075062
Terminal plug 2pole space3.81 spring
Drawing number
Order code
11
71075063
Terminal plug 3pole "R12 R11 R13"RM5.08
Drawing number
Order code
13
71296188
Terminal plug 3pole "R22 R21 R23"RM5.08
Drawing number
Order code
13
71296190
Drawing number
Order code
4
RIA45T-
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all
Welcome to Endress+Hauser!
Please select your market / region
Market / Region
Albania Angola Belarus Bosnia and Herzegovina Bulgaria Burundi Cyprus Egypt Eritrea Estonia Ethiopia Gambia Ghana Greece Guinea-Bissau Iceland Israel Kosovo Latvia Liberia Libya Lithuania Malta Moldova Montenegro Nigeria North Macedonia Rwanda Sao Tomé and Principe Serbia Seychelles Sierra Leone Slovakia Somalia South Sudan Sudan Ukraine
Language
English
English
English Russian
English
English
English
English
English
English
English Russian
English
English
English
English
English
English
English Russian
English
English Russian
English
English
English Russian
English
English Russian
English Russian
English
English Russian
English
English
English Russian
English
English
English Russian
English
English
English
English Russian