Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Micropilot FMR10

Radar measurement Time-of-Flight Micropilot FMR10

Level measurement in liquids for water & wastewater and utilities in all industries

FMR10
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Accuracy

    +/- 5 mm (0,2")

  • Process temperature

    -40…+60°C
    (-40…+140°F)

  • Process pressure / max. overpressure limit

    -1…3 bar (-14,50…43 psi)

  • Max. measurement distance

    Standard: 8 m (26.2 ft)
    With flooding protection tube: 12 m (39.4 ft)

  • Main wetted parts

    PVDF, PBT

Field of application

Micropilot FMR10 offers continuous non-contact level measurement and is a perfect application fit for the water & wastewater industry and utilities across all industries. FMR10 belongs to the first radars with Bluetooth® commissioning, operation and maintenance app. Signal curves can be shown via app on every Bluetooth®-enabled smartphone or tablet (iOS, Android). With the compact design, thanks to unique chip, the device is ideal for limited space applications.

Radar for continuous level measurement in liquids. For use in storage tanks, open basins, pump/lift stations or sewer management.

  • Process connections: Threads

  • Process temperature: -40 to +60°C (-40 to +140°F)

  • Process pressure: -1 to +3bar (-14.5 to +43psi)

  • Maximum measuring range: up to 12m (39ft) with mounted flooding tube protection

  • Accuracy: ±5mm (0.2")

  • Measuring frequency: 26GHz

Benefits

  • Non-contact radar with Bluetooth® commissioning, operation and maintenance app

  • Most compact radar due to unique radar chip design offering perfect fit in limited space applications

  • Best price-performance-ratio radar

  • Perfect application fit for water & wastewater and utilities in all industries (IP66, IP68 / NEMA4x /6P)

  • Full PVDF body to resist outdoor conditions, sealed wiring and fully potted electronics eliminates water ingress and allows operation under harsh environmental conditions

  • Easy setup with three main parameters suits for most applications

  • Simple, safe and secure wireless remote access via Bluetooth®

Videos

Fundamental selection

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

FLEX: Fundamental ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products

Welcome to Endress+Hauser!

Please select your market / region