©Endress+Hauser
Field of application
The Nivotester FTW325 is a point level switch with intrinsically safe signal circuit for connection to a conductive sensor. It has a compact housing for easy series mounting on a standard DIN rail in the cabinet.
For point level detection in tanks for liquids also for hazardous areas. Overfill prevention for tanks with flammable or non-flammable water-polluting liquids. Pump dry running protection.
Mounting: Standard rails in cabinet
Two-point control and point level detection
Ambient temperature: -20 to +60°C (-4 to +140°F)
International explosion protection certificates
Benefits
Cost-effective point level switch for conductive liquids
Intrinsically safe signal circuit EEx ia IIC for using sensors in hazardous areas
Line monitoring up to the sensor
Configurable sensitivity range
Alarm relay can be switched as second level relay (SPDT)
Easy wiring thanks to pluggable terminal blocks
Lean selection
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Time saved, safety increased
Employees of Returkraft regularly have to fulfill and document all requirements of the SIL measuring points in the plant.
Read the full story
Fit for purpose instrumentation for CNG compressors
The Egyptian government is working to replace liquid fuels with natural gas. To achieve this they targeted increasing the number of CNG stations in their country from 306 to 1000 by the end of 2021.
Read the full story
Characteristic / Application
2-channel level measurement device, level limit, switch delay, two-point control
Supply / Communication
85V ... 253V AC 20V ... 30V AC 20V ... 60V DC
Ambient temperature
-20 °C ... 60 °C (-4 °F ... 140 °F)
Certificates / Approvals
ATEX, FM, CSA, NEPSI, EAC
Most downloaded
Nivotester FTW 325 Technical Information
English version - 11/2014
Point level switch with intrinsically safe signal circuit for connecting
to conductive sensors
EN
DE FR IT JA PL RO RU SK
04/11/2014
07/05/2014
01/12/2003
Language:
English
Version:
04/11/2014
File size:
240.5 KB
File name:
TI00373FEN_1414.pdf
24 documents
Nivotester FTW 325 Technical Information
Point level switch with intrinsically safe signal circuit for connecting to conductive sensors
EN
German French Italian Japanese Polish Romanian Russian Slovak
04/11/2014
07/05/2014
01/12/2003
Language:
English
Version:
04/11/2014
File size:
240.5 KB
File name:
TI00373FEN_1414.pdf
Nivotester FTW325
Operating Instructions
Point level switch with intrinsically safe signal circuit for connecting to conductive sensors
EN
Bulgarian German Spanish Estonian French Croatian Italian Japanese Dutch Portuguese Russian Swedish
20/08/2015
04/11/2014
02/06/2014
29/01/2004
Language:
English
Version:
20/08/2015
File size:
496.1 KB
File name:
KA00199FA6_1515.pdf
II (1) G [Ex ia Ga] IIC/IIB II (2) G [Ex ib Gb] IIC/IIB II (1) D [Ex ia Da] IIIC
Language:
English
Version:
11/10/2021
File size:
403.5 KB
File name:
XA02729FEN_0121-00.pdf
EN
Chinese
31/01/2023
05/04/2021
21/05/2013
Language:
English
Version:
31/01/2023
File size:
514.3 KB
File name:
XA01162FEN_0322-00.pdf
II (1) G [Ex ia Ga] IIC/IIB II (2) G [Ex ib Gb] IIC/IIB II (1) D [Ex ia Da] IIIC
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
30/08/2021
23/03/2020
15/04/2016
20/01/2015
01/11/2008
Language:
English
Version:
30/08/2021
File size:
404.8 KB
File name:
XA00196FEN_1620.pdf
[Ex ia Ga] IIC X [Ex ia Ga] IIB X [Ex ia Da] IIIC X
EN
Russian
15/08/2022
23/03/2020
23/02/2018
30/01/2018
30/09/2017
Language:
English
Version:
15/08/2022
File size:
406.3 KB
File name:
XA01680FEN_0522-00.pdf
Konduktive Stab- und Seilsonden mit Messumformer
Nivotester FTW470Z, FTW520Z, FTW570Z, FTW325
Allgemeine bauaufsichtliche Zulassung Z-65.13-101 (DIBt)
EN
German
12/03/2020
08/08/2016
20/01/2015
01/08/2011
01/09/2007
Language:
German
Version:
12/03/2020
File size:
11.6 MB
File name:
ZE00043FDE_1620.pdf
CSA Drawing No.: 960532-0071 A Drawing Type: Installation Drawing
Language:
English
Version:
01/03/2003
File size:
62.9 KB
File name:
ZD105Fen.pdf
FM Drawing No.: 960532-0070 A Drawing Type: Control Drawing
Language:
English
Version:
01/07/2003
File size:
39.8 KB
File name:
ZD125FEN.PDF
Catálogo soluciones esenciales
Alta calidad a precios competitivos
Language:
Spanish
Version:
16/01/2017
File size:
8.9 MB
File name:
CP01266Z.pdf
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all
Welcome to Endress+Hauser!
Please select your market / region
Market / Region
Albania Belarus Bosnia and Herzegovina Bulgaria Cyprus Estonia Greece Iceland Kosovo Latvia Lithuania Malta Moldova Montenegro North Macedonia Serbia Slovakia Ukraine
Language
English
English Russian
English
English
English
English Russian
English
English
English
English Russian
English Russian
English
English Russian
English Russian
English Russian
English Russian
English Russian
English Russian