Digital, easy and efficient

IO-Link

Start digitalization in your plant with IO-Link

Industry 4.0 and digitalization are popular topics of discussion these days. Sensor information, digital transmission of the measurement values and additional data such as detailed status or error reports and other measurement values, lead to more efficient processes and systems. IO-Link makes this possible - and offers a wide range of additional benefits.

Our IO-Link product offering

Liquiphant 31 - Liquid level switch from €128.- Liquiphant FTL31 >>>
Point level switch for liquids
Hygienic level switch for liquids - Liquiphant FTL33 from €162.- Liquiphant FTL33 >>>
Hygienic point level switch for liquids
Liquipoint FTW23 - Point level switch for liquids from €114.- Liquipoint FTW23 >>>
Capacitive point level switch for liquids  
Liquipoint FTW33 - Point level switch for liquid, pasty and sticky media from €229.- Liquipoint FTW33 >>>
Hygienic liquid level switch
Capacitance point level switch for powdered and fine-grained solids from €109.- Nivector FTI26 >>>
Capacitance point level switch for powdered and fine-grained solids
Hygienic pressure sensor from €220.- Cerabar PMP23 >>>
Hygienic pressure sensor (replaces PMP135)
Pressure switches for absolute and gauge pressures from €226.- Ceraphant PTC31B / PTP31B >>>
Absolute and gauge pressure switches
Hygienic pressure switch for absolute and gauge pressures from €240.- Ceraphant PTP33B >>>
Hygienic pressure switch
Electromagnetic flowmeter Picomag from €405.- Picomag >>>
Electromagnetic flowmeter for utilities


Explore the benefits of IO-Link communication

Digital measured values:

  • Faultless transmission (e.g. EMC caused)
  • No conversion, thus a higher total accuracy

More data:

  • Possibility to carry more values
  • Detailed fault information
  • Additional process information

Central parameters storage:

  • Possibility to load set up parameters from the master into a device
  • Configuration can be duplicated from one device to the next
  • Remote sensor maintenance

 

Typical Industrial Ethernet network with IO-Link

Typical Industrial Ethernet network with IO-Link


Click to download our IO-Link brochure (PDF 2,3 MB)

brochure