Prøv å søke etter stikkord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “teknisk informasjon”
Du må skrive inn minst 2 tegn for å starte søket.
Liquiphant FTL31 - Vibronic point level detection

Vibronic
Point level detection
Liquiphant FTL31

Point level switch for liquids in compact design with stainless steel housing

FTL31
Please Wait (spinning wheel)
Laster inn pris
Pris midlertidig utilgjengelig
Price on request
aktiverer pris
pris: gi informasjon
from CHF ??.-

Spesifikasjonene kort oppsummert

  • Process temperature

    -40 °C ... 150 °C
    (-40 °F ... 302 °F)

  • Process pressure / max. overpressure limit

    Vacuum ... 40 bar
    (Vacuum ... 580 psi)

  • Min. density of medium

    >0,7g/cm³
    (>0,5g/cm³ optional)

Bruksområde

Liquiphant FTL31 is a point level switch for liquids. The FTL31 is designed for industrial applications in all industries, mainly the machinery industry. The Liquiphant is used for overfill protection or pump dry-run protection in cleaning systems. The IO-Link capability allows easy parameter setting.
Compact:
- Smallest vibronic sensor in the market
Safe:
- Continuous self-monitoring
-Reliable switching independent of media properties
Easy:
- No calibration
- Plug & play
- IO-Link connectivity

Point level switch in compact design with stainless steel housing.

  • Process connections: Threads

  • Temperature: -40 to +150°C (-40 to +302°F)

  • Pressure: -1 to +40bar (-14.5 to 580psi)

  • Surface roughness: 3.2µm

  • Overfill protection and leakage detection WHG, marine approvals, final inspection report

Fordeler

  • Designed according to highest requirements to quality and environmental sustainability. The self-monitoring Liquiphant offers safe switching also in case of power supply loss.

  • Independent of changing media properties an accurate switching point is offered. IO-Link reduces costs and complexity due to easy configuration of the devices via engineering tools

  • A real plug & play sensor is offered without any need for adjustment even with changing media. Measurement is unaffected by conductivity, build-up, turbulence, flows or air bubbles

  • No calibration is required, no specific know-how or tools (e.g. software) necessary

  • Robust design made of stainless steel (316L) assures highest durability

  • A modular design offers different process temperatures and the widest variety of process connections and accessories in the market to fit every application

  • No mechanically moved parts, free of maintenance

Videoer

  • Digital kommunikasjonsteknologi med IO-Link
    IO-Link-kommunikasjon

    IO-Link-kommunikasjon bidrar til å digitalisere anlegget ditt

Fundamental utvalg

  • Enkle produkter

  • Enkelt å velge, intallere og bruke

Tekniske egenskaper

Enkelhet

FLEX: Fundamental ©Endress+Hauser
  • Enkle produkter

  • Enkelt å velge, intallere og bruke

Tekniske egenskaper

Enkelhet

  • Standardprodukter

  • Pålitelige, robuste og lette å vedlikeholde

Tekniske egenskaper

Enkelhet

  • High- end produkter

  • Høyst funksjonelle og praktiske

Tekniske egenskaper

Enkelhet

  • Spesialprodukter

  • Designet for krevende applikasjoner

Tekniske egenskaper

Enkelhet

Varierende

FLEX utvalget Tekniske egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental utvalg

Møter dine grunleggende målebehov

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean utvalg

Håndter henkelt dine kjerneprosesser

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended utvalg

Optimaliser prosessene dine med innovative teknologier

Tekniske egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert utvalg

Mestre de mest utfordrende applikasjonene dine

Tekniske egenskaper
Enkelhet

Varierende

Please Wait (spinning wheel) Loading alternative products