©Endress+Hauser
Spesifikasjonene kort oppsummert
Accuracy
Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class standard acc. to ASTM E230 Class 2 acc. to IEC 60584-2
Response time
t90 around 100 s depending on configuration
Max. process pressure (static)
depending on the configuration
Operating temperature range
Basic PT100 TF: -50 °C …200 °C (-58 °F …392 °F) Typ K: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on request
Bruksområde
RTD or TC assembly characterized by basic sensor technology, application in non-hazardous areas, standard extension neck, low-cost unit. The devices are available with optional Bluetooth®-enabled head transmitters with 4 to 20 mA output or HART® communication, providing enhanced measurement accuracy and reliability compared to directly wired sensors.
Universal range of application
Application in non-hazardous areas
Measuring range: –50 to +650 °C (–58 to +1202 °F)
Pressure range up to 50 bar (725 psi)
Degree of protection: up to IP 68
Fordeler
Economical, reliable measurement
User-friendly from product selection to maintenance
Wide range of process connections
Easy and safe device setup and service using Bluetooth® communication
Fundamental utvalg
Enkle produkter
Enkelt å velge, intallere og bruke
Tekniske egenskaper
Enkelhet
©Endress+Hauser
Enkle produkter
Enkelt å velge, intallere og bruke
Tekniske egenskaper
Enkelhet
Standardprodukter
Pålitelige, robuste og lette å vedlikeholde
Tekniske egenskaper
Enkelhet
High- end produkter
Høyst funksjonelle og praktiske
Tekniske egenskaper
Enkelhet
Spesialprodukter
Designet for krevende applikasjoner
Tekniske egenskaper
Enkelhet
FLEX utvalget
Tekniske egenskaper
Enkelhet
Fundamental utvalg
Møter dine grunleggende målebehov
Tekniske egenskaper
Enkelhet
Lean utvalg
Håndter henkelt dine kjerneprosesser
Tekniske egenskaper
Enkelhet
Extended utvalg
Optimaliser prosessene dine med innovative teknologier
Tekniske egenskaper
Enkelhet
Xpert utvalg
Mestre de mest utfordrende applikasjonene dine
Tekniske egenskaper
Enkelhet
Loading alternative products
Suksesshistorier
Medisinske autoklaver
Ny sensorteknologi automatiserer rekalibreringer for å redusere fare ved batch-sterilisering. Les mer!
Les hele artikkelen
Measuring principle
Resistance Temperature Detector
Characteristic / Application
metric style modular temperature assembly universal range of application with neck incl. thermowell / protection tube (metal)
Thermowell / protection tube
welded protection tube or to be used with thermowell
Outer diameter protection tube / Insert
Thermowell: 9x1,25 mm 11x2 mm
Max. immersion length on request
Material protection tube/ thermowell
Process connection
Thread: G1/2" NPT1/2" M20x1.5, M27x2, M33x2 Compression fitting: NPT1/2", G1/2", G1" Flansche: DN25 DN40 B1 ASME 1" 150 RF ASME 1" 300 RF ASME 1 1/2" 150 RF ASME 2" 150 RF ASME 2" 300 RF
Operating temperature range
Basic PT100 TF: -50 °C …200 °C (-58 °F …392 °F) Typ K: max. 1.100 °C (max. 2.012 °F)
Max. process pressure (static)
depending on the configuration
Accuracy
Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class standard acc. to ASTM E230 Class 2 acc. to IEC 60584-2
Response time
t90 around 100 s depending on configuration
Integration head transmitter
Mest nedlastet
Modulbaserte termometere
Brukerveiledning
Universelle modulbaserte termometere med RTD- eller TC-innsats for
industrielle bruksområder
EN
NO
BG CS DA DE EL ES ET FI FR HR HU ID IT JA KO LT LV NL PL PT RO RU SK SL SV TH TR ZH
31/08/2018
Språk:
Norsk
Versjon:
31/08/2018
Filstørrelse:
592 KB
Filnavn:
BA01915TNO_0118.pdf
17 dokumenter
Thermometer with RTD or TC insert complete with protection tube manufactured from pipe or tube material
EN
NO
Tysk Spansk French Italiensk Japansk Polsk Portugisisk Russisk Kinesisk
15/06/2022
31/03/2021
15/04/2019
Språk:
Engelsk
Versjon:
15/06/2022
Filstørrelse:
2 MB
Filnavn:
TI01455TEN_0322-00.pdf
Modulbaserte termometere
Brukerveiledning
Universelle modulbaserte termometere med RTD- eller TC-innsats for industrielle bruksområder
EN
NO
Bulgarsk Tsjekkisk Dansk Tysk Gresk Spansk Estlandsk Finsk French Kroatisk Ungarsk Indonesisk Italiensk Japansk Koreansk Lithuanian Latvian Nederlandsk Polsk Portugisisk Rumensk Russisk Slovakisk Slovensk Svensk Thai Tyrkisk Kinesisk
31/08/2018
Språk:
Norsk
Versjon:
31/08/2018
Filstørrelse:
592 KB
Filnavn:
BA01915TNO_0118.pdf
TRxx, TCxx, TS211, iTHERM TS111, TM211, TPx100, TSx310, TM1x1, TM411,
TM412
Thermometers and inserts Ex nA IIC T6...T1 Gc
EN
NO
Kinesisk
31/07/2020
Språk:
Engelsk
Versjon:
31/07/2020
Filstørrelse:
173.5 KB
Filnavn:
XA02111TEN_0120.pdf
Automatic identification of physical objects
EN
NO
Tysk
10/05/2023
03/12/2021
01/11/2021
Språk:
Engelsk
Versjon:
10/05/2023
Filstørrelse:
649 KB
Filnavn:
SD02817TEN_0323-00.pdf
Technical documentation in other languages
Språk:
Engelsk
Versjon:
14/07/2021
Filstørrelse:
478.5 KB
Filnavn:
SD02429R09EN_0121.pdf
Temperatur und Systemprodukte für
Kraftwerke & Energie, Chemie und Öl & Gas
Temperatur und Systemprodukte für Kraftwerke & Energie, Chemie und Öl & Gas Enthält iTHERM ModuLine, iTHERM MultiSens, iTEMP Temperaturtransmitters, Systemprodukte
Språk:
Tysk
Versjon:
02/06/2023
Filstørrelse:
6.7 MB
Filnavn:
PU01318T_04.23_DE_PECHOG_Booklet.pdf
Temperature and system products for
Power & Energy, Chemical and Oil & Gas
including iTHERM ModuLine,
iTHERM MultiSens,
iTEMP temperature
Transmitters, system products
Temperature and system products for Power & Energy, Chemical and Oil & Gas including innovative iTHERM ModuLine, iTHERM MultiSens temperature assemblies, iTEMP temperature transmitters and system products
Språk:
Engelsk
Versjon:
02/06/2023
Filstørrelse:
6.7 MB
Filnavn:
PU01318T_04.23_EN_PECHOG_Booklet.pdf
Product family: Process RTD general purpose
Product root: TM121- Declaration number: HE_01246_01.20 Manufacturer specification: RoHS Additional information: China RoHS
Språk:
Kinesisk
Versjon:
06/03/2020
Filstørrelse:
324.8 KB
Filnavn:
HE_01246_01.20 China RoHS TM121.pdf
Product family: Accessories: Bar stock thermowell, Accessories: Pipe thermowell, Accessories: Inserts, Magphant, Process RTD general
purpose, Process RTD hygienic, RTD thermometer
Product root: DTT31-, DTT35-, TK40-, TM101-, TM111-, TM121-, TM131-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-, TS111-, TS212-, TT131-, TT151-, TT411-, TT412- Declaration number: HE_01494_01.21 Manufacturer specification: Food hygiene Additional information: BSE, TSE
Språk:
Engelsk
Versjon:
27/07/2023
Filstørrelse:
266 KB
Filnavn:
HE_00886_07_17.pdf
Product family: Process RTD general purpose
Product root: TM101-, TM111-, TM112-, TM121-, TM131-, TM151-, TM152- Declaration number: TM1X1 SUPPLIERS DOC Manufacturer specification: RoHS, Explosion protection, EMC Additional information: ACMA, Australia
Språk:
Engelsk
Versjon:
12/04/2024
Filstørrelse:
149.4 KB
Filnavn:
TM1x1 Suppliers Dec of Conformity_240412.pdf
Søk reservedeler etter nummer i tegning
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Adapter M20x1.5 exter./M24x1.5 intern.VA
Cable gland NPT1/2, D4.5-8.5 IP68
Spare parts kit sealing TA30A/TA30D
Spare parts kit ring D21/di 10xgreen
Spare parts kit o-ring (silicon) 71x3
Plug M12 PA, M20, 316, IP67, NEMA6, -40...+105oC
Spare parts kit copper ring G1/2"
Spare parts kit copper ring G3/4"
Spare parts kit copper ring G1"
Spare parts kit copper ring M20x1.5
Spare parts kit gasket ring D21/d6 Viton
Spare parts kit gasket ring D21/d6 Neop.
Spare parts kit gasket ring D21/d3 Viton
Spare parts kit gasket ring D21/d3 Neop.
Term.block DIN B (42mm) 2 term. Spc 5 pc
Tegningsnummer
Ordrekode
C
71111510
Term.block DIN B (42mm) 3 term. 5 pc
Term.block DIN B (42mm) 4 term. 5 pc
Term.block DIN B (42mm) 6 term. 5 pc
Spare Parts Kit Seal Insert TK40
iTEMP TMT31, Transmitter 4-20mA
iTEMP TMT71, Transmitter 4-20mA
iTEMP TMT72, Transmitter HART
Thermo-conductive paste FDA-conform 30g
Thermoconductive Paste HSC 340, 100g
Vi verdsetter personvernet ditt
Vi bruker informasjonskapsler til å forbedre surfeopplevelsen din, samle inn statistikk for å optimalisere nettstedsfunksjonalitet og vise skreddersydde annonser eller skreddersydd innhold.
Ved å velge «Godta alle» samtykker du i bruken vår av informasjonskapsler.
Du finner mer informasjon i retningslinjene våre for informasjonskapsler .
Tilpasse
Godta bare det essensielle
Godta alle