Spesifikasjonene kort oppsummert
-
Accuracy
class A acc. to IEC 60751
-
Response time
t50 = 1 s
t90 = 1.5 s -
Max. process pressure (static)
at 20 °C: 50 bar (725 psi)
-
Operating temperature range
PT 100:
-50 °C ...200 °C
(-58 °F ...392 °F) -
Max. immersion length on request
up to 600,00 mm (23,62'')
Bruksområde
iTHERM CompactLine TM311 sanitary thermometer provides accurate and fast process temperature measurements in hygienic and aseptic applications. Its temperature sensor offers a 4-wire connection or feeds into a smart temperature transmitter with 4 to 20 mA, IO-Link (auto-detect) or switch output. Featuring TipSens technology, the RTD (Pt100; Class A) delivers response times as low as 1.5 s (t90) for optimum process control. This versatile device is a great choice to drive plant standardization.
Developed for universal use in sterile applications
High standardization potential for skid builders, machine and plant manufacturers
Measuring range: -50 to 200 °C (-58 to 392 °F)
Pressure range: Up to 50 bar (725 psi)
Protection class: IP69
Output: Pt100 (4-wire connection); IO-Link, 4 to 20 mA, 1x PNP switch
International approvals: 3-A, EHEDG, ASME BPE, FDA, EC 1935/2004, EN 2023/2006, TSE/ADI, GB4806-2016, GB9685-2016; Marine approval acc. to DNV GL
Fordeler
Fast installation and easy commissioning:
- Compact dimensions for installation in tight spaces
- Standard M12 connector with IP69 for easy electrical connection
- Recommended process immersion lengths for optimum measurement
- Preset temperature rangeExcellent temperature measurement performance:
- Short response times as low as 1.5 s (t90)
- High sensor accuracy even with short immersion lengths
- Improved measuring accuracy with transmitter-sensor matchingSafe and reliable operation:
- Device safety to EN 610101-1 and CSA C/US
- Electromagnetic compatibility (NAMUR NE 21)
- Device diagnostic information (NAMUR NE 43)
- Hygienic design manufactured from high-grade stainless steel
- Marine approval
Videoer
Fundamental utvalg
-
Enkle produkter
- Enkelt å velge, intallere og bruke
Tekniske egenskaper
Enkelhet
-
Standardprodukter
- Pålitelige, robuste og lette å vedlikeholde
Tekniske egenskaper
Enkelhet
-
Spesialprodukter
- Designet for krevende applikasjoner
Tekniske egenskaper
Enkelhet
Varierende
FLEX utvalget | Tekniske egenskaper | Enkelhet |
---|---|---|
Fundamental utvalg Møter dine grunleggende målebehov |
Tekniske egenskaper
|
Enkelhet
|
Lean utvalg Håndter henkelt dine kjerneprosesser |
Tekniske egenskaper
|
Enkelhet
|
Extended utvalg Optimaliser prosessene dine med innovative teknologier |
Tekniske egenskaper
|
Enkelhet
|
Xpert utvalg Mestre de mest utfordrende applikasjonene dine |
Tekniske egenskaper
|
Enkelhet
Varierende |
-
-
Applikasjonsprogramvare
Powerful IO-Link Function Block Library for the Siemens TIA Portal
Engelsk versjon - 08/2023
Thanks to the newly available free software library, all IO-Link capable measuring devices from Endress+Hauser can now be integrated into a Siemens TIA Portal environment much more easily and significantly faster than ever before. The streamlined process of device integration not only brings drastic time savings, but the user can now get by without any programming knowledge at all.
Språk:
Engelsk
Versjon:
22/08/2023
Filstørrelse:
3.4 MB
Filnavn:
IO_Link_Siemens_Library_V1.3.zip
-
-
-
Teknisk informasjon (TI)
iTHERM CompactLine TM311
Engelsk versjon - 10/2022
Compact thermometer, Pt100, 4-wire connection, class A Optionally with integrated IO-Link and 4 to 20 mA transmitter, PC programmable
EN NO 31/10/202231/03/202230/06/202001/04/2019Språk:
Engelsk
Versjon:
31/10/2022
Filstørrelse:
1.4 MB
Filnavn:
TI01439TEN_0422-00.pdf
-
-
-
Teknisk informasjon (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN NO 25/03/202415/09/202328/10/202130/07/202119/06/2020Språk:
Engelsk
Versjon:
25/03/2024
Filstørrelse:
1.1 MB
Filnavn:
TI00426FEN_2524.pdf
-
-
-
Teknisk informasjon (TI)
iTHERM CompactLine TM311
Compact thermometer, Pt100, 4-wire connection, class A
Optionally with integrated IO-Link and 4 to 20 mA transmitter, PC
programmableEN NO 31/10/202231/03/202230/06/202001/04/2019Språk:
Engelsk
Versjon:
31/10/2022
Filstørrelse:
1.4 MB
Filnavn:
TI01439TEN_0422-00.pdf
-
-
-
Driftsinstruksjon (BA)
iTHERM CompactLine TM311
Compact thermometer with IO-Link
EN NO 31/10/202231/03/202229/06/202002/09/2019Språk:
Engelsk
Versjon:
31/10/2022
Filstørrelse:
1.7 MB
Filnavn:
BA01952TEN_0422-00.pdf
-
-
-
Kort instruksjon (KA)
iTHERM CompactLine TM311
Kompakt termometer med IO-Link
EN NO 22/06/202012/08/2019Språk:
Norsk
Versjon:
22/06/2020
Filstørrelse:
538.2 KB
Filnavn:
KA01437TNO_0220.pdf
-
-
-
Spesialdokumentasjon (SD)
Device viewer
Technical documentation in other languages
Språk:
Engelsk
Versjon:
14/07/2021
Filstørrelse:
478.5 KB
Filnavn:
SD02429R09EN_0121.pdf
-
-
-
Spesialdokumentasjon (SD)
SD Hygienic process connection types
Supplement to TM311, TM371, TM372, TM401, TM411, TM402, TM412, TT411,
TT412, TE411, TK40, TMR35, DTT35, TTR35Språk:
Engelsk
Versjon:
15/09/2023
Filstørrelse:
800.3 KB
Filnavn:
SD03119TEN_0123-00.pdf
-
-
-
PU (publikasjon)
Next Level Hygienic
Komplettangebot für
die Lebensmittel- und Getränke- sowie die
Life-Sciences-IndustrieSpråk:
Tysk
Versjon:
12/09/2022
Filstørrelse:
3.3 MB
Filnavn:
PU01305T_09_DE_03.22_online.pdf
-
-
-
PU (publikasjon)
Next Level Hygienic: Complete offering for the Food & Beverage and Life Sciences industries
Endress+Hauser offers innovative
temperature sensors and assemblies,
system products, accessories, software
solutions and related services for
hygienic, sterile and aseptic applications
in the food & beverage and life
sciences industries governed by stringent
quality and safety regulations.Språk:
Engelsk
Versjon:
05/08/2022
Filstørrelse:
25.5 MB
Filnavn:
PU01305T_09_EN_03.22.pdf
-
-
-
PU (publikasjon)
iTHERM CompactLine TM311 Digital compact thermometer
The iTHERM CompactLine TM311 digital compact thermometer
with IO-Link is an easy to install, fit for purpose, IIoT
ready temperature probe that fulfills the design and performance
requirements for the life sciences, food & beverage
and general process industries.Språk:
Engelsk
Versjon:
09/08/2022
Filstørrelse:
1.1 MB
Filnavn:
PU01293T09EN_0322.pdf
-
-
-
PU (publikasjon)
iTHERM CompactLine TM311 Digitales Kompaktthermometer
Kompakt, universell einsetzbar und digital
Das digitale Kompaktthermometer iTHERM CompactLine TM311
mit IO-Link ist ein einfach zu installierendes, zweckmäßiges und
IIoT-fähiges Thermometer, das die Design- und Leistungsanforderungen
der Life-Sciences-, Lebensmittel- & Getränke- sowie der
allgemeinen Prozessindustrie erfüllt.Språk:
Tysk
Versjon:
14/09/2022
Filstørrelse:
1.1 MB
Filnavn:
PU01293T_09_DE_0322 TM311.pdf
-