Micropilot FMR10
Select options
Qty.: please fill in a positive number!
Options: please fill in a number within the following range:
Temperature: Minimum interval is:
Minimum interval is:
{ "": false}
1 to 3
4 to 10
11+
Price / pcs. in €
446,-
402,-
366,-
Level, radar, contactless and maintenance-free. Economic device. Application: water based liquids (DC >4).
Reliable measuring:
for changing medias, pressure, temperatures, gas phases.
Easy wireless setup via free
downloadable APP and bluetooth.
FMR10-AAQBMWDEWFE2
Approval
AA
Non-hazardous area
Power Supply; Output; Operation
Q
2-wire; 4-20mA; Bluetooth (App) configuration
Antenna; Max. Measuring Range
BM
40mm/1-1/2"; 5m liquid -40…60oC/-40…140oF
Process Connection Rear Side; Material
WDE
Thread G1 ISO228; PVDF
Process Connection Front Side; Material
WFE
Thread ISO228 G1-1/2; PVDF
Cable Length
2
10m/32ft