Liquiphant FTL31
Select options
Qty.: please fill in a positive number!
Options: please fill in a number within the following range:
Temperature: Minimum interval is:
Minimum interval is:
{ "input0": ["Select", 9, "040", 0, 0, 0], "": false}
1 to 3
4 to 10
11+
Price / pcs. in €
157,-
141,-
128,-
Point level, vibronic. Application: liquids. High-precision switching point.
Suitable for narrow mounting
conditions.
Application safety:
independent of media properties.
FTL31-AA4M2AAWBJ
Approval
AA
Non-hazardous area
Power Supply; Output
4
10-30VDC; 3-wire PNP
Electrical Connection
M
Plug M12, IP65/67 NEMA Type 4X Encl.
Sensor Design
2
Max. process temperature 100oC/212oF
Sensor Type
AA
Compact version 316L Ra<3.2um/126uin
Process Connection
WBJ
Thread ISO228 G1/2, 316L