Liquiphant FTL33
Select options
Qty.: please fill in a positive number!
Options: please fill in a number within the following range:
Temperature: Minimum interval is:
Minimum interval is:
{ "input0": ["Select", 8, "020", 0, 0, 0], "input1": ["Select", 13, "110", 0, 0, 0], "": false}
1 to 3
4 to 10
11+
Price / pcs. in €
261,-
235,-
214,-
Point level, vibronic. Application: liquids. Hygiene. High-precision switching point.
Suitable for narrow mounting
conditions.
Application safety:
independent of media properties.
FTL33-AA4M3AB3EJ
Approval
AA
Non-hazardous area
Power Supply; Output
4
10-30VDC; 3-wire PNP
Electrical Connection
M
Plug M12, IP65/67 NEMA Type 4X Encl.
Sensor Design
3
Max. process temperature 150oC/302oF
Sensor Type
AB
Compact version 316L Ra<1.5um/59uin
Process Connection
3EJ
Tri-Clamp ISO2852 DN40-51 (2"), 316L, DIN32676 DN50