Liquiphant FTL33
Select options
Qty.: please fill in a positive number!
Options: please fill in a number within the following range:
Temperature: Minimum interval is:
Minimum interval is:
{ "input0": ["Select", 8, "020", 0, 0, 0], "input1": ["Select", 9, "040", 0, 0, 0], "": false}
1 to 3
4 to 10
11+
Price / pcs. in €
209,-
188,-
171,-
Point level, vibronic. Application: liquids. Hygiene. High-precision switching point.
Suitable for narrow mounting
conditions.
Application safety:
independent of media properties.
FTL33-AA
x
x
2ACW5J
Approval
AA
Non-hazardous area
Power Supply; Output
Select options
20-253VAC/DC; 2-wire
10-30VDC; 3-wire PNP
Electrical Connection
Select options
Valve plug ISO4400 M16, IP65 NEMA Type 4X Encl.
Valve plug ISO4400 NPT1/2, IP65 NEMA Type 4X Encl.
Sensor Design
2
Max. process temperature 100oC/212oF
Sensor Type
AC
Compact version 316L Ra<0.76um/30uin
Process Connection
W5J
Thread ISO228 G3/4, 316L, install > accessory weld-in adapter